(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large Flow Air Filter AF800/900 Series (Part Number)

Large Flow Air Filter AF800/900 Series
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
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC's Large-Capacity Air Filter AF800/900 Series.

Large Flow Air Filter AF800/900 Series: Details

AF800: product images

AF800: product images

AF911: product images

AF911: product images

Large Flow Air Filter AF800/900 Series Specifications

ModelAF800AF900
Connection port size1 1/4
1 1/2
2
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Ambient temperature and working fluid temperature-5 to +60°C (no freezing)
FiltrationStandard: 5 μm Semi-standard: 2, 10, 20, 40, 70, 100 μm
Case materialsPolycarbonate
Drain capacity45 cm3
Weight (kg)3.157.30
Accessories (standard equipment)Bowl guard

Accessories (optional), Part numbers

-Part number
ModelFor AF8□□For AF9□□
NameFloat type *
Auto drain
(bowl assembly)
N.OAD48-6 (Bowl materials: nylon)AD48-6 (Bowl materials: nylon)
N.CAD47 (Bowl materials: polycarbonate)AD47 (Bowl materials: polycarbonate)
  • *Minimum operating pressure - N.O: -0.1 MPa, N.C: -0.15 MPa

Model Number Notation

Model number example

Model number example

Structural Drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Component Parts

NumberPart nameMaterialsAdditional notes
AF800AF900
1BodyDie-cast aluminumAluminum castPlatinum silver coated
6HousingDie-cast aluminumAluminum castPlatinum silver coated

Replacement Parts

NumberPart nameMaterialsPart number
AF800AF900
2ElementStandardBronze11345-5B11352-5B
-7Stainless steel11345-5S11352-5S
3Bowl assembly Note)Standard-C4SF
-2-C4SF-2
-6-C4SF-6
-8-C4LF-8
-9-C4SF-X401
4O-ringNBRJIS B2401
G130
630332
5O-ringNBR113136113136
7Element sealNBR11217112310
8DeflectorAluminum1134611355
9BaffleAF800ADC11344-
AF900Aluminum cast-11354
10O-ringNBRC4SFP-260S
  • *Note) O-ring (10) is included.

Large Flow Air Filter AF800/900 Series Dimensions

Large Flow Air Filter AF800/900 Series: dimensional drawings

Large Flow Air Filter AF800/900 Series: dimensional drawings

Semi-Standard Specifications / Dimensions Table

 

(Unit: mm)

 

ModelABCDB (With auto drain)E
N.ON.C
AF80015040833140448448150
AF90020048846170528528210

 

(Unit: mm)

 

ModelB (without auto drain)
Metal
bowl
Metal bowl with level gaugeWithout drain cockDrain cock barb fittingDrain cock thread pipingWith drain guide
AF800421441397417421415
AF900501521477497501495
Part Number
AF810-F14-127-20-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Filtration Level Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Flow Direction Size of Body Drain Outlet Port size (diameter) Element materials

-

1 Piece(s) Quote [Standard] Standard_[G] G1 1/2[Auto Float Type] N.C. Automatic Drain[Metal with Level Gauge] Metal Case with Level Gauge[(Left)] Right→Left8With drain cock-Stainless steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Compressed Air Quality General Dry Air Operating Environment Standard Bowl Guard Presence

Please check the type/dimensions/specifications of the part AF810-F14-127-20-R in the Large Flow Air Filter AF800/900 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AF810-F14-127-20-R trong chuỗi Large Flow Air Filter AF800/900 Series.

Products like this...

Part Number
AF800-12-1-100
AF800-12-1-100-D-R
AF800-12-1-100-R
AF810-F14-17-2-R
AF810-F14-2
AF810-F14-2-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Filtration Level Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Flow Direction Size of Body Drain Outlet Port size (diameter) Element materials

-

1 Piece(s) Quote Standard_1[Rc (R)] Rc1 1/4[Manual Type] Manual[Plastic] Nylon Case[(Right)] From Left to Right8With drain cock-Bronze

-

1 Piece(s) Quote Standard_1[Rc (R)] Rc1 1/4[Manual Type] Manual[Plastic] Nylon Case[(Left)] Right→Left8With barb fitting-Bronze

-

1 Piece(s) Quote Standard_1[Rc (R)] Rc1 1/4[Manual Type] Manual[Plastic] Nylon Case[(Left)] Right→Left8With drain cock-Bronze

-

1 Piece(s) Quote Standard2㎛ [G] G1 1/2[Auto Float Type] N.C. Automatic Drain[Plastic] Nylon Case[(Left)] Right→Left8With drain cock-Stainless steel

-

1 Piece(s) Quote Standard5μm[G] G1 1/2[Auto Float Type] N.C. Automatic Drain[Metal with Level Gauge] Metal Case with Level Gauge[(Right)] From Left to Right8With drain cock-Bronze

-

1 Piece(s) Quote Standard5μm[G] G1 1/2[Auto Float Type] N.C. Automatic Drain[Metal with Level Gauge] Metal Case with Level Gauge[(Left)] Right→Left8With drain cock-Bronze