(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Energy-saving Mist Separator AFM and Micro-Mist Separator AFD.
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
AFM20-A: product images
AFD40-A: product images
Model number example
- | Code | Contents | (1) | |||||
---|---|---|---|---|---|---|---|---|
Body size | ||||||||
20 | 30 | 40 | ||||||
(2) | Screw Type | No symbol | Rc | ● | ● | ● | ||
N Note 1) | NPT | ● | ● | ● | ||||
F Note 2) | G | ● | ● | ● | ||||
(3) | Piping connection port diameter | 01 | 1/8 | ● | - | - | ||
02 | 1/4 | ● | ● | ● | ||||
03 | 3/8 | - | ● | ● | ||||
04 | 1/2 | - | - | ● | ||||
06 | 3/4 | - | - | ● | ||||
(4) | Option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● |
B Note 3) | With Bracket | ● | ● | ● | ||||
b | Float type auto drain | No symbol | Without auto drain | ● | ● | ● | ||
C Note 4) | N.C. (Normally Closed) Drain port is closed when no pressure is applied | ● | ● | ● | ||||
D Note 5) | N.O. (Normally Open) Drain port is open when no pressure is applied | - | ● | ● | ||||
(5) | Semi-standard | c | Bowl Note 6) | No symbol | Polycarbonate bowl | ● | ● | ● |
2 | Metal bowl | ● | ● | ● | ||||
6 | Nylon bowl | ● | ● | ● | ||||
8 | Metal bowl with level gauge | - | ● | ● | ||||
C | With bowl guard | ● | -Note 7) | -Note 7) | ||||
6C | With bowl guard (nylon bowl) | ● | -Note 8) | -Note 8) | ||||
d | Drain exhaust port Note 12) | No symbol | With drain cock | ● | ● | ● | ||
J Note 9) | Drain guide 1/8 | ● | - | - | ||||
Drain guide 1/4 | - | ● | ● | |||||
W Note 13) | Drain cock with barb fitting (ø6 [diameter 6 mm] × ø4 [diameter 4 mm] for nylon tubes) | - | ● | ● | ||||
e | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ||
R | Flow direction: right → left | ● | ● | ● | ||||
f | Pressure unit | No symbol | Name plate and bowl caution plate units: MPa | ● | ● | ● | ||
Z Note 10) | Name plate and bowl caution plate units: psi, °F | ○ Note 11) | ○ Note 11) | ○ Note 11) |
Type | Chemical name | Application examples | Materials | |
---|---|---|---|---|
Polycarbonate | Nylon | |||
Acid | Hydrochloric acid Sulfuric acid, Phosphoric acid Chromic acid | Acid washing liquid for metals | Possible use | × |
Alkaline | Sodium hydroxide (caustic soda) Potassium hydroxide Calcium hydroxide Ammonia water Sodium carbonate | Degreasing of metals Industrial salts Water-soluble cutting oil | × | ○ |
Inorganic salts | Sodium sulfide Potassium nitrate Sodium sulfate | - | × | Possible use |
Chlorinated solvents | Carbon tetrachloride Chloroform Ethylene chloride Methylene chloride | Cleansing liquid for metals Printing ink Dilution | × | Possible use |
Aromatic series | Benzene Toluene Paint thinner | Coatings Dry cleaning | × | Possible use |
Ketone | Acetone Methyl ethyl ketone Cyclohexane | Photographic film Dry cleaning Textile industries | × | × |
Alcohol | Ethyl alcohol IPA Methyl alcohol | Antifreeze Adhesive | Possible use | × |
Oil | Gasoline Kerosene | - | × | ○ |
Ester | Phthalic acid dimethyl Phthalic acid diethyl Acetic acid | Synthetic oil Anti-rust additives | × | ○ |
Ether | Methyl ether Ethyl ether | Brake oil additives | × | ○ |
Amino | Methyl amino | Cutting oil Brake oil additives Rubber accelerator | × | × |
Other | Thread-lock fluid Seawater Leak tester | - | × | Possible use |
○: Essentially safe △: Some effects may occur ×: Effects will occur
Model | AFM20-A AFD20-A | AFM30-A AFD30-A | AFM40-A AFD40-A | AFM40-06-A AFD40-06-A | |
---|---|---|---|---|---|
Connection port size | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | |
Applicable fluids | Air | ||||
Ambient temperature and working fluid temperature | -5 to 60°C (no freezing) | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.05 MPa | ||||
Filtration | AFM20-A to AFM40-06-A | 0.3 μm (filtration efficiency 99.9%) | |||
AFD20-A to AFD40-06-A | 0.01 μm (filtration efficiency 99.9%) | ||||
Oil mist density at outlet side | AFM20-A to AFM40-06-A | MAX 1.0 mg/m3 (ANR) (≒0.008 ppm) Note 2) Note 3) | |||
AFD20-A to AFD40-06-A | MAX 0.1 mg/m3 (ANR) before saturated with oil, 0.01 mg/m3 (ANR) or less (≒0.008 ppm) Note 2) Note 3) | ||||
Rated flow (L/min [ANR]) Note 1) | AFM20-A to AFM40-06-A | 200 | 450 | 1,100 | |
AFD20-A to AFD40-06-A | 120 | 240 | 600 | ||
Drain capacity (cm3) | 8 | 25 | 45 | ||
Case materials | Polycarbonate | ||||
Bowl guard | Semi-standard (steel) | Standard equipment (polycarbonate) | |||
Weight (kg) | 0.09 | 0.19 | 0.38 | 0.43 |
AFM20-A/AFD20-A: structural drawings
AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A structural drawings
Number | Part name | Materials | Model | Additional notes |
---|---|---|---|---|
1 | Body | Die-cast aluminum | AFM20-A to AFM40-06-A AFD20-A to AFD40-06-A | Urban white |
Number | Part name | Materials | Part number | ||||
---|---|---|---|---|---|---|---|
AFM20-A AFD20-A | AFM30-A AFD30-A | AFM40-A AFD40-A | AFM40-06-A AFD40-06-A | ||||
2 | Element assembly | AFM20 to 40 | - | AFM20P-060AS | AFM30P-060AS | AFM40P-060AS | |
AFD20 to 40 | - | AFD20P-060AS | AFD30P-060AS | AFD40P-060AS | |||
3 | Bowl seal | NBR | C2SFP-260S | C32FP-260S | C42FP-260S | ||
4 | Bowl assembly Note) | Polycarbonate | C2SF-A | C3SF-A | C4SF-A |
AFM20-A/AFD20-A dimensional drawings
AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A: dimensional drawings
(Unit: mm)
Model | Standard specification | Option specification | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bracket mounting dimensions | With auto drain | ||||||||||||||||
P | A | B | C | D | E | G | J | M | N | Q | R | S | T | U | V | B | |
AFM20-A/AFD20-A | 1/8, 1/4 | 40 | 87.6 | 9.8 | 20 | - | 40 | 20 | 30 | 27 | 22 | 5.4 | 8.4 | 40 | 2.3 | 28 | 104.9 |
AFM30-A/AFD30-A | 1/4, 3/8 | 53 | 115.1 | 14 | 26.7 | 30 | 50 | 26.7 | 41 | 35 | 23 | 6.5 | 13 | 53 | 2.3 | 30 | 156.8 |
AFM40-A/AFD40-A | 1/4, 3/8, 1/2 | 70 | 147.1 | 18 | 35.5 | 38.4 | 75 | 35.5 | 50 | 52 | 26 | 8.5 | 12.5 | 70 | 2.3 | 35 | 186.9 |
AFM40-06-A/AFD40-06-A | 3/4 | 75 | 149.1 | 20 | 35.5 | 38.4 | 75 | 35.5 | 50 | 52 | 25 | 8.5 | 12.5 | 70 | 2.3 | 34 | 188.9 |
(Unit: mm)
Model | Semi-standard specifications | |||||
---|---|---|---|---|---|---|
With barb fitting | With drain guide | Metal bowl | Metal bowl with drain guide | Metal bowl with level gauge | Metal bowl with drain guide with level gauge | |
B | B | B | B | B | B | |
AFM20-A/AFD20-A | - | 91.4 | 87.4 | 93.9 | - | - |
AFM30-A/AFD30-A | 123.6 | 121.9 | 117.6 | 122.1 | 137.6 | 142.1 |
AFM40-A/AFD40-A | 155.6 | 153.9 | 149.6 | 154.1 | 169.6 | 174.1 |
AFM40-06-A/AFD40-06-A | 157.6 | 155.9 | 151.6 | 156.1 | 171.6 | 176.1 |
Part Number |
---|
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications |
---|
Loading...Tải…
Compressed Air Quality | General Dry Air | Operating Environment | Standard |