(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Inline Air Filter ZFC Series (Part Number)

Inline Air Filter ZFC Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom
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
  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Inline Air Filter ZFC Series with one-touch fitting.
[Features]
· Capable of supporting both positive pressure and vacuum pressures.
· Prevents components from being scattered when loosened when used at positive pressures.
[Applications]
· Use to protect solenoid valves.

Part Number
ZFC77-B-X04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Connection Type Operating Environment Drain Cock Bowl Material Bowl Guard Size of Body Accessory Custom-made Specifications Connection tube diameter on IN side Connection tube diameter on OUT side Compatible Models Element Size

440,071 VND

1 Piece(s) 37 Day(s) Inline FilterGeneral Dry Air10μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo7BracketFiltration: 10 μmø12ø12--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZFC77-B-X04 in the Inline Air Filter ZFC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZFC77-B-X04 trong chuỗi Inline Air Filter ZFC Series.

Products like this...

Part Number
ZFC-BR004
ZFC-EL-1
ZFC-EL-2
ZFC77-B-X05
ZFC77-B-X06
ZFC77-X02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Connection Type Operating Environment Drain Cock Bowl Material Bowl Guard Size of Body Accessory Custom-made Specifications Connection tube diameter on IN side Connection tube diameter on OUT side Compatible Models Element Size

9,600 VND

1 Piece(s) 32 Day(s) [Related Components (Auxiliary Devices)] Bracket------------ZFC7-

380,000 VND

1 Piece(s) 32 Day(s) [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------ZFC1ø5×ø3×L11

380,000 VND

1 Piece(s) Same day [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------ZFC3ø6×ø4×L25

-

1 Piece(s) Quote Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo7BracketPacking material: FKM/oil-free processed (packing)ø12ø12--

-

1 Piece(s) Quote Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Polycarbonate case with case guardNo7BracketCase material: Nylonø12ø12--

-

1 Piece(s) Quote Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo7NoneDifferent diameters (IN side > OUT side)ø12ø10--