(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Inline Air Filter ZFC Series with one-touch fitting.
[Features]
· Capable of supporting both positive pressure and vacuum pressures.
· Prevents components from being scattered when loosened when used at positive pressures.
[Applications]
· Use to protect solenoid valves.
Part Number |
---|
ZFC3A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Connection Type | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Size of Body | Accessory | Custom-made Specifications | Connection tube diameter on IN side | Connection tube diameter on OUT side | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Inline Filter | General Dry Air | 5μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | Standard | No | [Plastic] Nylon Case | No | 3 | None | None | ø1/8 | ø1/8 | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZFC3A in the Inline Air Filter ZFC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZFC3A trong chuỗi Inline Air Filter ZFC Series.
Part Number |
---|
ZFC-BR004 |
ZFC-EL-1 |
ZFC-EL-2 |
ZFC3A-B |
ZFC3B |
ZFC3B-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Connection Type | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Size of Body | Accessory | Custom-made Specifications | Connection tube diameter on IN side | Connection tube diameter on OUT side | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,600 VND | 1 Piece(s) | 32 Day(s) | [Related Components (Auxiliary Devices)] Bracket | - | - | - | - | - | - | - | - | - | - | - | - | ZFC7 | - | ||
380,000 VND | 1 Piece(s) | 32 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | ZFC1 | ø5×ø3×L11 | ||
380,000 VND | 1 Piece(s) | Same day | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | ZFC3 | ø6×ø4×L25 | ||
210,400 VND | 1 Piece(s) | 32 Day(s) | Inline Filter | General Dry Air | 5μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | Standard | No | [Plastic] Nylon Case | No | 3 | Bracket | None | ø1/8 | ø1/8 | - | - | ||
- | 1 Piece(s) | Quote | Inline Filter | General Dry Air | 5μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | Standard | No | [Plastic] Nylon Case | No | 3 | None | None | ø/32 | ø5/32 | - | - | ||
- | 1 Piece(s) | Quote | Inline Filter | General Dry Air | 5μm | [One-Touch Plumbing] One-Touch Pipe (Straight) | Standard | No | [Plastic] Nylon Case | No | 3 | Bracket | None | ø5/32 | ø5/32 | - | - |