(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Combination Air Filter + Regulator + Lubricator ACG20/30/40 (Part Number)

Air Combination Air Filter + Regulator + Lubricator ACG20/30/40
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Air Combination Air Filter + Regulator + Lubricator with no need to cut a panel for the pressure gauge.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· One-touch installation and removal of the pressure gauge cover.
· The mounting angle of the pressure gauge can be selected according to the piping direction.
· Pressure gauge anti-rotation mechanism.

Air Combination Air Filter + Regulator + Lubricator ACG20/30/40: Details

ACG20: product images

ACG20: product images

ACG40: product images

ACG40: product images

Air Combination Air Filter + Regulator + Lubricator ACG20/30/40 Specifications

Model Number Notation

Model number example

Model number example

Standard specification

ModelACG20ACG30ACG40
ComponentsAir FilterAF20AF30AF40
RegulatorARG20ARG30ARG40
LubricatorAL20AL30AL40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set pressure range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient temperature and working fluid temperature-5 to 60°C (no freezing)
Filtration5 mm
Recommended lubricantType 1 turbine oil (ISO VG32)
Regulator constructionRelieving type
Case materialsPolycarbonate
Bowl guardSemi-standardStandard equipment
Sight dome materialPolycarbonate
Weight (kg)0.511.111.87

Air Combination Air Filter + Regulator + Lubricator ACG20/30/40 Dimensions

 

(Unit: mm)

 

Air Combination Air Filter + Regulator + Lubricator ACG20/30/40: dimensional drawings

Air Combination Air Filter + Regulator + Lubricator ACG20/30/40: dimensional drawings

ModelConnection port sizeStandard specification
ABCDPBracket mounting dimensions
EFGH 1H 2JKLøLM
ACG201/8, 1/412687366028.541.5433024Note 1) -Note 1) -Note 1) -Note 1) -5.53.2
ACG301/4, 3/81671154180305557413535-14774
ACG401/4, 3/8, 1/2220147481103872.575504040-18994
ModelSemi-standard specifications
Note 2) Handle facing upwardNote 3) With auto drainNote 3) With barb fittingsNote 3) With drain guideNote 3) Metal bowlNote 3) Metal bowl with level gauge
CH 2JKLBBBBB
ACG20872433125.5105-9187-
ACG30108.535-147156123122128148
ACG40114.540-189186155154160180
  • *Note 1) In the case of the ACG20 standard specification (downward facing handle), wall mounting is not possible using the mounting hole on the lower side of the spacer with bracket. Use the upper side mounting hole when wall mounting.
  • *Note 2) In the case of the upward facing knob in the semi-standard specification, the C dimension will change. In the case of the ACG20, wall mounting is possible using the mounting hole on the lower side of the spacer with bracket.
  • *Note 3) For the semi-standard specifications (with auto drain, with barb fitting, with drain guide, metal bowl or metal bowl with level gauge), the B dimension will change.
Part Number
ACG30-03G1-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Regulator Handle Orientation Pressure Unit Attachment

-

1 Piece(s) Quote -Rc3/8[Plastic] Polycarbonate CasePresenceRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual300.05 to 0.85 MPaWithout drain cock, without barb fittingWithout drain cockDownwardUnit used on nameplate and pressure gauge: MPaNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Air Filter + Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Round-shaped pressure gauge (with limit indicator) Pressure gauge mounting angle(°) 0

Please check the type/dimensions/specifications of the part ACG30-03G1-R in the Air Combination Air Filter + Regulator + Lubricator ACG20/30/40 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ACG30-03G1-R trong chuỗi Air Combination Air Filter + Regulator + Lubricator ACG20/30/40.

Products like this...

Part Number
ACG20-01CG1-S
ACG20-01CG1-V
ACG20-01CG1-Y
ACG30-03G1-RY
ACG30-03G1-S
ACG30-03G1-S-NY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Regulator Handle Orientation Pressure Unit Attachment

-

1 Piece(s) Quote -Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain cock, without barb fittingWithout drain cockDownwardUnit used on nameplate and pressure gauge: MPaPressure switch

-

1 Piece(s) Quote -Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain cock, without barb fittingWithout drain cockDownwardUnit used on nameplate and pressure gauge: MPaResidual Pressure Relief 3-Port Connection Valve

-

1 Piece(s) Quote -Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain cock, without barb fittingWithout drain cockUpwardUnit used on nameplate and pressure gauge: MPaNone

-

1 Piece(s) Quote -Rc3/8[Plastic] Polycarbonate CasePresenceRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual300.05 to 0.85 MPaWithout drain cock, without barb fittingWithout drain cockUpwardUnit used on nameplate and pressure gauge: MPaNone

-

1 Piece(s) Quote -Rc3/8[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual300.05 to 0.85 MPaWithout drain cock, without barb fittingWithout drain cockDownwardUnit used on nameplate and pressure gauge: MPaPressure switch

-

1 Piece(s) Quote -Rc3/8[Plastic] Polycarbonate CasePresenceNon-relief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual300.05 to 0.85 MPaWithout drain cock, without barb fittingWithout drain cockUpwardUnit used on nameplate and pressure gauge: MPaPressure switch