(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Air Combination Air Filter + Regulator + Lubricator with no need to cut a panel for the pressure gauge.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· One-touch installation and removal of the pressure gauge cover.
· The mounting angle of the pressure gauge can be selected according to the piping direction.
· Pressure gauge anti-rotation mechanism.
ACG20: product images
ACG40: product images
Model number example
Model | ACG20 | ACG30 | ACG40 | |
---|---|---|---|---|
Components | Air Filter | AF20 | AF30 | AF40 |
Regulator | ARG20 | ARG30 | ARG40 | |
Lubricator | AL20 | AL30 | AL40 | |
Connection port size | 1/8 1/4 | 1/4 3/8 | 1/4 3/8 1/2 | |
Applicable fluids | Air | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Set pressure range | 0.05 to 0.85 MPa | |||
Relief pressure | Set pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR]) | |||
Ambient temperature and working fluid temperature | -5 to 60°C (no freezing) | |||
Filtration | 5 mm | |||
Recommended lubricant | Type 1 turbine oil (ISO VG32) | |||
Regulator construction | Relieving type | |||
Case materials | Polycarbonate | |||
Bowl guard | Semi-standard | Standard equipment | ||
Sight dome material | Polycarbonate | |||
Weight (kg) | 0.51 | 1.11 | 1.87 |
(Unit: mm)
Air Combination Air Filter + Regulator + Lubricator ACG20/30/40: dimensional drawings
Model | Connection port size | Standard specification | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | P | Bracket mounting dimensions | |||||||||||
E | F | G | H 1 | H 2 | J | K | L | øL | M | |||||||
ACG20 | 1/8, 1/4 | 126 | 87 | 36 | 60 | 28.5 | 41.5 | 43 | 30 | 24 | Note 1) - | Note 1) - | Note 1) - | Note 1) - | 5.5 | 3.2 |
ACG30 | 1/4, 3/8 | 167 | 115 | 41 | 80 | 30 | 55 | 57 | 41 | 35 | 35 | - | 14 | 7 | 7 | 4 |
ACG40 | 1/4, 3/8, 1/2 | 220 | 147 | 48 | 110 | 38 | 72.5 | 75 | 50 | 40 | 40 | - | 18 | 9 | 9 | 4 |
Model | Semi-standard specifications | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Note 2) Handle facing upward | Note 3) With auto drain | Note 3) With barb fittings | Note 3) With drain guide | Note 3) Metal bowl | Note 3) Metal bowl with level gauge | |||||
C | H 2 | J | K | L | B | B | B | B | B | |
ACG20 | 87 | 24 | 33 | 12 | 5.5 | 105 | - | 91 | 87 | - |
ACG30 | 108.5 | 35 | - | 14 | 7 | 156 | 123 | 122 | 128 | 148 |
ACG40 | 114.5 | 40 | - | 18 | 9 | 186 | 155 | 154 | 160 | 180 |
Part Number |
---|
ACG20-02G1-K |
ACG20-02G1-KS |
ACG20-02G1-KSV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Size of Body | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Regulator Handle Orientation | Pressure Unit | Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | 20 | 0.05 to 0.85 MPa | Without drain cock, without barb fitting | Without drain cock | Downward | Unit used on nameplate and pressure gauge: MPa | Check valve | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | 20 | 0.05 to 0.85 MPa | Without drain cock, without barb fitting | Without drain cock | Downward | Unit used on nameplate and pressure gauge: MPa | Check valve / Pressure switch | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | 20 | 0.05 to 0.85 MPa | Without drain cock, without barb fitting | Without drain cock | Downward | Unit used on nameplate and pressure gauge: MPa | Residual Pressure Relief 3-Port Connection Valve / Check valve / Pressure switch |
Loading...Tải…
Regulator Unit Combination | Air Filter + Regulator + Lubricator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Pressure Gauge | Round-shaped pressure gauge (with limit indicator) | Pressure gauge mounting angle(°) | 0 |