(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Mist Separator Regulator.
[Features]
· The AWM Series combines a regulator and mist separator into one unit. Use for clean air blowing applications. (Filtration: 0.3 μm)
· The AWD Series combines a regulator and micro-sized mist separator into one unit. Use for ultra-clean air blowing applications. (Filtration: 0.01 μm)
AWM20/AWD20 product image
AWM40 / AWD40 product images
Model number example (standard specifications)
Model number example (made-to-order specification)
- | Symbol | Content | (1) | |||||
---|---|---|---|---|---|---|---|---|
Body size | ||||||||
20 | 30 | 40 | ||||||
(2) | Screw Type | No Mark | Rc | ● | ● | ● | ||
N*1 | NPT | ● | ● | ● | ||||
F*2 | G | ● | ● | ● | ||||
(3) | Port size | 01 | 1/8 | ● | - | - | ||
02 | 1/4 | ● | ● | ● | ||||
03 | 3/8 | - | ● | ● | ||||
04 | 1/2 | - | - | ● | ||||
(4) | 3* Option | a | Mounting | No Mark | Without optional mounting parts | ● | ● | ● |
B*4 | With Bracket | ● | ● | ● | ||||
H | With set nuts | ● | ● | ● | ||||
b | Float type auto drain | No Mark | Without auto drain | ● | ● | ● | ||
C | Float type auto drain (N.C.) | ● | ● | ● | ||||
D | Float type auto drain (N.O.) | - | ● | ● | ||||
c | Pressure gauge | No Mark | Without pressure gauge | ● | ● | ● | ||
E | Square Embedded Type Pressure Gauge | ● | ● | ● | ||||
G | Round-type pressure gauge | ● | ● | ● | ||||
M | Round-type pressure gauge (with color zone) | ● | ● | ● | ||||
Digital pressure switch | E1*5 | Output: NPN output / Lead wire electrical entry: wiring bottom entry | ● | ● | ● | |||
E2*5 | Output: NPN output / Lead wire electrical entry: wiring top entry | ● | ● | ● | ||||
E3*5 | Output: PNP output / Lead wire electrical entry: wiring bottom entry | ● | ● | ● | ||||
E4*5 | Output: PNP output / Lead wire electrical entry: wiring top entry | ● | ● | ● | ||||
Part Number |
---|
AWD30-02CE-2 |
AWD30-02CG-2 |
AWD30-02DE-2 |
AWD30-02DG-2 |
AWD30-02DM-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Filter, Filtration Level | Compressed Air Quality | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc1/4 | 0.01μm | - | [Metal] Metal Case | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | 0.01μm | - | [Metal] Metal Case | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | 0.01μm | - | [Metal] Metal Case | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | 0.01μm | - | [Metal] Metal Case | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | 0.01μm | - | [Metal] Metal Case | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 30 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None |
Loading...Tải…
Regulator Unit Combination | Filter Regulator | Max. Operating Pressure(MPa) | 1 |