(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40 (Part Number)

Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC Mist Separator Regulator.
[Features]
· The AWM Series combines a regulator and mist separator into one unit. Use for clean air blowing applications. (Filtration: 0.3 μm)
· The AWD Series combines a regulator and micro-sized mist separator into one unit. Use for ultra-clean air blowing applications. (Filtration: 0.01 μm)

Mist Separator Regulator AWM, Micro Mist Separator Regulator AWD Detailed Example

AWM20/AWD20 product image

AWM20/AWD20 product image

 AWM40 / AWD40 product images

AWM40 / AWD40 product images

Mist Separator Regulator AWM, Micro Mist Separator Regulator AWD Specifications

Model number notation (standard specifications)

Model number example (standard specifications)

Model number example (standard specifications)

How to Order (Made-to-Order Specifications)

Model number example (made-to-order specification)

Model number example (made-to-order specification)

-SymbolContent(1)
Body size
203040
(2)Screw TypeNo MarkRc
N*1NPT
F*2G
(3)Port size011/8--
021/4
033/8-
041/2--
(4)3* OptionaMountingNo MarkWithout optional mounting parts
B*4With Bracket
HWith set nuts
bFloat type auto drainNo MarkWithout auto drain
CFloat type auto drain (N.C.)
DFloat type auto drain (N.O.)-
cPressure gaugeNo MarkWithout pressure gauge
ESquare Embedded Type Pressure Gauge
GRound-type pressure gauge
MRound-type pressure gauge (with color zone)
Digital pressure switchE1*5Output: NPN output / Lead wire electrical entry: wiring bottom entry
E2*5Output: NPN output / Lead wire electrical entry: wiring top entry
E3*5Output: PNP output / Lead wire electrical entry: wiring bottom entry
E4*5Output: PNP output / Lead wire electrical entry: wiring top entry
Part Number
AWD20-01-1C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Filter, Filtration Level Compressed Air Quality Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories

1,861,000 VND

1 Piece(s) 32 Day(s) -Rc1/80.01μm-[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Filter Regulator Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part AWD20-01-1C in the Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AWD20-01-1C trong chuỗi Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40.

Products like this...

Part Number
AWD20-01
AWD20-01-1
AWD20-01-1N
AWD20-01-2
AWD20-01-6
AWD20-01-6C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Filter, Filtration Level Compressed Air Quality Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories

1,742,000 VND

1 Piece(s) 32 Day(s) -Rc1/80.01μm-[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

-

1 Piece(s) Quote -Rc1/80.01μm-[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

-

1 Piece(s) Quote -Rc1/80.01μm-[Plastic] Polycarbonate CaseNoNon-relief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

-

1 Piece(s) Quote -Rc1/80.01μm-[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

-

1 Piece(s) Quote -Rc1/80.01μm-[Plastic] Nylon CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

-

1 Piece(s) Quote -Rc1/80.01μm-[Plastic] Nylon CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone