(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.
Part Number |
---|
AW10-M5BC-R-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | M5 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | No (No Pressure Port Plug) | 10 | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket | - |
Loading...Tải…
Regulator Unit Combination | Filter Regulator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 |
Please check the type/dimensions/specifications of the part AW10-M5BC-R-A in the Filter Regulator AW10-A To AW40-A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AW10-M5BC-R-A trong chuỗi Filter Regulator AW10-A To AW40-A.
Part Number |
---|
20-AW20-01BG-C-A |
20-AW20-01BG-R-A |
20-AW20-02-A |
AW10-M5BC-Z-A |
AW10-M5BCG-1-A |
AW10-M5BCG-12-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,423,165 VND | 1 Piece(s) | 32 Day(s) | 10 | Rc1/8 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | With Bracket | Copper and Fluorine Unavailable Specifications | ||
2,341,259 VND | 1 Piece(s) | 32 Day(s) | 10 | Rc1/8 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | With Bracket | Copper and Fluorine Unavailable Specifications | ||
1,028,173 VND | 1 Piece(s) | 32 Day(s) | 10 | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None | Copper and Fluorine Unavailable Specifications | ||
- | 1 Piece(s) | Quote | - | M5 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | No (No Pressure Port Plug) | 10 | 0.05 to 0.7 MPa | With drain cock | Name plate, bowl caution plate and pressure gauge units: psi, °F | None | With Bracket | - | ||
- | 1 Piece(s) | Quote | - | M5 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | 0.02 to 0.2 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket | - | ||
- | 1 Piece(s) | Quote | - | M5 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | 0.02 to 0.2 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket | - |