(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Filter Regulator AW10-A To AW40-A (Part Number)

Filter Regulator AW10-A To AW40-A

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.

Part Number
AW20-02B-JN-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Type

1,156,000 VND

1 Piece(s) 32 Day(s) -Rc1/4[Plastic] Polycarbonate CaseNoNon-relief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No (Drain Guide)No (No Pressure Port Plug)200.05 to 0.7 MPaDrain guide 1/8Unit used on nameplate and pressure gauge: MPaNoneWith Bracket-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part AW20-02B-JN-A in the Filter Regulator AW10-A To AW40-A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AW20-02B-JN-A trong chuỗi Filter Regulator AW10-A To AW40-A.

Products like this...

Part Number
20-AW20-01BG-C-A
20-AW20-01BG-R-A
20-AW20-02-A
AW20-02B-JR-A
AW20-02B-N-A
AW20-02B-NR-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Type

2,423,165 VND

1 Piece(s) 32 Day(s) 10Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneWith BracketCopper and Fluorine Unavailable Specifications

2,341,259 VND

1 Piece(s) 32 Day(s) 10Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneWith BracketCopper and Fluorine Unavailable Specifications

1,028,173 VND

1 Piece(s) 32 Day(s) 10Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneNoneCopper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote -Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Not Provided] No (Drain Guide)No (No Pressure Port Plug)200.05 to 0.7 MPaDrain guide 1/8Unit used on nameplate and pressure gauge: MPaNoneWith Bracket-

1,117,000 VND

1 Piece(s) 32 Day(s) -Rc1/4[Plastic] Polycarbonate CaseNoNon-relief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket-

1,117,000 VND

1 Piece(s) 32 Day(s) -Rc1/4[Plastic] Polycarbonate CaseNoNon-relief type[Reverse Flow (Right to Left)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket-