(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Combination, Filter Regulator + Mist Separator, AC20D-A To AC40D-A (Part Number)

Air Combination, Filter Regulator + Mist Separator, AC20D-A To AC40D-A
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.

Air Combination, Filter Regulator + Mist Separator, AC20D-A to AC40D-A Detailed Example

AC20D-A product image

AC20D-A product image

AC40D-A product image

AC40D-A product image

How to Order Air Combination, Filter Regulator + Mist Separator, AC20D-A to AC40D-A

Model number example

Model number example

How to order: image 1

How to order: image 1

How to order: image 2

How to order: image 2

  • *1: Options G and M are not assembled and are supplied loose at the time of shipment.
  • *2: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
  • *3: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
  • *4: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type.
  • *5: The bracket position varies depending on the pressure switch mounting.
  • *6: Make sure that the outlet pressure is released to atmospheric pressure using a pressure gauge. For the V1 specification, use the regulator with a set pressure of 0.15 MPa or more to ensure the pressure release.
  • *7: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
  • *8: Does not include a valve function.
  • *9: Thread type NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
    However, the pressure switch offers dual unit presentation in both MPa and psi.
    Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
  • *10: ○ is for thread type NPT only.
  • *11: Metal bowl: Cannot be selected in combination with 2, 8.
  • *12: Float type auto drain: Cannot be selected in combination with C, D.

Standard specification

ModelAC20D-AAC30D-AAC40D-AAC40D-06-A
ComponentsFilter Regulator [AW]AW20-AAW30-AAW40-AAW40-06-A
Mist Separator [AFM]AFM20-AAFM30-AAFM40-AAFM40-06-A
Port size1/8, 1/41/4, 3/81/4 / 3/8 / 1/23/4
Pressure Gauge Connection Port Size [AW]1/8
FluidAir
Ambient and fluid temperature--5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Set Pressure Range [AW]0.05 to 0.7 MPa
Filtration [AW/AFM]AW: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Rated Flow (L/min [ANR]) [AFM] *1150330800800
Oil Mist Density at Outlet Side [AFM]*2 *3Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm)
Bowl Material [AW/AFM]Polycarbonate
Bowl Guard [AW/AFM]Semi-standard (steel)Standard equipment (polycarbonate)
Structure [AW]Relieving type
Weight (kg)0.330.661.241.35
  • *1: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure.
    Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
  • *2: At compressor discharge concentration 30 mg/m3 (ANR)
  • *3: The bowl seal and other “O”-rings use a small amount of grease.

Dimensions: Air Combination, Filter Regulator + Mist Separator, AC20D-A to AC40D-A

AC20D-A

AC20D-A dimensional drawing

AC20D-A dimensional drawing

AC30D-A to AC40D-06-A

Part Number
AC20D-01-2-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit Made to order specifications Type

2,257,000 VND

1 Piece(s) 32 Day(s) -Rc1/81[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNone0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPa--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Filter Regulator + Mist Separator Filter, Filtration Level 5μm Mist Separator 0.3μm
Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part AC20D-01-2-A in the Air Combination, Filter Regulator + Mist Separator, AC20D-A To AC40D-A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AC20D-01-2-A trong chuỗi Air Combination, Filter Regulator + Mist Separator, AC20D-A To AC40D-A.

Products like this...

Part Number
20-AC40D-03CG-V-A
AC20D-01-1-A
AC20D-01-12NR-A
AC20D-01-A
AC20D-01-C-A
AC20D-01-CJNR-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit Made to order specifications Type

-

1 Piece(s) Quote 10Rc3/8-[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneMounting position: AW+AFM+V0.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneCopper-based/fluorine-based is not compatible

2,059,000 VND

1 Piece(s) 32 Day(s) -Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNone0.02 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPa--

-

1 Piece(s) Quote -Rc1/81[Metal] Metal CaseNoNon-relief type[Reverse Flow (Right to Left)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNone0.02 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPa--

2,059,000 VND

1 Piece(s) 32 Day(s) -Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNone0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPa--

2,296,000 VND

1 Piece(s) 32 Day(s) -Rc1/81[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNone0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPa--

-

1 Piece(s) Quote -Rc1/81[Plastic] Polycarbonate CasePresenceNon-relief type[Reverse Flow (Right to Left)] Flow Direction[Not Provided] No (Drain Guide)No (No Pressure Port Plug)20NoneNone0.05 to 0.7 MPaDrain guide 1/8Unit used on nameplate and pressure gauge: MPa--