(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
AC20C-A product image
AC40C-A product image
Model number example
Model number selection table 1
Model number selection table 2
Model | AF20C-A | AF25C-A | AF30C-A | AF40C-A | AF40C-06-A | |
---|---|---|---|---|---|---|
Components | Air filter [AF] | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A |
Mist Separator [AFM] | AFM20-A | AFM30-A | AFM30-A | AFM40-A | AFM40-06-A | |
Regulator [AR] | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | |
Pressure Gauge Connection Port Size [AR] | 1/8 | |||||
Fluid | Air | |||||
Ambient and fluid temperature | -5 to +60°C (no freezing) | |||||
Proof pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.05 MPa | |||||
Set Pressure Range [AR] | 0.05 to 0.7 MPa | |||||
Filtration [AF/AM] | AF: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%) | |||||
Oil Mist Density at Outlet Side [AFM] | Max. 1.0 mg/m3 (ANR) (≈ 0.8 ppm) *2 *3 | |||||
Rated Flow (L/min [ANR]) [AFM] *1 | 200 | 450 | 450 | 1,100 | 1,100 | |
Bowl Material [AF/AFM] | Polycarbonate | |||||
Bowl Guard [AF/AFM] | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Construction [AR] | Relieving type | |||||
Weight (kg) | 0.39 | 0.67 | 0.82 | 1.53 | 1.66 |
Part Number |
---|
AC20C-02CG-TV1-R-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Max. Operating Pressure (MPa) | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc1/4 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Reverse Flow (Right to Left) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: V+AF+AFM+AR | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | Yes | None |
Loading...Tải…
Regulator Unit Combination | Air Filter + Mist Separator + Regulator | Filter, Filtration Level | 5μm | Mist Separator | 0.3μm |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Type | Standard |
Please check the type/dimensions/specifications of the part AC20C-02CG-TV1-R-A in the Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AC20C-02CG-TV1-R-A trong chuỗi Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A.
Part Number |
---|
AC20C-01-R-A |
AC20C-01-T-A |
AC20C-01-V-A |
AC20C-02CG-V-1-A |
AC20C-02CG-V-2-A |
AC20C-02CG-V-6-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Max. Operating Pressure (MPa) | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Reverse Flow (Right to Left) | [Manual] Manual | No (No Pressure Port Plug) | 20 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None | ||
2,553,000 VND | 1 Piece(s) | 32 Day(s) | - | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Manual] Manual | No (No Pressure Port Plug) | 20 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | Yes | None | ||
3,582,000 VND | 1 Piece(s) | 32 Day(s) | - | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Manual] Manual | No (No Pressure Port Plug) | 20 | None | Mounting position: AF + AFM + AR + V | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AFM + AR + V | 0.02 to 0.2 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None | ||
5,193,000 VND | 1 Piece(s) | 32 Day(s) | - | Rc1/4 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AFM + AR + V | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | 1 | [Plastic] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AFM + AR + V | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None |