(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
AC20C-A product image
AC40C-A product image
Model number example
Model number selection table 1
Model number selection table 2
Model | AF20C-A | AF25C-A | AF30C-A | AF40C-A | AF40C-06-A | |
---|---|---|---|---|---|---|
Components | Air filter [AF] | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A |
Mist Separator [AFM] | AFM20-A | AFM30-A | AFM30-A | AFM40-A | AFM40-06-A | |
Regulator [AR] | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | |
Pressure Gauge Connection Port Size [AR] | 1/8 | |||||
Fluid | Air | |||||
Ambient and fluid temperature | -5 to +60°C (no freezing) | |||||
Proof pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.05 MPa | |||||
Set Pressure Range [AR] | 0.05 to 0.7 MPa | |||||
Filtration [AF/AM] | AF: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%) | |||||
Oil Mist Density at Outlet Side [AFM] | Max. 1.0 mg/m3 (ANR) (≈ 0.8 ppm) *2 *3 | |||||
Rated Flow (L/min [ANR]) [AFM] *1 | 200 | 450 | 450 | 1,100 | 1,100 | |
Bowl Material [AF/AFM] | Polycarbonate | |||||
Bowl Guard [AF/AFM] | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Construction [AR] | Relieving type | |||||
Weight (kg) | 0.39 | 0.67 | 0.82 | 1.53 | 1.66 |
Part Number |
---|
AC40C-04C-6-A |
AC40C-04C-A |
AC40C-04D-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Max. Operating Pressure (MPa) | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc1/2 | 1 | [Plastic] Nylon Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | No (No Pressure Port Plug) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None | ||
6,017,000 VND | 1 Piece(s) | 32 Day(s) | - | Rc1/2 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | No (No Pressure Port Plug) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None | ||
5,819,000 VND | 1 Piece(s) | 32 Day(s) | - | Rc1/2 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | No (No Pressure Port Plug) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit notation of name plate and pressure gauge: MPa | None | None |
Loading...Tải…
Regulator Unit Combination | Air Filter + Mist Separator + Regulator | Filter, Filtration Level | 5μm | Mist Separator | 0.3μm |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Type | Standard |