(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air slide table manufactured by SMC
[Features]
· Provides rapid transport of shock-sensitive workpieces
· Maximum speed: 600 mm/s
Part Number |
---|
REBR25-450-Y59A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Port Screw Type | Switch Rail | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 450 | 1.2 | 70 | 25 | 42.5 | 44 | Rc | Yes | Y59A | 0.5 | - | 2 | None |
Loading...Tải…
Table Material | Aluminum Alloy | Max. Load Mass (Horizontal Mounting)(kg) | 1~4.9 | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | Hard Anodize | Guide Type | Direct mounted |
Specifications | Magnet built-in | Custom-made Specifications | 0.18 to 0.7 |
Please check the type/dimensions/specifications of the part REBR25-450-Y59A in the Sine Rodless Cylinder, Direct Mount Type, REBR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần REBR25-450-Y59A trong chuỗi Sine Rodless Cylinder, Direct Mount Type, REBR Series.
Part Number |
---|
REBR15-1000 |
REBR15-120-M9NL |
REBR15-125 |
REBR25-450-Y59BL |
REBR25-455-Z73L |
REBR25-460 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Port Screw Type | Switch Rail | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1,000 | 1 | 53 | 15 | 31.5 | 32 | M screw | Yes | None | - | - | - | None | ||
- | 1 Piece(s) | Quote | 120 | 1 | 53 | 15 | 31.5 | 32 | M screw | Yes | M9N | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 125 | 1 | 53 | 15 | 31.5 | 32 | M screw | Yes | None | - | - | - | None | ||
- | 1 Piece(s) | Quote | 450 | 1.2 | 70 | 25 | 42.5 | 44 | Rc | Yes | Y59B | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 455 | 1.2 | 70 | 25 | 42.5 | 44 | Rc | Yes | Z73 | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 460 | 1.2 | 70 | 25 | 42.5 | 44 | Rc | Yes | None | - | - | - | None |