(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Sine Rodless Cylinder, Direct Mount Type, REBR Series (Part Number)

Sine Rodless Cylinder, Direct Mount Type, REBR Series
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
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

Product Description

An air slide table manufactured by SMC

[Features]
· Provides rapid transport of shock-sensitive workpieces
· Maximum speed: 600 mm/s

Part Number
REBR32-400-Z73
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order

-

1 Piece(s) Quote 4001.5763253.555RcYesZ730.5-2None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 1~4.9 Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Direct mounted
Specifications Magnet built-in Custom-made Specifications 0.18 to 0.7

Please check the type/dimensions/specifications of the part REBR32-400-Z73 in the Sine Rodless Cylinder, Direct Mount Type, REBR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần REBR32-400-Z73 trong chuỗi Sine Rodless Cylinder, Direct Mount Type, REBR Series.

Products like this...

Part Number
REBR15-1000
REBR15-120-M9NL
REBR15-125
REBR32-400-Z73L
REBR32-400N
REBR32-405-A903
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order

-

1 Piece(s) Quote 1,0001531531.532M screwYesNone---None

-

1 Piece(s) Quote 1201531531.532M screwYesM9N3-2None

-

1 Piece(s) Quote 1251531531.532M screwYesNone---None

-

1 Piece(s) Quote 4001.5763253.555RcYesZ733-2None

-

1 Piece(s) Quote 4001.5763253.555RcNoneNone---None

-

1 Piece(s) Quote 4051.5763253.555RcYesA900.5-3None