(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sine Rodless Cylinder, Direct Mount Type, REBR Series (Part Number)

Sine Rodless Cylinder, Direct Mount Type, REBR Series
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
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

Product Description

An air slide table manufactured by SMC

[Features]
· Provides rapid transport of shock-sensitive workpieces
· Maximum speed: 600 mm/s

Part Number
REBR32-685-A93
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order

-

1 Piece(s) Quote 6851.5763253.555RcYesA930.5-2None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 1~4.9 Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Direct mounted
Specifications Magnet built-in Custom-made Specifications 0.18 to 0.7

Please check the type/dimensions/specifications of the part REBR32-685-A93 in the Sine Rodless Cylinder, Direct Mount Type, REBR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần REBR32-685-A93 trong chuỗi Sine Rodless Cylinder, Direct Mount Type, REBR Series.

Products like this...

Part Number
REBR15-1000
REBR15-120-M9NL
REBR15-125
REBR32-685-A93L
REBR32-700
REBR32-700-M9NW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order

-

1 Piece(s) Quote 1,0001531531.532M screwYesNone---None

-

1 Piece(s) Quote 1201531531.532M screwYesM9N3-2None

-

1 Piece(s) Quote 1251531531.532M screwYesNone---None

-

1 Piece(s) Quote 6851.5763253.555RcYesA933-2None

-

1 Piece(s) Quote 7001.5763253.555RcYesNone---None

-

1 Piece(s) Quote 7001.5763253.555RcYesM9NW0.5-2None