(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A REAR Series direct mount type sine rodless cylinder, capable of stopping rotation within an allowable range.
[Features]
· Select a maximum speed of 300 mm/s or 600 mm/s.
· The cylinder can be mounted directly.
· Auto switches can be mounted without protruding from the cylinder.
· Compact external appearance.
· The body mounting surface can be the top surface or one side surface.
[Applications]
· Use for extremely tight spaces.
Sine Rodless Cylinder, direct mount type, REAR Series product image
Tube Inner Diameter (mm) | 10 | 15 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Fluid | Air | |||||
Guaranteed Proof Pressure | 1.05 MPa | |||||
Maximum Operating Pressure | 0.7 MPa | |||||
Minimum Operating Pressure | 0.18 MPa | |||||
Ambient Temperature and Operating Fluid Temperature | -10°C to 60°C (no freezing) | |||||
Piston Speed (Max) * | 50 to 300 mm/s | |||||
Lubrication | Not required (non-lube) | |||||
Stroke Length Tolerance (mm) | 0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8), | |||||
Holding Force (N) | 53.9 | 137 | 231 | 363 | 588 | 922 |
*The operating piston speed above indicates the maximum speed. From the beginning of body movement at the stroke end until the end of the cushion stroke takes approx. 0.5 seconds (one side) or 1 second for both sides.
Model number examples
ø10 mm / ø15 mm structural drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard Anodize |
2 | Cylinder Tube | Stainless steel | - |
3 | Shaft | Stainless steel | - |
4 | Piston-Side Yoke | Rolled steel plate | Zinc chromate |
5 | External Slider Side Yoke | Rolled steel plate | Zinc chromate |
6 | Magnet A | - | - |
7 | Magnet B | - | - |
8 | Piston | Aluminum alloy | Chromate |
9 | Spacer | Rolled steel plate | Nickel plating |
10 | Retaining Ring | Carbon tool steel | Phosphate conversion coating |
11 | Cushion Ring | Stainless steel | - |
12 | End Cover A | Aluminum alloy | Hard Anodize |
13 | End Cover B | Aluminum alloy | Hard Anodize |
14 | Attachment Ring | Aluminum alloy | Hard Anodize |
15 | Type C Retaining Ring for Shaft | Stainless steel | REAR10 |
High carbon steel wire material | Nickel plating (REAR15) | ||
16 | Hex Socket Head Set Screw | Chromium steel | Nickel plating |
17 | Holding Plate | Aluminum alloy | - |
*18 | Cylinder Tube Gasket | NBR | - |
*19 | Wear Ring A | Special resin | - |
*20 | Wear Ring B | Special resin | - |
*21 | Piston Seal | NBR | - |
*22 | Scraper | NBR | - |
*23 | Cushion Seal | NBR | - |
24 | Magnetic Shielding Plate | Rolled steel plate | Bright chromate |
25 | Switch Rail | Aluminum alloy | Clear anodizing |
26 | Magnet | - | - |
27 | Hexagon Socket Head Bolt | Chromium steel | Nickel plating |
*28 | Wear Ring C | Special resin | - |
Tube Internal Diameter (mm) | Order Number | Content |
---|---|---|
10 | REAR10-PS | *1, *2 Set of above numbers (18), (20), (21), (22), (23), (28) |
15 | REAR15-PS | *1 Set of above numbers (18), (19), (20), (21), (22), (23), (28) |
*1: The (23) cushion seal may be difficult to replace.
*2: Contact SMC when replacing the ø10‑mm (19) wear ring A.
(Unit: mm)
Sine Rodless Cylinder, direct mount type, REAR Series dimensional drawing
Model | A | B | C | CB | CR | D | F | G | GP | GW | H | HA | HC | HR | HS | HT | J × E |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
REAR10 | 10.5 | 6.5 | 3.2 | 2 | 0.5 | 12 | 6.5 | 6 | 27 | 25.5 | 26 | 24 | 25 | 24 | 5 | 14 | M4 × 0.7 × 6 |
REAR15 | 12 | 8 | 4.2 | 2 | 0.5 | 17 | 8 | 7 | 33 | 31.5 | 32 | 30 | 31 | 30 | 8.5 | 17 | M5 × 0.8 × 7 |
REAR20 | 9 | 9.5 | 5.2 | 3 | 1 | 22.8 | 9 | 6 | 39 | 37.5 | 39 | 36 | 38 | 36 | 7.5 | 21 | M6 × 1 × 8 |
REAR25 | 8.5 | 9.5 | 5.2 | 3 | 1 | 27.8 | 8.5 | 6 | 44 | 42.5 | 44 | 41 | 43 | 41 | 6.5 | 23.5 | M6 × 1 × 8 |
REAR32 | 10.5 | 11 | 6.5 | 3 | 1.5 | 35 | 10.5 | 7 | 55 | 53.5 | 55 | 52 | 54 | 51 | 7 | 29 | M8 × 1.25 × 10 |
REAR40 | 10 | 11 | 6.5 | 5 | 2 | 43 | 13 | 7 | 65 | 63.5 | 67 | 62 | 66 | 62 | 8 | 36 | M8 × 1.25 × 10 |
Model | K | L | LD | M | MM | N | P | PW | Q | QW | T | W | WS | X | Y | Z | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
No Symbol | TN | TF | ||||||||||||||||
REAR10 | 9 | 38 | 3.5 | 4 | M3 × 0.5 | 4.5 | M5 × 0.8 | - | - | 26 | 68 | 14 | 19.5 | 20 | 8 | 15 | 39.5 | 80 |
REAR15 | 14 | 53 | 4.3 | 5 | M4 × 0.7 | 6 | M5 × 0.8 | - | - | 32 | 84 | 18 | 21 | 25 | 7 | 18 | 54.5 | 98 |
REAR20 | 11 | 62 | 5.6 | 5 | M4 × 0.7 | 7 | Rc 1/8 | NPT 1/8 | - | 38 | 95 | 17 | 20.5 | 40 | 7 | 22 | 64 | 107 |
REAR25 | 15 | 70 | 5.6 | 6 | M5 × 0.8 | 6.5 | Rc 1/8 | NPT 1/8 | G 1/8 | 43 | 105 | 20 | 21.5 | 40 | 7 | 28 | 72 | 117 |
REAR32 | 13 | 76 | 7 | 7 | M6 × 1 | 8.5 | Rc 1/8 | NPT 1/8 | G 1/8 | 54 | 116 | 26 | 24 | 50 | 7 | 35 | 79 | 130 |
REAR40 | 15 | 90 | 7 | 8 | M6 × 1 | 11 | Rc1/4 | NPT 1/4 | - | 64 | 134 | 34 | 26 | 60 | 7 | 40 | 93 | 148 |
Part Number |
---|
REAR15-150-M9B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Switch Rail | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Custom-made | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,305,118 VND | 1 Piece(s) | 32 Day(s) | 150 | 1~4.9 | 1 | 53 | 15 | [Anodize] Hard Anodize | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | M9B | 0.5 | - | 2 | 0.18 to 0.7 | - | None |
Loading...Tải…
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Guide Type | Direct mounted |
Please check the type/dimensions/specifications of the part REAR15-150-M9B in the Sine Rodless Cylinder, Direct Mount Type REAR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần REAR15-150-M9B trong chuỗi Sine Rodless Cylinder, Direct Mount Type REAR Series.
Part Number |
---|
REAR10-100-M9BWL |
REAR10-120 |
REAR10-120-A93 |
REAR15-150-M9BL |
REAR15-150-M9BL-XC57 |
REAR15-150-M9BM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Switch Rail | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Custom-made | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,097,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | - | 25.5 | 26 | - | M screw | Yes | Magnet built-in | M9BW | 3 | - | 2 | 0.18 to 0.7 | - | None | ||
- | 1 Piece(s) | Quote | 120 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | - | 25.5 | 26 | - | M screw | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | - | None | ||
- | 1 Piece(s) | Quote | 120 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | - | 25.5 | 26 | - | M screw | Yes | Magnet built-in | A93 | 0.5 | - | 2 | 0.18 to 0.7 | - | None | ||
- | 1 Piece(s) | Quote | 150 | 1~4.9 | 1 | 53 | 15 | [Anodize] Hard Anodize | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | M9B | 3 | - | 2 | 0.18 to 0.7 | - | None | ||
- | 1 Piece(s) | Quote | 150 | 1~4.9 | 1 | 53 | 15 | [Anodize] Hard Anodize | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | M9B | 3 | - | 2 | 0.18 to 0.7 | - | Rodless cylinder with floating joint | ||
- | 1 Piece(s) | Quote | 150 | 1~4.9 | 1 | 53 | 15 | [Anodize] Hard Anodize | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | M9B | 1 | - | 2 | 0.18 to 0.7 | - | None |