(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A linear guide type of Mechanically Jointed Rodless Cylinder that is both low profile and compact.
[Features]
· Thickness has been reduced without losing carrying capacity.
· Reduced cylinder height.
Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image
Tube inner diameter (mm) | 16 | 25 | 40 |
---|---|---|---|
Usable fluids | Air | ||
Operating type | Double-acting type | ||
Operating pressure range | 0.15 to 0.8 MPa | 0.1 to 0.8 MPa | |
Guaranteed pressure resistance | 1.2 MPa | ||
Ambient temperature and working fluid temperature | 5 to 60°C | ||
Cushion | Air cushion, shock absorber | ||
Lubrication | Not required (lubrication-free) | ||
Allowable difference of stroke length | +1.8 0 | ||
Piping connection port diameter | M5 × 0.8 | Rc 1/8 | Rc 1/4 |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB10 | Intermediate stroke (dedicated body used) |
-XB11 | Long stroke type |
-XB20 | Stroke adjustment unit with adjusting bolt |
-XB22 | Shock absorber / soft type RJ series-equipped |
-XC56 | Includes dowel pins |
Single-axis type / MY2H structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Track base | Aluminum alloy | Anodized aluminum |
3 | Head cover WR | Aluminum alloy | Hard anodized aluminum |
4 | Head cover WL | Aluminum alloy | Hard anodized aluminum |
5 | Slide table | Aluminum alloy | Hard anodized aluminum |
6 | Piston yoke | Aluminum alloy | Hard anodized aluminum |
7 | Piston | Aluminum alloy | Chromate |
8 | Wear ring | Special resin | - |
9 | Belt separator | Special resin | - |
10 | Parallel pin | Stainless steel | - |
11 | Cushion ring | Aluminum alloy | Anodized aluminum |
12 | Cushion needle | Rolled steel | Nickel plating |
13 | Belt clamp | Special resin | - |
16 | Guide | - | - |
17 | End cover | Aluminum alloy | Hard anodized aluminum |
19 | Bearing | Special resin | - |
20 | End plate | Aluminum alloy | Hard anodized aluminum |
21 | Stopper | Carbon steel | Nickel plating after quenching |
22 | Top cover | Stainless steel | - |
23 | Magnet | - | - |
24 | Magnet | - | - |
25 | Seal magnet | Rubber magnet | - |
26 | Square nut | Carbon steel | Chromate |
27 | Square nut | Carbon steel | Chromate |
28 | Spring pin | Carbon tool steel | - |
29 | Parallel pin | Stainless steel | - |
30 | Hex socket set screw | Chrome molybdenum steel | Black zinc chromate plated |
31 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
32 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
33 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
34 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
35 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
36 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
37 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
38 | Steel ball | Spring steel material | Nickel plating |
44 | Hex socket head taper plug (tapered) | Carbon steel | Chromate |
45 | Hex socket head taper plug (tapered) | Carbon steel | Chromate |
46 | Lub-retainer | Special resin | - |
Double-axis type / MY2HT structural drawing
Number | Part name | Quantity | MY2H16G/MY2HT16G | MY2H25G / MY2HT25G | MY2H40G / MY2HT40G |
---|---|---|---|---|---|
14 | Seal belt | 1 | MY16-16C-[stroke] | MY25-16C-[stroke] | MY40-16C-[stroke] |
15 | Dust seal band | 1 | MY2H16-16B-[stroke] | MY2H25-16B-[stroke] | MY2H40-16B-[stroke] |
43 | O-ring | 2 | KA00309 | KA00309 | KA00320 |
(ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm)) | (ø7.15 (diameter 7.15 mm) × ø3.75 (diameter 3.75 mm) × ø1.7 (diameter 1.7 mm)) | |||
18 | Scraper | 2 | MY2B16-PS | MY2B25-PS | MY2B40-PS |
39 | Piston packing | 2 | |||
40 | Cushion seal | 2 | |||
41 | Tube gasket | 2 | |||
42 | O-ring | 4 |
MY2H tube inner diameter and G-stroke dimensional drawing
(Unit: mm)
Model | A | B | C | G | GB | H | L | J | LA | LB | LD | LE | (LL) | LW | M | MM | N | NC | NE | NH | NT | NV | NW | NX | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY2H16G | 80 | 6.5 | 3.3 | 8.5 | 17 | 28 | 80 | M3 × 0.5 | 70 | 50.4 | 3.4 | 4 | 40 | 83 | 7 | M4 × 0.7 | 20 | 14 | 27 | 2 | 3.5 | 3.4 | 48.2 | 5.8 | M5 × 0.8 |
MY2H25G | 105 | 9.5 | 5.4 | 10.7 | 19.5 | 37 | 110.8 | M5 × 0.8 | 100 | 71.7 | 5.5 | 5 | 49.6 | 123 | 9 | M5 × 0.8 | 25 | 21.3 | 35.5 | 3 | 5.3 | 5.5 | 71.8 | 8.5 | 1/8 |
MY2H40G | 165 | 14 | 32.5 | 15.5 | 31.5 | 58 | 180 | M6 × 1 | 158 | 80.3 | 9 | 6 | 75 | 161 | 13 | M6 × 1 | 40 | 32.4 | 56.5 | 4 | 6.5 | 6.6 | 82.1 | 10.5 | 1/4 |
(Unit: mm)
Model | PA | PB | PC | PD | PE | PF | PG | PH | PP | Q | QW | R | RR | RW | SS | TT | U | UU | VV | X | XX | Y | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY2H16G | 40 | 40 | 7.2 | 2.8 | 3.7 | 3.5 | 4 | 5.1 | 5.3 | 152 | 16.4 | 40 | 5 | 5.3 | 40 | 9.7 | 12.5 | 4 | 3 | 10.5 | 6 | 12 | 5 | 160 |
MY2H25G | 60 | 60 | 8.2 | 6.6 | 2.7 | 5.5 | 6 | 7.5 | 8 | 198 | 20.4 | 60 | 5 | 8.5 | 50 | 14 | 19.3 | 5 | 4.4 | 15.3 | 7.5 | 14 | 5 | 210 |
MY2H40G | 100 | 70 | 5.5 | 8.5 | 5 | 17 | 9 | 9.5 | 16 | 312 | 25.5 | 57 | 8 | 11 | 53.5 | 21.5 | 35.4 | 6 | 2 | 29 | 9 | 23 | 8 | 330 |
Part Number |
---|
MY2H16G-150H-M9N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 150 | [Aluminum] Aluminum Alloy | 10~19 | 15 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide 1 axis | 83 | 28 | Centralized piping type | M screw | Magnet built-in | M9N | 0.5 | - | 2 | 0.15 to 0.8 | H | None |
Loading...Tải…
Type | Rodless Cylinder | Rodless Cylinder Joint Type | Mechanically Jointed |
---|
Please check the type/dimensions/specifications of the part MY2H16G-150H-M9N in the Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY2H16G-150H-M9N trong chuỗi Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series.
Part Number |
---|
MY2H-A16L2 |
MY2H-A25L1 |
MY2H-A25L2 |
MY2H16G-150H-M9NL |
MY2H16G-150H-M9NVL |
MY2H16G-150H-M9NWLS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,584,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | - | 16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,629,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | - | 25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,629,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | - | 25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | 150 | [Aluminum] Aluminum Alloy | 10~19 | 15 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide 1 axis | 83 | 28 | Centralized piping type | M screw | Magnet built-in | M9N | 3 | - | 2 | 0.15 to 0.8 | H | None | ||
- | 1 Piece(s) | Quote | 150 | [Aluminum] Aluminum Alloy | 10~19 | 15 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide 1 axis | 83 | 28 | Centralized piping type | M screw | Magnet built-in | M9NV | 3 | - | 2 | 0.15 to 0.8 | H | None | ||
- | 1 Piece(s) | Quote | 150 | [Aluminum] Aluminum Alloy | 10~19 | 15 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide 1 axis | 83 | 28 | Centralized piping type | M screw | Magnet built-in | M9NW | 3 | - | 1 | 0.15 to 0.8 | H | None |