(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series (Part Number)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series
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
  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Product Description

A linear guide type of Mechanically Jointed Rodless Cylinder that is both low profile and compact.
[Features]
· Thickness has been reduced without losing carrying capacity.
· Reduced cylinder height.

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Details

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Specifications

Tube inner diameter (mm)162540
Usable fluidsAir
Operating typeDouble-acting type
Operating pressure range0.15 to 0.8 MPa0.1 to 0.8 MPa
Guaranteed pressure resistance1.2 MPa
Ambient temperature and working fluid temperature5 to 60°C
CushionAir cushion, shock absorber
LubricationNot required (lubrication-free)
Allowable difference of stroke length+1.8
0
Piping connection port diameterM5 × 0.8Rc 1/8Rc 1/4

Model number indication method

Model number example

Model number example

Made-to-order specifications

Display symbolSpecifications/details
-X168Helical coil insert screw specifications

Made-to-order specifications

Display symbolSpecifications/details
-XB10Intermediate stroke (dedicated body used)
-XB11Long stroke type
-XB20Stroke adjustment unit with adjusting bolt
-XB22Shock absorber / soft type RJ series-equipped
-XC56Includes dowel pins

Single-axis type / MY2H structural drawing

Single-axis type / MY2H structural drawing

Single-axis type / MY2H structural drawing

Components

NumberPart nameMaterialsAdditional notes
1Cylinder tubeAluminum alloyHard anodized aluminum
2Track baseAluminum alloyAnodized aluminum
3Head cover WRAluminum alloyHard anodized aluminum
4Head cover WLAluminum alloyHard anodized aluminum
5Slide tableAluminum alloyHard anodized aluminum
6Piston yokeAluminum alloyHard anodized aluminum
7PistonAluminum alloyChromate
8Wear ringSpecial resin-
9Belt separatorSpecial resin-
10Parallel pinStainless steel-
11Cushion ringAluminum alloyAnodized aluminum
12Cushion needleRolled steelNickel plating
13Belt clampSpecial resin-
16Guide--
17End coverAluminum alloyHard anodized aluminum
19BearingSpecial resin-
20End plateAluminum alloyHard anodized aluminum
21StopperCarbon steelNickel plating after quenching
22Top coverStainless steel-
23Magnet--
24Magnet--
25Seal magnetRubber magnet-
26Square nutCarbon steelChromate
27Square nutCarbon steelChromate
28Spring pinCarbon tool steel-
29Parallel pinStainless steel-
30Hex socket set screwChrome molybdenum steelBlack zinc chromate plated
31Hex socket head boltChrome molybdenum steelChromate
32Hex socket head boltChrome molybdenum steelChromate
33Hex socket head boltChrome molybdenum steelChromate
34Hex socket head boltChrome molybdenum steelChromate
35Hex socket head boltChrome molybdenum steelChromate
36Hex socket head boltChrome molybdenum steelChromate
37Hex socket head boltChrome molybdenum steelChromate
38Steel ballSpring steel materialNickel plating
44Hex socket head taper plug (tapered)Carbon steelChromate
45Hex socket head taper plug (tapered)Carbon steelChromate
46Lub-retainerSpecial resin-

Double-axis type / MY2HT structural drawing

Double-axis type / MY2HT structural drawing

Double-axis type / MY2HT structural drawing

Replacement parts / seal kit

NumberPart nameQuantityMY2H16G/MY2HT16GMY2H25G / MY2HT25GMY2H40G / MY2HT40G
14Seal belt1MY16-16C-[stroke]MY25-16C-[stroke]MY40-16C-[stroke]
15Dust seal band1MY2H16-16B-[stroke]MY2H25-16B-[stroke]MY2H40-16B-[stroke]
43O-ring2KA00309KA00309KA00320
(ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm))(ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm))(ø7.15 (diameter 7.15 mm) × ø3.75 (diameter 3.75 mm) × ø1.7 (diameter 1.7 mm))
18Scraper2MY2B16-PSMY2B25-PSMY2B40-PS
39Piston packing2
40Cushion seal2
41Tube gasket2
42O-ring4
  • *Because the seal kit includes (18), (39), (40), (41) and (42), order using the order number of each tube inner diameter.
  • *The seal kit includes a grease pack (10 g).
    A grease pack (20 g) is included when (14) or (15) are shipped as single items.
    When just the grease pack is required, please order using the part number below.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Example Dimensions

MY2H tube inner diameter and G-stroke dimensional drawing

MY2H tube inner diameter and G-stroke dimensional drawing

 

(Unit: mm)

 

ModelABCGGBHLJLALBLDLE(LL)LWMMMNNCNENHNTNVNWNXP
MY2H16G806.53.38.5172880M3 × 0.57050.43.4440837M4 × 0.720142723.53.448.25.8M5 × 0.8
MY2H25G1059.55.410.719.537110.8M5 × 0.810071.75.5549.61239M5 × 0.82521.335.535.35.571.88.51/8
MY2H40G1651432.515.531.558180M6 × 115880.3967516113M6 × 14032.456.546.56.682.110.51/4

 

(Unit: mm)

 

ModelPAPBPCPDPEPFPGPHPPQQQQWRRRRWSSTTUUUVVXXXYZ
MY2H16G40407.22.83.73.545.15.315216.44055.3409.712.54310.56125160
MY2H25G60608.26.62.75.567.5819820.46058.5501419.354.415.37.5145210
MY2H40G100705.58.551799.51631225.55781153.521.535.462299238330
  • *"P" indicates the cylinder supply port.
  • *The plug of the "P" of MY2H16G is a hex socket plug.
Part Number
MY2H25G-1000H-M9NL-XB11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 1,000[Aluminum] Aluminum Alloy20~39.932110.825General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide 1 axis12337Centralized piping typeRcMagnet built-inM9N3-20.1 to 0.8HLong-stroke type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rodless Cylinder Rodless Cylinder Joint Type Mechanically Jointed

Please check the type/dimensions/specifications of the part MY2H25G-1000H-M9NL-XB11 in the Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY2H25G-1000H-M9NL-XB11 trong chuỗi Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series.

Products like this...

Part Number
MY2H-A16L2
MY2H-A25L1
MY2H-A25L2
MY2H25G-1000H-M9NW-XB11
MY2H25G-1000H-M9PWSAPC-XB11
MY2H25G-1000H-XB11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order

1,584,000 VND

1 Piece(s) 32 Day(s) -----16---------------

1,629,000 VND

1 Piece(s) 32 Day(s) -----25---------------

1,629,000 VND

1 Piece(s) 32 Day(s) -----25---------------

-

1 Piece(s) Quote 1,000[Aluminum] Aluminum Alloy20~39.932110.825General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide 1 axis12337Centralized piping typeRcMagnet built-inM9NW0.5-20.1 to 0.8HLong-stroke type

-

1 Piece(s) Quote 1,000[Aluminum] Aluminum Alloy20~39.932110.825General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide 1 axis12337Centralized piping typeRcMagnet built-inM9PW0.5M8 3‑pin plug connector20.1 to 0.8HLong-stroke type

54,915,000 VND

1 Piece(s) 32 Day(s) 1,000[Aluminum] Aluminum Alloy20~39.932110.825General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide 1 axis12337Centralized piping typeRcMagnet built-inNone---0.1 to 0.8HLong-stroke type