(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The MY1H series is a type of Mechanically Jointed Rodless Cylinder that employs a linear guide.
[Features]
· Optimal for picking and placing small/medium items of ø10 to 40 (diameter 10 mm to 40 mm) in size.
· Employs a linear guide to achieve highly precise positioning repeatability.
Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Product Image
Tube inner diameter (mm) | 10 | 16 | 20 | |
---|---|---|---|---|
Usable fluids | Air | |||
Operating type | Double-acting type | |||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | ||
Guaranteed pressure resistance | 1.2 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Cushion | Rubber cushion | Air cushion | ||
Lubrication | Lubrication-free | |||
Allowable difference of stroke length | +1.8 0 | |||
Piping connection port diameter | Front/side port | M5 × 0.8 | ||
Bottom port | - | ø4 (diameter 4 mm) |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB10 | Intermediate stroke (dedicated body used) |
-XB11 | Long stroke type |
-XB22 | Shock absorber / soft type RJ series-equipped |
-XB56 | Includes dowel pins |
-XB67 | Dust seal band NBR rubber lining specifications |
Centralized piping shape, structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover WR | Aluminum alloy | Painted |
3 | Head cover WL | Aluminum alloy | Painted |
4 | Piston yoke | Aluminum alloy | Hard anodized aluminum |
5 | Piston | Aluminum alloy | Chromate |
6 | End cover | Special resin | - |
7 | Wear ring | Special resin | - |
8 | Damper | Polyurethane rubber | - |
9 | Holder | Stainless steel | - |
10 | Stopper | Carbon steel | Nickel plating |
11 | Belt separator | Special resin | - |
12 | Seal magnet | Rubber magnet | - |
15 | Belt clamp | Special resin | - |
20 | Bearing | Special resin | - |
21 | Spacer | Chrome molybdenum steel | Nickel plating |
22 | Spring pin | Stainless steel | - |
23 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
24 | Cross-head binding head screws | Carbon steel | Chromate |
25 | Hex socket set screw | Carbon steel | Black zinc chromate plated |
26 | Plug with hex socket head | Carbon steel | Chromate |
27 | Magnet | - | - |
28 | Slide table | Aluminum alloy | Hard anodized aluminum |
29 | Head plate | Stainless steel | - |
30 | Lub-retainer | Special resin | - |
31 | Linear guide | - | - |
32 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
33 | Square nut | Carbon steel | Chromate |
34 | Stopper plate | Carbon steel | Chromate |
35 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
36 | Guide stopper | Carbon steel | Nickel plating |
37 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
Number | Part name | Quantity | MY1H10 |
---|---|---|---|
13 | Seal belt | 1 | MY10-16A-(stroke) |
14 | Dust seal band | 1 | MY10-16B-(stroke) |
16 | Scraper | 2 | MY1B10-PS |
17 | Piston packing | 2 | |
18 | Tube gasket | 2 | |
19 | O-ring | 4 |
(Unit: mm)
MY1H10G-stroke, dimensional drawing
Part Number |
---|
MY1H10G-300-M9N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | End lock position | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 300 | [Aluminum] Aluminum Alloy | 5~9.2 | 6.1 | 50 | 10 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide type | 43 | 27 | Centralized piping type | M screw | Rubber cushion | Magnet built-in | M9N | 0.5 | - | 2 | 0.2 to 0.8 | No unit | No end lock | None |
Loading...Tải…
Type | Rodless Cylinder | Rodless Cylinder Joint Type | Mechanically Jointed |
---|
Please check the type/dimensions/specifications of the part MY1H10G-300-M9N in the Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1H10G-300-M9N trong chuỗi Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series.
Part Number |
---|
MY1H10G-100-A93L |
MY1H10G-100-A93S |
MY1H10G-100-A93V |
MY1H10G-300-M9NL |
MY1H10G-300-M9NW |
MY1H10G-300H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | End lock position | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 6.1 | 50 | 10 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide type | 43 | 27 | Centralized piping type | M screw | Rubber cushion | Magnet built-in | A93 | 3 | - | 2 | 0.2 to 0.8 | No unit | No end lock | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 6.1 | 50 | 10 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide type | 43 | 27 | Centralized piping type | M screw | Rubber cushion | Magnet built-in | A93 | 0.5 | - | 1 | 0.2 to 0.8 | No unit | No end lock | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 6.1 | 50 | 10 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide type | 43 | 27 | Centralized piping type | M screw | Rubber cushion | Magnet built-in | A93V | 0.5 | - | 2 | 0.2 to 0.8 | No unit | No end lock | None | ||
- | 1 Piece(s) | Quote | 300 | [Aluminum] Aluminum Alloy | 5~9.2 | 6.1 | 50 | 10 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide type | 43 | 27 | Centralized piping type | M screw | Rubber cushion | Magnet built-in | M9N | 3 | - | 2 | 0.2 to 0.8 | No unit | No end lock | None | ||
- | 1 Piece(s) | Quote | 300 | [Aluminum] Aluminum Alloy | 5~9.2 | 6.1 | 50 | 10 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide type | 43 | 27 | Centralized piping type | M screw | Rubber cushion | Magnet built-in | M9NW | 0.5 | - | 2 | 0.2 to 0.8 | No unit | No end lock | None | ||
22,482,000 VND | 1 Piece(s) | 32 Day(s) | 300 | [Aluminum] Aluminum Alloy | 5~9.2 | 6.1 | 50 | 10 | General Purpose | [Anodize] Hard Anodize | [Rolling Guide] Linear guide type | 43 | 27 | Centralized piping type | M screw | Rubber cushion | Magnet built-in | None | - | - | - | 0.2 to 0.8 | H | No end lock | None |