(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series (Part Number)

Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series
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
  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Product Description

The MY1H series is a type of Mechanically Jointed Rodless Cylinder that employs a linear guide.
[Features]
· Optimal for picking and placing small/medium items of ø10 to 40 (diameter 10 mm to 40 mm) in size.
· Employs a linear guide to achieve highly precise positioning repeatability.

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Details

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series Specifications

Tube inner diameter (mm)101620
Usable fluidsAir
Operating typeDouble-acting type
Operating pressure range0.2 to 0.8 MPa0.15 to 0.8 MPa
Guaranteed pressure resistance1.2 MPa
Ambient temperature and working fluid temperature5 to 60°C
CushionRubber cushionAir cushion
LubricationLubrication-free
Allowable difference of stroke length+1.8
0
Piping connection port diameterFront/side portM5 × 0.8
Bottom port-ø4 (diameter 4 mm)

Model number indication method

Model number example

Model number example

Made-to-order specifications

Display symbolSpecifications/details
-X168Helical coil insert screw specifications

Made-to-order specifications

Display symbolSpecifications/details
-XB10Intermediate stroke (dedicated body used)
-XB11Long stroke type
-XB22Shock absorber / soft type RJ series-equipped
-XB56Includes dowel pins
-XB67Dust seal band NBR rubber lining specifications

Structural drawing example

Centralized piping shape, structural drawing

Centralized piping shape, structural drawing

Components

NumberPart nameMaterialsAdditional notes
1Cylinder tubeAluminum alloyHard anodized aluminum
2Head cover WRAluminum alloyPainted
3Head cover WLAluminum alloyPainted
4Piston yokeAluminum alloyHard anodized aluminum
5PistonAluminum alloyChromate
6End coverSpecial resin-
7Wear ringSpecial resin-
8DamperPolyurethane rubber-
9HolderStainless steel-
10StopperCarbon steelNickel plating
11Belt separatorSpecial resin-
12Seal magnetRubber magnet-
15Belt clampSpecial resin-
20BearingSpecial resin-
21SpacerChrome molybdenum steelNickel plating
22Spring pinStainless steel-
23Hex socket head boltChrome molybdenum steelChromate
24Cross-head binding head screwsCarbon steelChromate
25Hex socket set screwCarbon steelBlack zinc chromate plated
26Plug with hex socket headCarbon steelChromate
27Magnet--
28Slide tableAluminum alloyHard anodized aluminum
29Head plateStainless steel-
30Lub-retainerSpecial resin-
31Linear guide--
32Hex socket head boltChrome molybdenum steelChromate
33Square nutCarbon steelChromate
34Stopper plateCarbon steelChromate
35Hex socket head boltChrome molybdenum steelChromate
36Guide stopperCarbon steelNickel plating
37Hex socket head boltChrome molybdenum steelChromate

Replacement parts / seal kit

NumberPart nameQuantityMY1H10
13Seal belt1MY10-16A-(stroke)
14Dust seal band1MY10-16B-(stroke)
16Scraper2MY1B10-PS
17Piston packing2
18Tube gasket2
19O-ring4
  • *The seal kit includes (16), (17), (18) and (19).
    The seal kit includes a grease pack (10 g).
    A grease pack is included when (13) or (14) are shipped as single items.
    When just the grease pack is required, please order using the part number below.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H Series Example Dimensions

 

(Unit: mm)

 

MY1H10G-stroke, dimensional drawing

MY1H10G-stroke, dimensional drawing

Part Number
MY1H10G-400H-M9NL-XC56
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol End lock position Made-to-order

-

1 Piece(s) Quote 400[Aluminum] Aluminum Alloy5~9.26.15010General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type4327Centralized piping typeM screwRubber cushionMagnet built-inM9N3-20.2 to 0.8HNo end lockWith dowel holes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rodless Cylinder Rodless Cylinder Joint Type Mechanically Jointed

Please check the type/dimensions/specifications of the part MY1H10G-400H-M9NL-XC56 in the Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1H10G-400H-M9NL-XC56 trong chuỗi Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series.

Products like this...

Part Number
MY1H10G-100-A93L
MY1H10G-100-A93S
MY1H10G-100-A93V
MY1H10G-400H-M9NV
MY1H10G-400H-M9NWL
MY1H10G-400H-M9PV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol End lock position Made-to-order

-

1 Piece(s) Quote 100[Aluminum] Aluminum Alloy5~9.26.15010General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type4327Centralized piping typeM screwRubber cushionMagnet built-inA933-20.2 to 0.8No unitNo end lockNone

-

1 Piece(s) Quote 100[Aluminum] Aluminum Alloy5~9.26.15010General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type4327Centralized piping typeM screwRubber cushionMagnet built-inA930.5-10.2 to 0.8No unitNo end lockNone

-

1 Piece(s) Quote 100[Aluminum] Aluminum Alloy5~9.26.15010General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type4327Centralized piping typeM screwRubber cushionMagnet built-inA93V0.5-20.2 to 0.8No unitNo end lockNone

-

1 Piece(s) Quote 400[Aluminum] Aluminum Alloy5~9.26.15010General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type4327Centralized piping typeM screwRubber cushionMagnet built-inM9NV0.5-20.2 to 0.8HNo end lockNone

-

1 Piece(s) Quote 400[Aluminum] Aluminum Alloy5~9.26.15010General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type4327Centralized piping typeM screwRubber cushionMagnet built-inM9NW3-20.2 to 0.8HNo end lockNone

-

1 Piece(s) Quote 400[Aluminum] Aluminum Alloy5~9.26.15010General Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type4327Centralized piping typeM screwRubber cushionMagnet built-inM9PV0.5-20.2 to 0.8HNo end lockNone