(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air slide table made by SMC
[Features]
· Capable of smooth operation even when there is an unbalanced load
· Moment-resistant and capable of supporting long strokes
Model number examples
* Strokes can be manufactured in increments of 1 mm starting from 1 stroke up to the maximum stroke. However, note that if the stroke is 49 strokes or less, the air cushion capacity may decline and mounting multiple auto switches may not be possible.
* Please refer to the catalog for the stroke adjustment unit.
Tube Internal Diameter (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Operation Type | Double-acting type | |||||||
Operating Pressure Range | 0.15 to 0.8 MPa | 0.1 to 0.8 MPa | ||||||
Proof Pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Cushioning | Air cushion | |||||||
Lubrication | Not required | |||||||
Stroke Length Tolerance | 1,000 or less (0~+1.8) 1,001 to 3,000 (0~+2.8) | 2,700 or less (0 to +1.8), 2,701 to 5,000 (0~+2.8) | ||||||
Piping Connection Port Diameter | Front/side port | M5 × 0.8 | Rc 1/8 | Rc 1/4 | Rc 3/8 | |||
Bottom port | ø4 (Port size 4 mm) | ø6 (Port size 6 mm) | ø8 (Port size 8 mm) | ø10 (Port size 10 mm) |
Tube Internal Diameter (mm) | 16 to 63 | |
---|---|---|
No stroke adjustment unit | 100 to 1,000 mm/s | |
Stroke adjustment unit | A unit | *1) 100 to 1,000 mm/s |
L unit, H unit | *2) 100 to 1,500 mm/s |
*1) Be aware that if the stroke adjustment allowance with the adjust bolt leveling mount increases, the air cushion capacity will decrease. Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
*2) The piston speed used for centralized piping is 100 to 1,000 mm/s.
*3) Use at a speed within the range of the absorption capacity. See catalog.
(Unit: N)
Tube Internal diameter (mm) | Pressure received Area (mm^2) | Operating Pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
16 | 200 | 40 | 60 | 80 | 100 | 120 | 140 | 160 |
20 | 314 | 62 | 94 | 125 | 157 | 188 | 219 | 251 |
25 | 490 | 98 | 147 | 196 | 245 | 294 | 343 | 392 |
32 | 804 | 161 | 241 | 322 | 402 | 483 | 563 | 643 |
40 | 1,256 | 251 | 377 | 502 | 628 | 754 | 879 | 1,005 |
50 | 1,962 | 392 | 588 | 784 | 981 | 1,177 | 1,373 | 1,569 |
63 | 3,115 | 623 | 934 | 1,246 | 1,557 | 1,869 | 2,180 | 2,492 |
*) Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).
(Unit: kg)
Tube Internal diameter (mm) | Basic Weight | Extra weight per 50 strokes | Movable Part Weight | Side support Bracket weight (Per pair) | Stroke adjustment unit weight (Per unit) | ||
---|---|---|---|---|---|---|---|
A/B type | A unit Weight | L unit Weight | H unit Weight | ||||
16 | 0.67 | 0.12 | 0.22 | 0.01 | 0.03 | 0.04 | - |
20 | 1.06 | 0.15 | 0.31 | 0.02 | 0.04 | 0.05 | 0.08 |
25 | 1.58 | 0.24 | 0.41 | 0.02 | 0.07 | 0.11 | 0.18 |
32 | 3.14 | 0.37 | 0.86 | 0.04 | 0.14 | 0.23 | 0.39 |
40 | 5.60 | 0.52 | 1.49 | 0.08 | 0.25 | 0.34 | 0.48 |
50 | 10.14 | 0.76 | 2.59 | 0.08 | 0.36 | 0.51 | 3.38 |
63 | 16.67 | 1.10 | 4.26 | 0.17 | 0.68 | 0.83 | 1.08 |
Calculation method/example: MY1C25-300 A
1.58 + 0.24 × 300 ÷ 50 + 0.07 × 2≒3.16 kg
Model identification method for options, image
*1) Refer to the catalog for details on the adjustment range.
*2) ø16 (cylinder inner diameter: 16 mm) is available for A and L units only.
* The spacer is a mounting bracket for fixing the stroke adjustment unit at the intermediate position of the stroke.
Optional component image
Image of side support model table
Structural drawing of Mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series
Image 1 for components parts table
Image 2 for components parts table
(Units: mm)
Dimensional drawing of MY1C16□/MY1C20□-Stroke
(Units: mm)
Dimension table image 1 of MY1C16□/MY1C20□
(Units: mm)
Dimension table image 2 of MY1C16□/MY1C20□
Piping hole dimensional drawing for centralized bottom piping of MY1C16□/MY1C20□ (right: Bottom side piping (Applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping
* Please process the mounting surface with these dimensions.
Dimensional drawing of MY1C25□/MY1C2532□/MY1C2540□-Stroke
(Units: mm)
Dimension table image 1 of MY1C25□/MY1C2532□/MY1C2540□
* P indicates the cylinder supply port.
(Units: mm)
Dimension table image 2 of MY1C25□/MY1C2532□/MY1C2540□
Piping hole dimensional drawing for centralized bottom piping of MY1C25□/MY1C2532□/MY1C2540 (right: Bottom side (ZZ section) piping section (applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping MY1C25□/MY1C2532□/MY1C2540□
* Please process the mounting surface with these dimensions.
Dimensional drawing of MY1C50□/MY1C5063□ Stroke
(Units: mm)
Dimension table image 1 of MY1C50□/MY1C5063□
(Units: mm)
Dimension table image 2 of MY1C50□/MY1C5063□
Piping hole dimensional drawing for centralized bottom piping of MY1C50□/MY1C5063□ (right: Bottom side (ZZ section) piping section (applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping MY1C50□/MY1C5063□
* Please process the mounting surface with these dimensions.
Part Number |
---|
MY1C16G-115L-M9BVZ-XC56 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 115 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | Electroless Nickel Plating | [Rolling Guide] Cam Follower guide type | 54 | 40 | Centralized piping type | M screw | Air cushion | Magnet built-in | M9BV | 5 | - | 2 | 0.15 to 0.8 | L | With dowel holes |
Loading...Tải…
Type | Rodless Cylinder | Rodless Cylinder Joint Type | Mechanically Jointed |
---|
Please check the type/dimensions/specifications of the part MY1C16G-115L-M9BVZ-XC56 in the Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1C16G-115L-M9BVZ-XC56 trong chuỗi Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series.
Part Number |
---|
MY1C16-100-A90 |
MY1C16-100-A90L |
MY1C16-100-A90LS |
MY1C16G-1175 |
MY1C16G-1175-A93L |
MY1C16G-120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | Electroless Nickel Plating | [Rolling Guide] Cam Follower guide type | 54 | 40 | Standard type | M screw | Air cushion | Magnet built-in | A90 | 0.5 | - | 2 | 0.15 to 0.8 | No unit | None | ||
16,963,000 VND | 1 Piece(s) | 32 Day(s) | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | Electroless Nickel Plating | [Rolling Guide] Cam Follower guide type | 54 | 40 | Standard type | M screw | Air cushion | Magnet built-in | A90 | 3 | - | 2 | 0.15 to 0.8 | No unit | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | Electroless Nickel Plating | [Rolling Guide] Cam Follower guide type | 54 | 40 | Standard type | M screw | Air cushion | Magnet built-in | A90 | 3 | - | 1 | 0.15 to 0.8 | No unit | None | ||
- | 1 Piece(s) | Quote | 1175 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | Electroless Nickel Plating | [Rolling Guide] Cam Follower guide type | 54 | 40 | Centralized piping type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.8 | No unit | None | ||
- | 1 Piece(s) | Quote | 1175 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | Electroless Nickel Plating | [Rolling Guide] Cam Follower guide type | 54 | 40 | Centralized piping type | M screw | Air cushion | Magnet built-in | A93 | 3 | - | 2 | 0.15 to 0.8 | No unit | None | ||
- | 1 Piece(s) | Quote | 120 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | Electroless Nickel Plating | [Rolling Guide] Cam Follower guide type | 54 | 40 | Centralized piping type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.8 | No unit | None |