(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Air slide table made by SMC
[Features]
· Capable of being used in combination with various guides depending on the conditions
· Simple, space-saving design without any guides
· A wide variety is available from ø10 to ø100
Product image of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series
Model number examples
Tube Internal Diameter (mm) | 10 | 16 | 20 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Operation Type | Double-acting type | |||||||
Operating Pressure Range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | 0.1 to 0.8 MPa | |||||
Proof Pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Cushioning | Rubber cushion | Air cushion | ||||||
Lubrication | Not required | |||||||
Stroke Length Tolerance | 1,000 or less (0~+1.8) 1,001 to 3,000 (0~+2.8) | 2,700 or less (0~+1.8) 2,701 to 5,000 (0~+2.8) | ||||||
Piping Connection Port Diameter | Front/side port | M5 × 0.8 | Rc 3/8 | RC 1/2 | ||||
Bottom port | - | ø4 (Port size 4 mm) | ø10 (Port size 10 mm) | ø18 (Port size 18 mm) |
Tube Internal Diameter (mm) | 10 | 16 | 20 | 50 to 100 | |
---|---|---|---|---|---|
No stroke adjustment unit | 100 to 500 mm/s | 100 to 1,000 mm/s | |||
Stroke adjustment unit | A unit | 100 to 200 mm/s | 100 to 1,000 mm/s *1) | - | |
L unit, H unit | 100 to 1,000 mm/s | - | 100 to 1,500 mm/s *2) | - |
*1) Be aware that if the stroke adjustment allowance with the adjust bolt leveling mount increases, the air cushion capacity will decrease.
Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
*2) The piston speed used for centralized piping is 100 to 1,000 mm/s.
*3) Use at a speed within the range of the absorption capacity. Please refer to the catalog.
(Unit: N)
Tube inner diameter (mm) | Piston Area (mm^2) | Operating Pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
10 | 78 | 15 | 23 | 31 | 39 | 46 | 54 | 62 |
16 | 200 | 40 | 60 | 80 | 100 | 120 | 140 | 160 |
20 | 314 | 62 | 94 | 125 | 157 | 188 | 219 | 251 |
50 | 1,962 | 392 | 588 | 784 | 981 | 1,177 | 1,373 | 1,569 |
63 | 3,115 | 623 | 934 | 1,246 | 1,557 | 1,869 | 2,180 | 2,492 |
80 | 5,024 | 1,004 | 1,507 | 2,009 | 2,512 | 3,014 | 3,516 | 4,019 |
100 | 7,850 | 1,570 | 2,355 | 3,140 | 3,925 | 4,710 | 5,495 | 6,280 |
*) Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).
(Unit: kg)
Tube inner diameter (mm) | Basic weight | Extra weight per 50 strokes | Weight of Moving Parts | Side support Bracket weight (Per pair) | Stroke adjustment unit weight (Per unit) | ||
---|---|---|---|---|---|---|---|
A/B type | A unit weight | L unit weight | H unit weight | ||||
10 | 0.15 | 0.04 | 0.03 | 0.003 | 0.01 | - | 0.02 |
16 | 0.61 | 0.06 | 0.07 | 0.01 | 0.04 | - | - |
20 | 1.06 | 0.10 | 0.14 | 0.02 | 0.05 | 0.05 | 0.10 |
50 | 7.78 | 0.44 | 1.40 | 0.04 | - | - | - |
63 | 13.10 | 0.70 | 2.20 | 0.08 | - | - | - |
80 | 20.70 | 1.18 | 4.80 | 0.17 | - | - | - |
100 | 35.70 | 1.97 | 8.20 | 0.17 | - | - | - |
Calculation method/example: MY1B20-300 A
1.06 + 0.10 × 300 ÷ 50 + 0.05 × 2 ≒ 2.17 kg
Structural drawing of centralized piping type / MY1B10G
Image 1 for components parts table of centralized piping type / MY1B10G
Image 2 for components parts table of centralized piping type / MY1B10G
Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100
Image 1 for components parts table of MY1B16, MY1B20, MY1B50 to MY1B100 components parts table
Image 2 of MY1B16, MY1B20, MY1B50 to MY1B100 components
(Units: mm)
Dimensional drawing of MY1B10G-Stroke
(Units: mm)
Dimensional drawing of MY1B16□/MY1B20□-Stroke
(Units: mm)
Image 1 of dimensions table for MY1B16□/MY1B1620□
(Units: mm)
Image 2 of dimensional drawing table for MY1B16□/MY1B20
Dimensional drawing of MY1B16□/MY1B20 piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping MY1B16□/MY1B20
* Please process the mounting surface with these dimensions.
Dimensional drawing of MY1B50□/MY1B63□-Stroke
(Units: mm)
Dimension table image 1 of MY1B50□/MY1B63□
(Units: mm)
Dimension table image 2 of MY1B50□/MY1B63□
Dimensional drawing of piping hole for centralized bottom piping MY1B50□/MY1B63 (right: Bottom side piping (Applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping of MY1B50□/MY1B63□
* Please process the mounting surface with these dimensions.
(Units: mm)
Dimensional drawing of MY1B80□/MY1B100□-Stroke
(Units: mm)
Dimension table image 1 of MY1B80□/MY1B100□
(Units: mm)
Dimension table image 2 of MY1B80□/MY1B100□
Dimensional drawing of MY1B80□/MY1B100□piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping MY1B80□/MY1B100□
* Please process the mounting surface with these dimensions.
Part Number |
---|
MY1B20-515L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Rodless Cylinder Joint Type | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Custom-made | Stroke adjustment unit symbol | Made-to-order | Spacer for intermediate fixing | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rodless Cylinder | 515 | [Aluminum] Aluminum Alloy | 20~39.9 | 21 | 100 | 20 | Mechanically Jointed | General Purpose | [Anodize] Hard Anodize | [Guideless] Prototype | 37 | 46 | - | Standard type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.8 | - | L | None | - | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part MY1B20-515L in the Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1B20-515L trong chuỗi Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series.
Part Number |
---|
MY-A16A1 |
MY-A16A2 |
MY-A20H1 |
MY1B20-520 |
MY1B20-520-A93 |
MY1B20-520-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Rodless Cylinder Joint Type | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Custom-made | Stroke adjustment unit symbol | Made-to-order | Spacer for intermediate fixing | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
634,000 VND | 1 Piece(s) | 32 Day(s) | Rodless Cylinder | - | - | - | - | - | 16 | Mechanically Jointed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
634,000 VND | 1 Piece(s) | 32 Day(s) | Rodless Cylinder | - | - | - | - | - | 16 | Mechanically Jointed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
2,081,000 VND | 1 Piece(s) | 32 Day(s) | Rodless Cylinder | - | - | - | - | - | 20 | Mechanically Jointed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | Rodless Cylinder | 520 | [Aluminum] Aluminum Alloy | 20~39.9 | 21 | 100 | 20 | Mechanically Jointed | General Purpose | [Anodize] Hard Anodize | [Guideless] Prototype | 37 | 46 | - | Standard type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.8 | - | No unit | None | - | - | - | ||
- | 1 Piece(s) | Quote | Rodless Cylinder | 520 | [Aluminum] Aluminum Alloy | 20~39.9 | 21 | 100 | 20 | Mechanically Jointed | General Purpose | [Anodize] Hard Anodize | [Guideless] Prototype | 37 | 46 | - | Standard type | M screw | Air cushion | Magnet built-in | A93 | 0.5 | - | 2 | 0.15 to 0.8 | - | No unit | None | - | - | - | ||
- | 1 Piece(s) | Quote | Rodless Cylinder | 520 | [Aluminum] Aluminum Alloy | 20~39.9 | 21 | 100 | 20 | Mechanically Jointed | General Purpose | [Anodize] Hard Anodize | [Guideless] Prototype | 37 | 46 | - | Standard type | M screw | Air cushion | Magnet built-in | A93 | 3 | - | 2 | 0.15 to 0.8 | - | No unit | None | - | - | - |