(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series (Part Number)

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series
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
  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Product Description

Air slide table made by SMC

[Features]
· Capable of being used in combination with various guides depending on the conditions
· Simple, space-saving design without any guides
· A wide variety is available from ø10 to ø100

Details of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Product image of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Product image of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Model Number Notation

Model number examples

Model number examples

Specifications of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Tube Internal Diameter (mm)101620506380100
FluidAir
Operation TypeDouble-acting type
Operating Pressure Range0.2 to 0.8 MPa0.15 to 0.8 MPa0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningRubber cushionAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0~+1.8)
1,001 to 3,000 (0~+2.8)
2,700 or less (0~+1.8)
2,701 to 5,000 (0~+2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 3/8RC 1/2
Bottom port-ø4 (Port size 4 mm)ø10 (Port size 10 mm)ø18 (Port size 18 mm)

Piston Speed

Tube Internal Diameter (mm)10162050 to 100
No stroke adjustment unit100 to 500 mm/s100 to 1,000 mm/s
Stroke adjustment unitA unit100 to 200 mm/s100 to 1,000 mm/s *1)-
L unit, H unit100 to 1,000 mm/s-100 to 1,500 mm/s *2)-

*1) Be aware that if the stroke adjustment allowance with the adjust bolt leveling mount increases, the air cushion capacity will decrease.
Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
*2) The piston speed used for centralized piping is 100 to 1,000 mm/s.
*3) Use at a speed within the range of the absorption capacity. Please refer to the catalog.

Theoretical Output Table

 

(Unit: N)

 

Tube inner diameter
(mm)
Piston Area
(mm^2)
Operating Pressure (MPa)
0.20.30.40.50.60.70.8
107815233139465462
16200406080100120140160
203146294125157188219251
501,9623925887849811,1771,3731,569
633,1156239341,2461,5571,8692,1802,492
805,0241,0041,5072,0092,5123,0143,5164,019
1007,8501,5702,3553,1403,9254,7105,4956,280

*) Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).

Weight Table

 

(Unit: kg)

 

Tube inner diameter
(mm)
Basic weightExtra weight
per 50 strokes
Weight of Moving PartsSide support
Bracket weight
(Per pair)
Stroke adjustment unit weight
(Per unit)
A/B typeA unit weightL unit weightH unit weight
100.150.040.030.0030.01-0.02
160.610.060.070.010.04--
201.060.100.140.020.050.050.10
507.780.441.400.04---
6313.100.702.200.08---
8020.701.184.800.17---
10035.701.978.200.17---

Calculation method/example: MY1B20-300 A

  • Basic weight: 1.06 kg
  • Cylinder Stroke: 300st
  • Extra weight: 0.10/50st
  • A unit weight: 1.76 kg

1.06 + 0.10 × 300 ÷ 50 + 0.05 × 2 ≒ 2.17 kg

Structural drawing of centralized piping type / MY1B10G

Structural drawing of centralized piping type / MY1B10G

Structural drawing of centralized piping type / MY1B10G

Component parts table of centralized piping type/ MY1B10G

Image 1 for components parts table of centralized piping type / MY1B10G

Image 1 for components parts table of centralized piping type / MY1B10G

Image 2 for components parts table of centralized piping type / MY1B10G

Image 2 for components parts table of centralized piping type / MY1B10G

Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100

Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100

Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100

MY1B16, MY1B20, MY1B50 to MY1B100 components

Image 1 for components parts table of MY1B16, MY1B20, MY1B50 to MY1B100 components parts table

Image 1 for components parts table of MY1B16, MY1B20, MY1B50 to MY1B100 components parts table

Image 2 of MY1B16, MY1B20, MY1B50 to MY1B100 components

Image 2 of MY1B16, MY1B20, MY1B50 to MY1B100 components

Dimensions example of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Centralized piping type: ø10 (Cylinder inner diameter: 10 mm)

 

(Units: mm)

 

Dimensional drawing of MY1B10G-Stroke

Dimensional drawing of MY1B10G-Stroke

Standard type / centralized piping type ø16 (Cylinder inner diameter: 16 mm), ø20 (Cylinder inner diameter: 20 mm)

 

(Units: mm)

 

Dimensional drawing of MY1B16□/MY1B20□-Stroke

Dimensional drawing of MY1B16□/MY1B20□-Stroke

 

(Units: mm)

 

Image 1 of dimensions table for MY1B16□/MY1B1620□

Image 1 of dimensions table for MY1B16□/MY1B1620□

 

(Units: mm)

 

Image 2 of dimensional drawing table for MY1B16□/MY1B20

Image 2 of dimensional drawing table for MY1B16□/MY1B20

Dimensional drawing of MY1B16□/MY1B20 piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)

Dimensional drawing of MY1B16□/MY1B20 piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping MY1B16□/MY1B20

Image of piping hole dimension table for centralized bottom piping MY1B16□/MY1B20

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ø50 (Cylinder inner diameter: 50 mm), ø63 (Cylinder inner diameter: 63 mm)

Dimensional drawing of MY1B50□/MY1B63□-Stroke

Dimensional drawing of MY1B50□/MY1B63□-Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1B50□/MY1B63□

Dimension table image 1 of MY1B50□/MY1B63□

 

(Units: mm)

 

Dimension table image 2 of MY1B50□/MY1B63□

Dimension table image 2 of MY1B50□/MY1B63□

Dimensional drawing of piping hole for centralized bottom piping MY1B50□/MY1B63 (right: Bottom side piping (Applicable O-ring)

Dimensional drawing of piping hole for centralized bottom piping MY1B50□/MY1B63 (right: Bottom side piping (Applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping of MY1B50□/MY1B63□

Image of piping hole dimension table for centralized bottom piping of MY1B50□/MY1B63□

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ø80 (Cylinder inner diameter: 80 mm), ø100 (Cylinder inner diameter: 100 mm)

 

(Units: mm)

 

Dimensional drawing of MY1B80□/MY1B100□-Stroke

Dimensional drawing of MY1B80□/MY1B100□-Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1B80□/MY1B100□

Dimension table image 1 of MY1B80□/MY1B100□

 

(Units: mm)

 

Dimension table image 2 of MY1B80□/MY1B100□

Dimension table image 2 of MY1B80□/MY1B100□

Dimensional drawing of MY1B80□/MY1B100□piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)

Dimensional drawing of MY1B80□/MY1B100□piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping MY1B80□/MY1B100□

Image of piping hole dimension table for centralized bottom piping MY1B80□/MY1B100□

* Please process the mounting surface with these dimensions.



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1B20-520L-A93VL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Custom-made Stroke adjustment unit symbol Made-to-order Spacer for intermediate fixing Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote Rodless Cylinder520[Aluminum] Aluminum Alloy20~39.92110020Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype3746-Standard typeM screwAir cushionMagnet built-inA93V3-20.15 to 0.8-LNone---

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part MY1B20-520L-A93VL in the Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1B20-520L-A93VL trong chuỗi Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series.

Products like this...

Part Number
MY-A16A1
MY-A16A2
MY-A20H1
MY1B20-520L-M9BVL
MY1B20-520L6L7
MY1B20-525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Custom-made Stroke adjustment unit symbol Made-to-order Spacer for intermediate fixing Type Applicable inner diameter of cylinder
(ø)

634,000 VND

1 Piece(s) 32 Day(s) Rodless Cylinder-----16Mechanically Jointed---------------------

634,000 VND

1 Piece(s) 32 Day(s) Rodless Cylinder-----16Mechanically Jointed---------------------

2,081,000 VND

1 Piece(s) 32 Day(s) Rodless Cylinder-----20Mechanically Jointed---------------------

-

1 Piece(s) Quote Rodless Cylinder520[Aluminum] Aluminum Alloy20~39.92110020Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype3746-Standard typeM screwAir cushionMagnet built-inM9BV3-20.15 to 0.8-LNone---

-

1 Piece(s) Quote Rodless Cylinder520[Aluminum] Aluminum Alloy20~39.92110020Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype3746-Standard typeM screwAir cushionMagnet built-inNone---0.15 to 0.8-L6L7None---

-

1 Piece(s) Quote Rodless Cylinder525[Aluminum] Aluminum Alloy20~39.92110020Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype3746-Standard typeM screwAir cushionMagnet built-inNone---0.15 to 0.8-No unitNone---