(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series (Part Number)

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series
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
  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Product Description

The MY1B-Z series is a basic type of Mechanically Jointed Rodless Cylinder in which piping is possible from 4 directions.
[Features]
· Adjusting the cushion needle is easy.
· An auto switch is mountable to either the front or rear sides.

Mechanical Joint Type Rodless Cylinder, Basic Type, MY1B-Z Series Specifications

Model Indication Method

Model Indication Method

Model Indication Method

Specifications

Tube inner diameter (mm)253240
Usable fluidsAir
Operating typeDouble-acting type
Operating pressure range0.1 to 0.8 MPa
Guaranteed pressure resistance1.2 MPa
Ambient temperature and working fluid temperature5 to 60°C
CushionAir cushion
LubricationLubrication-free
Allowable difference of stroke length2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8)
Piping connection port diameterFront/side portRc 1/8Rc 1/4
Bottom portø6 (diameter 6 mm)ø8 (diameter 8 mm)

Theoretical output table

 

Unit: N

 

Tube inner diameter
(mm)
Pressure receiving area
(mm2)
Operating pressure (MPa)
0.20.30.40.50.60.70.8
2549098147196245294343392
32804161241322402483563643
401,2562513775026287548791,005

Note: Theoretical output (N) = pressure (MPa) × pressure receiving area (mm2).

Weight table

 

Unit: kg

 

Tube inner diameter
(mm)
Basic weightExtra weight
per 50 strokes
Side port
bracket weight
(per 1 pair)
Stroke adjustment unit weight
(per 1 unit)
A /B typeA unit
weight
L unit
weight
H unit
weight
251.140.110.020.060.100.18
322.280.170.020.120.210.40
403.110.250.040.230.320.49

Structural Drawing

MY1B25 to 40

MY1B25 to 40

Components

NumberDescriptionMaterialsAdditional notes
1Cylinder tubeAluminum alloyHard anodized aluminum
2Head coverAluminum alloyPainted
3Cushion bossPolyacetal-
4Piston yokeAluminum alloyAnodized aluminum
5PistonAluminum alloyChromate
6End coverPolyacetal-
7Wear ringPolyacetal-
8Head plateStainless steel-
9Cushion needleRolled steelNickel plating
10StopperCarbon steelNickel plating
11Belt separatorPolyacetal-
12Guide rollerPolyacetal-
13Parallel pinCarbon steel-
16Belt clampPolybutylene terephthalate-
21BearingPolyacetal-
22SpacerStainless steel-
23Spring pinCarbon tool steel-
24Seal magnetRubber magnet-
25Hex socket head boltChrome molybdenum steelChromate
26Hex socket head cap button screwChrome molybdenum steelChromate
27Thin-head screwChrome molybdenum steelChromate
29Double-round parallel keyCarbon steel-
30Hex socket head taper plugCarbon steelChromate
(in the case of centralized piping: 7 pcs.)
31MagnetRare earth magnet-
32Top coverStainless steel-
35Hex socket head taper plugCarbon steelChromate
(in the case of centralized piping: 3 pcs.)
36CR-type retaining ringSteel for springs-
38Steel ballBearing steel-
39Lub-retainerSpecial resin-

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series, example dimensions

L-type mounting dimensions

L-type mounting dimensions
Mounting direction can be selected from 2 types with 1 pair of brackets, enabling compact combinations.

 

(Unit: mm)

 

ModelCompatible cylindersCommonMounting direction (1)Mounting direction (2)Adjustable range
DGHJMMABCFAB1B2B3C1C2FE1E2
MY-J25MY1B25□40603.2355.56378391006528537814399611
MY-J32MY1B32□55804.5406.576944712482406488204411111
MY-J40MY1B40□741004.5476.59211256144984476108225413111
Part Number
MY1B25-1000LZ-M9BM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote Rodless Cylinder1,000[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype4254Standard typeRcAir cushionMagnet built-inM9B1-20.1 to 0.8LNone

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part MY1B25-1000LZ-M9BM in the Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1B25-1000LZ-M9BM trong chuỗi Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series.

Products like this...

Part Number
MY-A25L2
MY-A32H1
MY-A32H2
MY1B25-1000LZ-M9BV
MY1B25-1000LZ-M9BVL
MY1B25-1000LZ-M9BWLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order

1,968,000 VND

1 Piece(s) 4 Day(s) ------------------------

3,054,000 VND

1 Piece(s) 32 Day(s) ------------------------

3,054,000 VND

1 Piece(s) 32 Day(s) ------------------------

-

1 Piece(s) Quote Rodless Cylinder1,000[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype4254Standard typeRcAir cushionMagnet built-inM9BV0.5-20.1 to 0.8LNone

-

1 Piece(s) Quote Rodless Cylinder1,000[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype4254Standard typeRcAir cushionMagnet built-inM9BV3-20.1 to 0.8LNone

-

1 Piece(s) Quote Rodless Cylinder1,000[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype4254Standard typeRcAir cushionMagnet built-inM9BW3-10.1 to 0.8LNone