(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Valve: Regulator Valve VEX1 Series (Part Number)

Power Valve: Regulator Valve VEX1 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

The Power Valve: Regulator Valve VEX1 Series is a large capacity relief type regulator valve.
[Features]
· Wide range of sizes available.
· Connection port size: 1/8 to 2.

Power Valve: Regulator Valve VEX1 Series Details

Air-operated type: product images

Air-operated type: product images

External pilot solenoid type: product images

External pilot solenoid type: product images

Power Valve: Regulator Valve VEX1 Series Specifications

ModelVEX110□-01
VEX110□-02
VEX120□-01
VEX120□-02
VEX130□-02
VEX130□-03
VEX130□-04
VEX150□-04
VEX150□-06
VEX150□-10
VEX170□-10
VEX170□-12
VEX190□-14
VEX190□-20
Operating methodAir-operated type, external pilot solenoid type
Applicable fluidsAir
Maximum operating pressure1.0 MPa
Set pressure rangeAir-operated type0.05 to 0.9 MPa
Solenoid type0.05 to 0.7 MPa0.05 to 0.9 MPa
Working fluid temperature and ambient temperature0 to 50°C (air-operated: 0 to 60°C)- no condensation
Hysteresis0.03 MPa
Repeatability0.01 MPa
Sensitivity0.01 MPa
Installation orientationFree
LubricationNot required (Use turbine oil Class 1 ISO VG32, if lubricated)
Piping connection port diameterPort0102010202030404061010121420
1(P)1/81/41/81/41/43/81/21/23/4111 1/41 1/22
2(A)
3(R)1 1/42
Weight (kg)Air-operated type0.10.20.41.31.93.9
Solenoid type0.20.30.51.42.04.0

Note) The non-lubricated specification is not applicable to these models.

Pilot Solenoid Valve Specifications

ModelVEX1101, 1201, 1301VEX1501, 1701, 1901
Pilot valveVK334-□□□VO307K-□□□1
Lead wire electrical entryGrommet, DIN terminalGrommet, DIN terminal
Coil rated voltage (V)AC (50/60 Hz)100 V, 110 V, 200 V, 220 V, 240 V
DC12 V, 24 V
Allowable voltage fluctuation±10% of rated voltage-15% to 10% of rated voltage
Apparent powerACInrush9.5 VA 50 Hz, 8 VA 60 Hz12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding7 VA 50 Hz, 5 VA 60 Hz7.6 VA (50 Hz), 5.4 VA (60 Hz)
Power consumptionDC4 W (without indicator light), 4.3 W (with indicator light)4 W (without indicator light), 4.2 W (with indicator light)
Manual operationNon-locking, push type

Option

Part namePart number
VEX110□-01
VEX110□-02
VEX120□-01
VEX120□-02
VEX130□-02
VEX130□-03
VEX130□-04
VEX150□-04
VEX150□-06
VEX150□-10
VEX170□-10
VEX170□-12
VEX190□-14
VEX190□-20
Bracket (with bolt and washer)BVEX1-18-1A-VEX3-32AVEX5-32AVEX7-32AVEX9-32A
FVEX1-18-2A-----
Pressure gauge Note 1)GG27-10-01G36-10-01G46-10-01

Note 1) If a pressure gauge different to those mentioned above is required, please specify the product number. Options are packaged together.

Model Number Notation

Model number example

Model number example

Structural Drawings

(Air operated type) VEX1100: structural drawings

(Air operated type) VEX1100: structural drawings

(Air operated type) VEX1200: structural drawings

(Air operated type) VEX1200: structural drawings

(Air-operated type) VEX1300/1500/1700/1900: structural drawings

(Air-operated type) VEX1300/1500/1700/1900: structural drawings

Component Parts

NumberPart nameMaterials
1BodyAluminum alloy, cast
2CoverAluminum alloy, cast
3Pressure regulating pistonAluminum alloy
4SpringStainless steel
5Valve guideAluminum alloy
6Poppet valveAluminum alloy, rubber
7ShaftStainless steel
8Valve guideAluminum alloy

Power Valve: Regulator Valve VEX1 Series: Dimensions Examples

Air-Operated Type: VEX1100 / External Pilot Solenoid Type: VEX1101

 

(Unit: mm)

 

Air-operated type: VEX1100 / External pilot solenoid type: VEX1101: dimensional drawings

Air-operated type: VEX1100 / External pilot solenoid type: VEX1101: dimensional drawings

Part Number
VEX1101-022G-FG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Piping Specification Operation Mode Power Supply Voltage Method of electrical entry of lead wire Voltage suppressor circuit

-

1 Piece(s) Quote -Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge1Foot + pressure gaugeBody ported typeExternal pilot solenoid type200 V AC (50/60 Hz)Grommet (300 mm)None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism Presence
Adverse Current Function No

Please check the type/dimensions/specifications of the part VEX1101-022G-FG in the Power Valve: Regulator Valve VEX1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VEX1101-022G-FG trong chuỗi Power Valve: Regulator Valve VEX1 Series.

Products like this...

Part Number
VEX1100-01-F
VEX1100-01-FG
VEX1100-01-G
VEX1101-022GS-BG
VEX1101-022GS-F
VEX1101-022GS-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Piping Specification Operation Mode Power Supply Voltage Method of electrical entry of lead wire Voltage suppressor circuit

-

1 Piece(s) Quote -Rc1/8Rc1/8[Not Provided] No Pressure Gauge1FootBody ported typeAir-operated type---

-

1 Piece(s) Quote -Rc1/8Rc1/8[With Pressure Gauge] With Pressure Gauge1Foot + pressure gaugeBody ported typeAir-operated type---

-

1 Piece(s) Quote -Rc1/8Rc1/8[With Pressure Gauge] With Pressure Gauge1Pressure gaugeBody ported typeAir-operated type---

-

1 Piece(s) Quote -Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge1Bracket + pressure gaugeBody ported typeExternal pilot solenoid type200 V AC (50/60 Hz)Grommet (300 mm)Surge

-

1 Piece(s) Quote -Rc1/4Rc1/4[Not Provided] No Pressure Gauge1FootBody ported typeExternal pilot solenoid type200 V AC (50/60 Hz)Grommet (300 mm)Surge

-

1 Piece(s) Quote -Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge1Pressure gaugeBody ported typeExternal pilot solenoid type200 V AC (50/60 Hz)Grommet (300 mm)Surge