(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The Power Valve: Regulator Valve VEX1 Series is a large capacity relief type regulator valve.
[Features]
· Wide range of sizes available.
· Connection port size: 1/8 to 2.
Air-operated type: product images
External pilot solenoid type: product images
Model | VEX110□-01 VEX110□-02 | VEX120□-01 VEX120□-02 | VEX130□-02 VEX130□-03 VEX130□-04 | VEX150□-04 VEX150□-06 VEX150□-10 | VEX170□-10 VEX170□-12 | VEX190□-14 VEX190□-20 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Operating method | Air-operated type, external pilot solenoid type | ||||||||||||||
Applicable fluids | Air | ||||||||||||||
Maximum operating pressure | 1.0 MPa | ||||||||||||||
Set pressure range | Air-operated type | 0.05 to 0.9 MPa | |||||||||||||
Solenoid type | 0.05 to 0.7 MPa | 0.05 to 0.9 MPa | |||||||||||||
Working fluid temperature and ambient temperature | 0 to 50°C (air-operated: 0 to 60°C)- no condensation | ||||||||||||||
Hysteresis | 0.03 MPa | ||||||||||||||
Repeatability | 0.01 MPa | ||||||||||||||
Sensitivity | 0.01 MPa | ||||||||||||||
Installation orientation | Free | ||||||||||||||
Lubrication | Not required (Use turbine oil Class 1 ISO VG32, if lubricated) | ||||||||||||||
Piping connection port diameter | Port | 01 | 02 | 01 | 02 | 02 | 03 | 04 | 04 | 06 | 10 | 10 | 12 | 14 | 20 |
1(P) | 1/8 | 1/4 | 1/8 | 1/4 | 1/4 | 3/8 | 1/2 | 1/2 | 3/4 | 1 | 1 | 1 1/4 | 1 1/2 | 2 | |
2(A) | |||||||||||||||
3(R) | 1 1/4 | 2 | |||||||||||||
Weight (kg) | Air-operated type | 0.1 | 0.2 | 0.4 | 1.3 | 1.9 | 3.9 | ||||||||
Solenoid type | 0.2 | 0.3 | 0.5 | 1.4 | 2.0 | 4.0 |
Note) The non-lubricated specification is not applicable to these models.
Model | VEX1101, 1201, 1301 | VEX1501, 1701, 1901 | ||
---|---|---|---|---|
Pilot valve | VK334-□□□ | VO307K-□□□1 | ||
Lead wire electrical entry | Grommet, DIN terminal | Grommet, DIN terminal | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100 V, 110 V, 200 V, 220 V, 240 V | ||
DC | 12 V, 24 V | |||
Allowable voltage fluctuation | ±10% of rated voltage | -15% to 10% of rated voltage | ||
Apparent power | AC | Inrush | 9.5 VA 50 Hz, 8 VA 60 Hz | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 7 VA 50 Hz, 5 VA 60 Hz | 7.6 VA (50 Hz), 5.4 VA (60 Hz) | ||
Power consumption | DC | 4 W (without indicator light), 4.3 W (with indicator light) | 4 W (without indicator light), 4.2 W (with indicator light) | |
Manual operation | Non-locking, push type |
Part name | Part number | ||||||
---|---|---|---|---|---|---|---|
VEX110□-01 VEX110□-02 | VEX120□-01 VEX120□-02 | VEX130□-02 VEX130□-03 VEX130□-04 | VEX150□-04 VEX150□-06 VEX150□-10 | VEX170□-10 VEX170□-12 | VEX190□-14 VEX190□-20 | ||
Bracket (with bolt and washer) | B | VEX1-18-1A | - | VEX3-32A | VEX5-32A | VEX7-32A | VEX9-32A |
F | VEX1-18-2A | - | - | - | - | - | |
Pressure gauge Note 1) | G | G27-10-01 | G36-10-01 | G46-10-01 |
Note 1) If a pressure gauge different to those mentioned above is required, please specify the product number. Options are packaged together.
Model number example
(Air operated type) VEX1100: structural drawings
(Air operated type) VEX1200: structural drawings
(Air-operated type) VEX1300/1500/1700/1900: structural drawings
Number | Part name | Materials |
---|---|---|
1 | Body | Aluminum alloy, cast |
2 | Cover | Aluminum alloy, cast |
3 | Pressure regulating piston | Aluminum alloy |
4 | Spring | Stainless steel |
5 | Valve guide | Aluminum alloy |
6 | Poppet valve | Aluminum alloy, rubber |
7 | Shaft | Stainless steel |
8 | Valve guide | Aluminum alloy |
(Unit: mm)
Air-operated type: VEX1100 / External pilot solenoid type: VEX1101: dimensional drawings
Part Number |
---|
VEX1101-015HS-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Piping Specification | Operation Mode | Power Supply Voltage | Method of electrical entry of lead wire | Voltage suppressor circuit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | Foot | Body ported type | External pilot solenoid type | 24 V DC | Grommet (600 mm) | Surge |
Loading...Tải…
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | Presence |
Adverse Current Function | No |
Please check the type/dimensions/specifications of the part VEX1101-015HS-F in the Power Valve: Regulator Valve VEX1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VEX1101-015HS-F trong chuỗi Power Valve: Regulator Valve VEX1 Series.
Part Number |
---|
VEX1100-01-F |
VEX1100-01-FG |
VEX1100-01-G |
VEX1101-015HS-G |
VEX1101-01F1G |
VEX1101-01N5DZ-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Piping Specification | Operation Mode | Power Supply Voltage | Method of electrical entry of lead wire | Voltage suppressor circuit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | Foot | Body ported type | Air-operated type | - | - | - | ||
- | 1 Piece(s) | Quote | - | Rc | 1/8 | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | Foot + pressure gauge | Body ported type | Air-operated type | - | - | - | ||
- | 1 Piece(s) | Quote | - | Rc | 1/8 | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | Pressure gauge | Body ported type | Air-operated type | - | - | - | ||
- | 1 Piece(s) | Quote | - | Rc | 1/8 | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | Pressure gauge | Body ported type | External pilot solenoid type | 24 V DC | Grommet (600 mm) | Surge | ||
- | 1 Piece(s) | Quote | - | G | 1/8 | G | 1/8 | [Not Provided] No Pressure Gauge | 1 | None | Body ported type | External pilot solenoid type | 100 V AC (50/60 Hz) | Grommet (300 mm) | None | ||
- | 1 Piece(s) | Quote | - | [NPT] NPT | 1/8 | [NPT] NPT | 1/8 | [Not Provided] No Pressure Gauge | 1 | Bracket | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |