(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electro-Pneumatic E-P HYREG VY1 Series (Part Number)

Electro-Pneumatic E-P HYREG VY1 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

The Electro-Pneumatic E-P HYREG VY1 Series is a hybrid regulator combining a regulator and a solenoid valve.
[Features]
· Stepless controls via electric signals.
· Simple circuit configuration.
· Easy to handle.
· Manifold capable.
[Applications]
· Cylinder thrust control.
· Drive and thrust control.
· Flow control of various fluids / Pressure control of tanks / Air flow control for nozzles.

Electro-Pneumatic E-P HYREG VY1 Series Details

Electro-Pneumatic E-P HYREG VY1 Series: product image (1)

Electro-Pneumatic E-P HYREG VY1 Series: product image (1)

Electro-Pneumatic E-P HYREG VY1 Series: product image (2)

Electro-Pneumatic E-P HYREG VY1 Series: product image (2)

Electro-Pneumatic E-P HYREG VY1 Series Specification

Model number notation (standard specifications)

Standard specification, Model number example

Standard specification, Model number example

  • *Note 3) Only the bracket or foot can be mounted. They cannot be mounted together.
  • *Note 4) When the pilot valve is replaced, it may not satisfy characteristics such as accuracy. As such, be sure to check that the product works without problems under the operating conditions before using. If the manufacturer is asked to repair the product, the manufacturer will perform an inspection to confirm the characteristics.
  • *Note 5) The □ in the applicable pilot valve part number designates the power source / command signal.
  • *Note 6) Cut off the command signal when pressure control on the secondary (outlet) side is not required, such as when the line is temporarily halted, etc.

Model Number Notation (Made-to-Order Specifications)

Made-to-order specifications: model number example

Made-to-order specifications: model number example

  • *Note 3) Only the bracket or foot can be mounted. They cannot be mounted together.
  • *Note 4) When the pilot valve is replaced, it may not satisfy characteristics such as accuracy. As such, be sure to check that the product works without problems under the operating conditions before using. If the manufacturer is asked to repair the product, the manufacturer will perform an inspection to confirm the characteristics.
  • *Note 5) The □ in the applicable pilot valve part number designates the power source / command signal.

Standard (Standard Specification)

ModelVY1D00VY1A0
(0 to 1)
VY1B0
(0 to 1)
VY110
(0 to 1)
VY120
(0 to 1)
VY130
(0 to 1)
VY140
(0 to 1)
VY150
(0 to 1)
VY170
(0 to 1)
VY190
(0 to 1)
Piping connection port diameterPortM5M5M5010102010202030402030404061010121420
1(P)M5M5M51/81/81/41/81/41/43/81/21/43/81/21/23/4111 1/41 1/22
2(A)
3(R)1 1/42
Weight (kg) Note 1)0.110.160.190.250.350.550.751.524
Hysteresis Note 2)0.009 MPa0.023 MPa0.027 MPa0.045 MPa
Sensitivity Note 2)0.005 MPa0.009 MPa0.014 MPa0.018 MPa
Repeatability Note 2)±0.005 MPa±0.009 MPa±0.009 MPa±0.018 MPa
Response time Note 2)10 ms30 ms
Applicable fluidsAir
Ambient temperature and working fluid temperature0 to +50°C (no condensation)
Maximum operating pressure0.9 MPa
Set pressure range0.05 to 0.84 MPa (at supply pressure of 0.9 MPa)
External pilot pressure- (Direct operated)Set pressure +0.04 MPa to 0.9 MPa (for VY1□01)
Command signal Note 3)1 to 5 V DC, 0 to 10 V DC, 4 to 20 mA DC, 0 to 20 mA DC
Power supply12 V DC ±10%, 24 V DC ±10%, 1.8 W or less
Method of electrical entry of lead wireDIN terminal
Compatible cableCable outer diameter ø4 to 6.5 (outer diameter 4 to 6.5 mm)
Bleed amount (pilot EXH port)When not operating: zero, When operating: 10 L/min (ANR) (at supply pressure of 0.9 MPa)
Installation orientationFree
LubricationNot required Note 4)
  • *Note 1) The weight of the base piping type (sizes D, B, 2, 4) is indicated for specifications with a subplate.
  • *Note 2) All values indicated for the characteristics are the maximum values.
  • *Note 3) Cut off the command signal when pressure control on the secondary (outlet) side is not required, such as when the line is temporarily halted, etc.
  • *Note 4) To lubricate the secondary (outlet) side of VY, use VY as an external pilot. Avoid lubrication to the pilot air.
  • *Note 5) The non-lubricated specification is not applicable to these models.
  • *Note 6) The service life is approximately 4,000 to 5,000 operating hours (when using AF + AFM).
    This may be approx. 3,000 hours with ultra-dry air (dew point -40°C equivalent).

Specifications (Made-To-Order Specifications)

Maximum operating pressure Note 6)0.7 MPa
Set pressure range0.05 to 0.66 MPa (at supply pressure of 0.7 MPa)
External pilot pressureSet pressure +0.04 MPa to 0.7 MPa
Command signal Note 7)1 to 4 V DC, 0 to 7.5 V DC, 4 to 16 mA DC, 0 to 15 mA DC
Power supply12 V DC ±10%, 24 V DC ±10%, 0.8 W or less
Bleed amount (pilot EXH port)When not operating: zero, When operating: 7 L/min (ANR) (at supply pressure of 0.7 MPa)
  • *Specifications other than those written below are the same as the standard specifications.
  • *Note 6) Make sure the supply pressure stays below the maximum operating pressure.
    Allowing the supply pressure to exceed the maximum operating pressure can cause abnormal leakage from the pressure valve and affect the set pressure.
  • *Note 7) Cut off the command signal when pressure control on the secondary (outlet) side is not required, such as when the line is temporarily halted, etc.

Structural Drawings

VY1A00/VY1A01, VY1B00/VY1B01 (Pilot Valve: VY1D00-□00)

VY1A00/VY1A01, VY1B00/VY1B01 (Pilot Valve: VY1D00-□00): structural drawings

VY1A00/VY1A01, VY1B00/VY1B01 (Pilot Valve: VY1D00-□00): structural drawings

Component Parts

NumberPart nameMaterials
1BodyZinc alloy, cast
2Pilot valve assembly-
3Pressure regulating pistonAluminum alloy
4SpringStainless steel
5Valve guideStainless steel
6ValveAluminum alloy / rubber
7RetainerAluminum alloy
8RodStainless steel / rubber

VY1100/VY1101, VY1200/VY1201, VY1300/VY1301, VY1400/VY1401 (Pilot Valve: VY1D00-□00), (Pilot Valve: VY1B00-□00), VY1500/VY1501, VY1700/VY1701, VY1900/VY1901

VY1100/VY1101, VY1200/VY1201, VY1300/VY1301, VY1400/VY1401 (Pilot valve: VY1D00-□00), (Pilot Valve: VY1B00-□00), VY1500/VY1501, VY1700/VY1701, VY1900/VY1901: structural drawings

VY1100/VY1101, VY1200/VY1201, VY1300/VY1301, VY1400/VY1401 (Pilot valve: VY1D00-□00), (Pilot Valve: VY1B00-□00), VY1500/VY1501, VY1700/VY1701, VY1900/VY1901: structural drawings

Component Parts

NumberPart nameMaterials
1Pilot valve assembly-
2BodyAluminum alloy, cast
3CoverAluminum alloy, cast
4Pressure regulating pistonAluminum alloy
5SpringStainless steel
6Valve guideAluminum alloy
7Poppet valveAluminum alloy / rubber
8ShaftStainless steel
9Valve guideAluminum alloy

Electro-Pneumatic E-P HYREG VY1 Series: Dimensions Examples

 

(Unit: mm)

 

VY1D00 dimensional drawing

VY1D00 dimensional drawing

Part Number
VY1100-02-BGN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Input Signal / Communication Signal Size of Body Accessory Custom-made Specifications Piping Specification Pilot Method Power Supply Voltage

-

1 Piece(s) Quote -[Provided] PresenceRc1/4-Rc1/4[With Pressure Gauge] With Pressure GaugeDC1-5V1Bracket + pressure gauge + footNoneBody ported typeInternal pilot24 V DC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Adverse Current Function No

Please check the type/dimensions/specifications of the part VY1100-02-BGN in the Electro-Pneumatic E-P HYREG VY1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VY1100-02-BGN trong chuỗi Electro-Pneumatic E-P HYREG VY1 Series.

Products like this...

Part Number
VY1100-01-BGN
VY1100-01-BGN-X39
VY1100-01-BN
VY1100-02-BN
VY1100-02-F
VY1100-02-FG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Input Signal / Communication Signal Size of Body Accessory Custom-made Specifications Piping Specification Pilot Method Power Supply Voltage

-

1 Piece(s) Quote -[Provided] PresenceRc1/8-Rc1/8[With Pressure Gauge] With Pressure GaugeDC1-5V1Bracket + pressure gauge + footNoneBody ported typeInternal pilot24 V DC

-

1 Piece(s) Quote -[Provided] PresenceRc1/8-Rc1/8[With Pressure Gauge] With Pressure GaugeDC1-5V1Bracket + pressure gauge + footLow wattage specificationBody ported typeInternal pilot24 V DC

-

1 Piece(s) Quote -[Provided] PresenceRc1/8-Rc1/8[Not Provided] No Pressure GaugeDC1-5V1Bracket + silencerNoneBody ported typeInternal pilot24 V DC

-

1 Piece(s) Quote -[Provided] PresenceRc1/4-Rc1/4[Not Provided] No Pressure GaugeDC1-5V1Bracket + silencerNoneBody ported typeInternal pilot24 V DC

-

1 Piece(s) Quote -[Provided] PresenceRc1/4-Rc1/4[Not Provided] No Pressure GaugeDC1-5V1FootNoneBody ported typeInternal pilot24 V DC

-

1 Piece(s) Quote -[Provided] PresenceRc1/4-Rc1/4[With Pressure Gauge] With Pressure GaugeDC1-5V1Foot + pressure gaugeNoneBody ported typeInternal pilot24 V DC