(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clean Regulator SRH Series (Part Number)

Clean Regulator SRH Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SRH Series Clean Regulator with a pulsation suppression valve design.
[Features]
· Contamination-controlled stainless steel regulator.
· Oil-free parts assembly.
· Select between a PTFE (grade A) or fluororubber (grade B) diaphragm depending on the application.
· Designed with an intake/exhaust port in the diaphragm compartment, facilitating flow.
· Constructed with valve springs partitioned off by the diaphragm.
· Pulsation-suppressing valve structure.
· Cleaned, assembled, and inspected in a Class 100 environment and then packaged and sealed in double bags.

Clean Regulator SRH Series Details

Clean Regulator SRH Series: product image (1)

Clean Regulator SRH Series: product image (1)

Clean Regulator SRH Series: product image (2)

Clean Regulator SRH Series: product image (2)

Clean Regulator SRH Series: product image (3)

Clean Regulator SRH Series: product image (3)

Clean Regulator SRH Series: product image (4)

Clean Regulator SRH Series: product image (4)

Clean Regulator SRH Series Specifications

Model Number Notation

Model number example

Model number example

Specifications

ModelSRH3□□0SRH4□□0SRH3□□1SRH4□□1
Relief mechanismNon-reliefRelief
Piping connection port diameter1/8, 1/4
URJF1/4
1/4, 3/8, 1/2
URJF3/8
1/8, 1/41/4, 3/8, 1/2
Applicable fluidsGrade AClean air, N2, Ar, CO2 pure waterClean air, N2
Grade BAir, N2, Ar, CO2, waterAir, N2
Proof pressure1.5 MPa
Maximum operating pressure1 MPa
Set pressureLow-pressure type0.02 to 0.2 MPa
High-pressure type0.05 to 0.7 MPa
Ambient temperature and working fluid temperature0°C to 60°C (no freezing)
Fluid-contacting material (metal)SUS316 (body is SUS316L)
Diaphragm materialsGrade APTFE
Grade BFluororubber
Weight360 g730 g360 g730 g

Structural Drawings

Clean Regulator SRH Series: structural drawing

Clean Regulator SRH Series: structural drawing

Component Parts

NumberPart nameMaterials
Grade AGrade B
1BodySUS316L
2DiaphragmPTFEFluororubber
3DiaphragmPTFEFluororubber
4Valve guidePPS
5BonnetPPS

Clean Regulator SRH Series Dimensions

Rc thread type

 

(Unit: mm)

 

Rc thread type dimensional drawing

Rc thread type dimensional drawing

Metal Gasket Seal Fitting Type

 

(Unit: mm)

 

Metal gasket seal fitting type: dimensional drawing

Metal gasket seal fitting type: dimensional drawing

Part Number
SRH4110-04-X233
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Custom-made Specifications Washing Grade Specifications

-

1 Piece(s) Quote -Air / Nitrogen / WaterAvailable in Clean[Not Provided] Non-relief-Rc1/2-Rc1/240.05 to 0.7 MPaKnob operation product with reduced torqueGrade BGauge port orientation (standard)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Standard
Pressure Gauge No

Please check the type/dimensions/specifications of the part SRH4110-04-X233 in the Clean Regulator SRH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SRH4110-04-X233 trong chuỗi Clean Regulator SRH Series.

Products like this...

Part Number
SRH3000-02-R
SRH3000-02-X233
SRH3000-A2
SRH4110-A3
SRH4110-A3-R
SRH4110-N02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Custom-made Specifications Washing Grade Specifications

6,374,400 VND

1 Piece(s) 32 Day(s) -Nitrogen / Air / WaterAvailable in Clean[Not Provided] Non-relief-Rc1/4-Rc1/430.02 to 0.2 MPaNoneGrade AGauge port orientation: R specification

-

1 Piece(s) Quote -Nitrogen / Air / WaterAvailable in Clean[Not Provided] Non-relief-Rc1/4-Rc1/430.02 to 0.2 MPaKnob operation product with reduced torqueGrade AGauge port orientation (standard)

12,263,200 VND

1 Piece(s) 32 Day(s) -Nitrogen / Air / WaterAvailable in Clean[Not Provided] Non-relief-[Others] URJF (With Metal Gasket Seal Fittings)1/4-[Others] URJF (With Metal Gasket Seal Fittings)1/430.02 to 0.2 MPaNoneGrade AGauge port orientation (standard)

-

1 Piece(s) Quote -Nitrogen / Air / WaterAvailable in Clean[Not Provided] Non-relief-[Others] URJF (With Metal Gasket Seal Fittings)3/8-[Others] URJF (With Metal Gasket Seal Fittings)3/840.05 to 0.7 MPaNoneGrade BGauge port orientation (standard)

-

1 Piece(s) Quote -Nitrogen / Air / WaterAvailable in Clean[Not Provided] Non-relief-[Others] URJF (With Metal Gasket Seal Fittings)3/8-[Others] URJF (With Metal Gasket Seal Fittings)3/840.05 to 0.7 MPaNoneGrade BGauge port orientation: R specification

-

1 Piece(s) Quote -Nitrogen / Air / WaterAvailable in Clean / No oil correspondence / Corrosion Resistant Environment[Not Provided] Non-reliefNo[NPT] NPT1/4null~ 1[NPT] NPT1/43/80.05 to 0.7 MPaNoneGrade BGauge port orientation (standard)