(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
IR1200-A/2200-A/3200-A Series Regulator (Part Number)

IR1200-A/2200-A/3200-A Series Regulator
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

IR1200-A/2200-A/3200-A Series high-flow-rate regulator that handles up to about twice the flow rate of conventional products.
[Features]
· Air consumption: 0 bleed air.
· Lightweight type with approximately 27% weight reduction.
· Repeatability: ±1% (full span).

IR1200-A/2200-A/3200-A Series Regulator Details

IR1200-A product image

IR1200-A product image

IR2200-A product image

IR2200-A product image

IR3200-A product image

IR3200-A product image

IR1200-A/2200-A/3200-A Series Regulator Specifications

Standard specifications

ModelBasic type (knob)
IR12□0-AIR22□0-AIR32□0-A
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum supply pressure1.0 MPa
Minimum Supply Pressure Note 1)Set pressure +0.05 MPaSet pressure +0.1 MPa
Set pressure rangeIR1200-A: 0.02 to 0.2 MPaIR2200-A: 0.02 to 0.2 MPaIR3200-A: 0.02 to 0.2 MPa
IR1210-A: 0.02 to 0.4 MPaIR2210-A: 0.02 to 0.4 MPaIR3210-A: 0.02 to 0.4 MPa
IR1220-A: 0.02 to 0.8 MPaIR2220-A: 0.02 to 0.8 MPaIR3220-A: 0.02 to 0.8 MPa
RepeatabilityNote 2)Within ±1% of full span
Connection port diameter1/81/41/4, 3/8, 1/2
Pressure gauge connection port size1/8 (2 locations)
Ambient and operating fluid temperature Note 3)-5 to 60°C (no freezing)
Weight (kg)Note 4)0.130.230.47

Note 1) When there is no flow on the outlet.
Note 2) Other characteristics such as aging deterioration and temperature characteristics are not included.
Note 3) -5 to 50°C for products with a digital pressure switch.
Note 4) Without accessories.

Accessories (Options) / Part No.

NameIR12□0-AIR22□0-AIR32□0-A
Bracket assemblyNote 1)IR10P-501ASIR20P-501ASIR30P-501AS
Hex panel nutIR10P-600SIR20P-600SIR20P-600S
Round-type pressure gaugeNote 2)0.2‑MPa settingG33-2-□01G43-2-□01G43-2-□01
0.4 MPa settingG33-4-□01G43-4-□01G43-4-□01
0.8‑MPa settingG33-10-□01G43-10-□01G43-10-□01
Digital pressure switchNote 3)NPN1 outputISE30A-□01-N-ML
PNP 1 outputISE30A-□01-P-ML
NPN1 output / voltage outputISE30A-□01-C-ML
NPN1 output / current outputISE30A-□01-D-ML

Note 1) This is an assembly of the bracket and resin panel nut.
Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Pressure gauge for 0.8‑MPa settings is the 1.0‑MPa specification. Check with the manufacturer regarding the supply of psi unit specification pressure gauges.
Note 3) The □ in the part numbers for types with digital pressure switches indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT.

Modular Products and Accessories

Applicable Products and AccessoriesCompatible sizes
IR1200-A SeriesIR2200-A SeriesIR3200-A Series
FilterAF20-AAF30-AAF40-A
SpacerY200-AY300-AY400-A
Spacer with bracketY200T-AY300T-AY400T-A

Model Number Notation

Model number example

Model number example

-SymbolContent(1)
Body size
123
(2)Set pressure range00.02 to 0.2 MPa
10.02 to 0.4 MPa
20.02 to 0.8 MPa
(3)Exhaust direction0Bottom exhaust
1Front exhaust--
2Back exhaust--
(4)Thread typeNilRc
NNPT
FG
(5)Piping connection port diameter011/8--
021/4-
033/8--
041/2--
(6)OptionNote 1)aMountingNilWithout optional mounting parts
BNote 2)With bracket
HWith hexagon panel nut (for panel mounting)
bPressure gaugeNilWithout pressure gauge
GRound-type pressure gauge
With digital pressure switchEANPN open collector 1 output
EBPNP open collector 1 output
ECNPN open collector 1 output + analog voltage output
EDNPN open collector 2 output + analog current output
(7)Semi-standardcFlow directionNilFlow direction: left → right
RFlow direction: right → left
dKnob orientationNilKnob upward
VKnob downward
ePressure unitNote 3)NilNameplate and pressure gauge unit: MPa
ZNameplate and pressure gauge unit: psi
ZADigital pressure switch: with unit selection function

Note 1) Options are not assembled and are supplied loose at the time of shipment. B and H cannot be selected together. Old-style brackets cannot be used with this product.
Note 2) Set nuts included with brackets.
Note 3) Refer to Pressure Unit Notation List.

Pressure Unit Notation List

-Screw TypeUnit Used on Product NameplateUnit Used on Pressure GaugeSoldNote 6)
GEA, EB, EC, ED
NilRcMPaMPaSI unit fixedSold in Japan and internationally
NPT
G
Z Note 4)Rc---Sold outside of Japan only
NPTpsipsiWith unit conversion function
(default value psi)
G---
ZA Note 5)RcMPa-With unit conversion functionSold outside of Japan only
NPT
G

Note 4) Thread type: NPT is applicable.
Note 5) Options: EA, EB, EC, ED.
Note 6) Under new Japanese measurement laws, only SI unit types are for sale in Japan.

Diagram

Basic type (knob) / IR22□0-A diagram

Basic type (knob) / IR22□0-A diagram

Basic type (knob) / IR12□0-A diagram

Basic type (knob) / IR12□0-A diagram

Basic type (knob) / IR32□0-A diagram

Basic type (knob) / IR32□0-A diagram

Basic type (knob) / IR32□1-A, IR32□2-A diagram

Basic type (knob) / IR32□1-A, IR32□2-A diagram

Component Parts

NumberDescriptionMaterial
IR1200-AIR2200-AIR3200-A
1BonnetDie-cast aluminum
2Nozzle diaphragm assemblyAluminum, weather-resistant NBR
3SealHNBR
4SealNBR
5Diaphragm spacerPolyacetal
6Supply diaphragmWeather resistant NBR-
7Exhaust diaphragm assemblySteel, aluminum, weather-resistant NBRAluminum, weather-resistant NBR, HNBR
8Valve assemblyStainless steel, aluminum, HNBRAluminum, HNBR
9BodyDie-cast aluminum

Dimensions Examples: IR1200-A/2200-A/3200-A Series Regulator

Basic Type (Knob) / IR12□0-01□-A

 

(Unit: mm)

 

Basic type (knob) / IR12□0-01□-A dimensional drawing

Basic type (knob) / IR12□0-01□-A dimensional drawing

With Digital Pressure Switch / IR12□0-01□E□-A

 

(Unit: mm)

 

With digital pressure switch / IR12□0-01□E□-A dimensional drawing

With digital pressure switch / IR12□0-01□E□-A dimensional drawing

Part Number
IR3220-04B-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRegulator Type Operating Environment Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position Number of circuits Specifications Output Specification

-

1 Piece(s) Quote -StandardStandardRc1/2[(Right)] Left→RightRc1/2[Not Provided] No Pressure Gauge3With Bracket0.02 to 0.8MPaNameplate and pressure gauge units: MPa-Handle upward-Bottom exhaust-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Applicable Fluid Air Shape Standard
Exhaust Mechanism Relief Adverse Current Function No

Please check the type/dimensions/specifications of the part IR3220-04B-A in the IR1200-A/2200-A/3200-A Series Regulator series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IR3220-04B-A trong chuỗi IR1200-A/2200-A/3200-A Series Regulator.

Products like this...

Part Number
10-IR1220-01BED-A
10-IR1220-01BG-A
10-IR2200-02B-A
IR3220-04B-R-A
IR3220-04BEA-A
IR3220-04BEB-ZA-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRegulator Type Operating Environment Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position Number of circuits Specifications Output Specification

-

1 Piece(s) Quote 10StandardAvailable in CleanRc1/8[(Right)] Left→RightRc1/8[With Pressure Switch] With Pressure Switch1With Bracket0.02 to 0.8MPaNameplate and pressure gauge units: MPaNoneHandle upward-Bottom exhaustNPN open collector 1 output + analog current output

-

1 Piece(s) Quote 10StandardAvailable in CleanRc1/8[(Right)] Left→RightRc1/8[With Pressure Gauge] With Pressure Gauge1With Bracket0.02 to 0.8MPaNameplate and pressure gauge units: MPaNoneHandle upward-Bottom exhaust-

-

1 Piece(s) Quote -StandardAvailable in CleanRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge2With Bracket0.02 to 0.2 MPaNameplate and pressure gauge units: MPaNoneHandle upward-Bottom exhaust-

-

1 Piece(s) Quote -StandardStandardRc1/2[(Left)] Right→LeftRc1/2[Not Provided] No Pressure Gauge3With Bracket0.02 to 0.8MPaNameplate and pressure gauge units: MPaNoneHandle upward-Bottom exhaust-

-

1 Piece(s) Quote -StandardStandardRc1/2[(Right)] Left→RightRc1/2[With Pressure Switch] With Pressure Switch3With Bracket0.02 to 0.8MPaNameplate and pressure gauge units: MPa-Handle upward-Bottom exhaustNPN open collector 1 output

-

1 Piece(s) Quote 10StandardStandardRc1/2[(Right)] Left→RightRc1/2[With Pressure Switch] With Pressure Switch3With Bracket0.02 to 0.8MPaDigital pressure switch: with unit switchingNoneHandle upward-Bottom exhaustPNP open collector 1 output