(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Soft Rubber Coating
·Strong Casting Core
·Superior Bottom Protection and Anti-shock Protection Effect
·Easy to Rotate by using Roller Bearings (Ball Brass)
·Using # 6205 (42, 50 SRS) Ball Bearings
Width of Hub(mm) | 70 | Bearing | Provided | Applicable Castor Series | 50 |
---|---|---|---|---|---|
Wheel Material | Polyurethane |
Please check the type/dimensions/specifications of the part 5010-PC in the Heavy Weight 50 Series Wheel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 5010-PC trong chuỗi Heavy Weight 50 Series Wheel.
Part Number |
---|
5010-PC-WA |
5010-PC-WHL-BRG |
5040-PC |
5040-PC-WA |
5040-PC-WHL-BRG |
5060-PC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Max. Load / Allowable Load (kg) | Related Parts | Bearing Type |
---|---|---|---|---|---|---|---|---|---|---|
1,340,590 VND | 1 Piece(s) | 6 Day(s) | 254 | 60 | - | 820 | Wheel + Bolt Nut Set | - | ||
1,307,180 VND | 1 Piece(s) | 6 Day(s) | 254 | 60 | 19 | 820 | Wheel + Bearing Set | Ball Bearing | ||
790,855 VND | 1 Piece(s) | 6 Day(s) | 102 | 64 | 19 | 650 | Not Included | - | ||
920,588 VND | 1 Piece(s) | 6 Day(s) | 102 | 64 | 19 | 650 | Wheel + Bolt Nut Set | - | ||
881,105 VND | 1 Piece(s) | 6 Day(s) | 102 | 64 | 19 | 650 | Wheel + Bearing Set | Ball Bearing | ||
794,760 VND | 1 Piece(s) | 6 Day(s) | 152 | 64 | 19 | 720 | Not Included | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy