(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Buffer Castor 96 Series (Part Number)

Buffer Castor 96 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      845,092VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·5 stage buffer equipment of uniform and multistage form designed (patent)
·Convenient adjustment of SPRING amount according to the weight
·Double RACE WAY structure of standard bearing with strong durability
· Turning part THRUST bearing is used to minimize noise
·Integrated FRAME with graceful exterior
·Integrated LEG to improve durability
·Hyundai, Kia Motors, Chevrolet, Ssangyong, Renault Samsung registered product

 
Part Number
9650S-A2-PC-TB-BEG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Specifications (")
(Ø)
Allowable Load
(kg)
Wheel Color Rotating/Fixed Overall Height
(mm)
Radius of Rotation
(mm)
Option Mounting Part Type Spring Quantity Overall Height with No Load
(mm)
Overall Height with Load
(mm)
Displacement
(mm)

1,029,493 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250BeigeRotation187.5112Top Lock ArborFlat Plate Type (A2)2187.517413.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Buffer link Thickness(mm) 43 Wheel Material Polyurethane / Cast Iron
Bearing Type Ball

Please check the type/dimensions/specifications of the part 9650S-A2-PC-TB-BEG in the Buffer Castor 96 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9650S-A2-PC-TB-BEG trong chuỗi Buffer Castor 96 Series.

Products like this...

Part Number
9650R-A2-PC-RED
9650S-A2-PC-BEG
9650S-A2-PC-RED
9650S-A2-PC-TB-RED
9660R A1 PC-BEG
9660R-A2-PC-BEG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Specifications (")
(Ø)
Allowable Load
(kg)
Wheel Color Rotating/Fixed Overall Height
(mm)
Radius of Rotation
(mm)
Option Mounting Part Type Spring Quantity Overall Height with No Load
(mm)
Overall Height with Load
(mm)
Displacement
(mm)

845,092 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250RedFixed187.5112Not IncludedFlat Plate Type (A2)2187.517413.5

902,800 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250BeigeRotation187.5112Not IncludedFlat Plate Type (A2)2187.517413.5

902,800 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250RedRotation187.5112Not IncludedFlat Plate Type (A2)2187.517413.5

1,029,493 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250RedRotation187.5112Top Lock ArborFlat Plate Type (A2)2187.517413.5

960,505 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeFixed200126Not IncludedFlat Plate Type (A1)2200186.513.5

960,505 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeFixed200126Not IncludedFlat Plate Type (A2)2200186.513.5