(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·5 stage buffer equipment of uniform and multistage form designed (patent)
·Convenient adjustment of SPRING amount according to the weight
·Double RACE WAY structure of standard bearing with strong durability
· Turning part THRUST bearing is used to minimize noise
·Integrated FRAME with graceful exterior
·Integrated LEG to improve durability
·Hyundai, Kia Motors, Chevrolet, Ssangyong, Renault Samsung registered product
Part Number |
---|
9650S-A2-PC-TB-RED |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Load Range (daN) | Specifications (") (Ø) | Allowable Load (kg) | Wheel Color | Rotating/Fixed | Overall Height (mm) | Radius of Rotation (mm) | Option | Mounting Part Type | Spring Quantity | Overall Height with No Load (mm) | Overall Height with Load (mm) | Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,029,493 VND | 1 Piece(s) | 6 Day(s) | 220.01~320.00 | 127 | 250 | Red | Rotation | 187.5 | 112 | Top Lock Arbor | Flat Plate Type (A2) | 2 | 187.5 | 174 | 13.5 |
Loading...Tải…
Caster Type | Buffer link | Thickness(mm) | 43 | Wheel Material | Polyurethane / Cast Iron |
---|---|---|---|---|---|
Bearing Type | Ball |
Please check the type/dimensions/specifications of the part 9650S-A2-PC-TB-RED in the Buffer Castor 96 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9650S-A2-PC-TB-RED trong chuỗi Buffer Castor 96 Series.
Part Number |
---|
9650S-A2-PC-BEG |
9650S-A2-PC-RED |
9650S-A2-PC-TB-BEG |
9660R A1 PC-BEG |
9660R-A2-PC-BEG |
9660R-A2-PC-RED |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Load Range (daN) | Specifications (") (Ø) | Allowable Load (kg) | Wheel Color | Rotating/Fixed | Overall Height (mm) | Radius of Rotation (mm) | Option | Mounting Part Type | Spring Quantity | Overall Height with No Load (mm) | Overall Height with Load (mm) | Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
902,800 VND | 1 Piece(s) | 6 Day(s) | 220.01~320.00 | 127 | 250 | Beige | Rotation | 187.5 | 112 | Not Included | Flat Plate Type (A2) | 2 | 187.5 | 174 | 13.5 | ||
902,800 VND | 1 Piece(s) | 6 Day(s) | 220.01~320.00 | 127 | 250 | Red | Rotation | 187.5 | 112 | Not Included | Flat Plate Type (A2) | 2 | 187.5 | 174 | 13.5 | ||
1,029,493 VND | 1 Piece(s) | 6 Day(s) | 220.01~320.00 | 127 | 250 | Beige | Rotation | 187.5 | 112 | Top Lock Arbor | Flat Plate Type (A2) | 2 | 187.5 | 174 | 13.5 | ||
960,505 VND | 1 Piece(s) | 6 Day(s) | 320.01~485.00 | 152 | 350 | Beige | Fixed | 200 | 126 | Not Included | Flat Plate Type (A1) | 2 | 200 | 186.5 | 13.5 | ||
960,505 VND | 1 Piece(s) | 6 Day(s) | 320.01~485.00 | 152 | 350 | Beige | Fixed | 200 | 126 | Not Included | Flat Plate Type (A2) | 2 | 200 | 186.5 | 13.5 | ||
960,505 VND | 1 Piece(s) | 6 Day(s) | 320.01~485.00 | 152 | 350 | Red | Fixed | 200 | 126 | Not Included | Flat Plate Type (A2) | 2 | 200 | 186.5 | 13.5 |