(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Leveler Castor (KC 60/80/100)

Leveler Castor (KC 60/80/100)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      558,292VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Aluminum die Casting FRAME Structure that can withstand high-load
·Reinforced impact resistant material for WHEEL hired (impact resistanct contained NYLON6)
·Natural Synthetic Rubber used for Pedestal
·Multiple Functions of Moving, Fixing, Height Adjustment, Anti-Vibration, and Rotation can be conducted
·Graceful Exterior with Powder Coating, Zinc plating applied
·TOP PLATE (mounting plate) : S45C forged product or hot rolled steel applied (KC**PF type)
·S TYPE BOLT HOLE inch available (1/2"-13UNC)

 
Part Number
60F
8020S-F-NYL
8020S-F-NYL-PF
8020S-S-NYL
8025S-F-NYL
8025S-F-NYL-PF
8025S-S-NYL
8030S-F-NYL
8030S-F-NYL-PF
8030S-S-NYL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Specifications (")
(Ø)
Swivel Radius
(mm)
Load Category Allowable Load
(kg)
Type Caster Type Allowable Load
(kg)
Rotating/Fixed Thickness
(mm)
Wheel Material Bearing Type Overall Height
(mm)
Radius of Rotation
(mm)
Option Mounting Part Type

837,471 VND

1 Piece(s) 5 Day(s) -82-None-60Heavy Load250FPlate Type Unrestricted, Plate Type Fixing---------

603,850 VND

1 Piece(s) 6 Day(s) Adjuster link-220.01~320.00-50-----250Rotation24Nylon-6PLAIN8260Not IncludedFlat Plate Type

558,292 VND

1 Piece(s) 6 Day(s) Adjuster link-220.01~320.00-50-----250Rotation24Nylon-6PLAIN8260Hot Rolled Steel PlateFlat Plate Type

603,850 VND

1 Piece(s) 6 Day(s) Adjuster link-220.01~320.00-50-----250Rotation24Nylon-6PLAIN8260Not IncludedOctagon Flat Plate Set Screw Assembly Type

722,300 VND

1 Piece(s) 4 Day(s) Adjuster link-485.01~750.00-63-----600Rotation29Nylon-6PLAIN10277.5Not IncludedFlat Plate Type

694,967 VND

1 Piece(s) 6 Day(s) Adjuster link-485.01~750.00-63-----600Rotation29Nylon-6PLAIN10277.5Hot Rolled Steel PlateFlat Plate Type

722,300 VND

1 Piece(s) 6 Day(s) Adjuster link-485.01~750.00-63-----600Rotation29Nylon-6PLAIN10277.5Not IncludedOctagon Flat Plate Set Screw Assembly Type

840,753 VND

1 Piece(s) 4 Day(s) Adjuster link-750.01~-75-----1,000Rotation30.3Nylon-6PLAIN12090.5Not IncludedFlat Plate Type

819,058 VND

1 Piece(s) 6 Day(s) Adjuster link-750.01~-75-----1,000Rotation30.3Nylon-6PLAIN12090.5Hot Rolled Steel PlateFlat Plate Type

840,753 VND

1 Piece(s) 6 Day(s) Adjuster link-750.01~-75-----1,000Rotation30.3Nylon-6PLAIN12090.5Not IncludedOctagon Flat Plate Set Screw Assembly Type

Loading...Tải…

  1. 1