(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Medium Duty Castor 43 Series

Medium Duty Castor 43 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      456,328VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Double RACE WAY Structure
·Zinc Plating for Corrosion Prevention
·Powerful Welding Products
·Hyundai Motor, KIA Motors Registered product
·Chevrolet, SsangYong Motors registered product

 
Part Number
4330R-A1-PC-TG
4330S-A1-PC-TG
4340R-A1-PC-TG
4340S-A1-PC-TB-TG
4340S-A1-PC-TG
4350R-A1-PC-TG
4350S-A1-PC-TB-TG
4350S-A1-PC-TG
4360R-A1-PC-TG
4360S-A1-PC-TG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Specifications (")
(Ø)
Allowable Load
(kg)
Rotating/Fixed Overall Height
(mm)
Radius of Rotation
(mm)
Option

456,328 VND

1 Piece(s) 4 Day(s) 140.01~220.0076150Fixed10556Thread Guard

487,133 VND

1 Piece(s) 4 Day(s) 140.01~220.0076150Rotation10556Thread Guard

492,340 VND

1 Piece(s) 6 Day(s) 220.01~320.00102220Fixed13676Thread Guard

547,878 VND

1 Piece(s) 6 Day(s) 220.01~320.00102220Rotation13676Total Lock Brake + Thread Guard

524,015 VND

1 Piece(s) 6 Day(s) 220.01~320.00102220Rotation13676Thread Guard

554,387 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250Fixed16093Thread Guard

609,925 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250Rotation16093Total Lock Brake + Thread Guard

579,552 VND

1 Piece(s) 6 Day(s) 220.01~320.00127250Rotation16093Thread Guard

579,552 VND

1 Piece(s) 6 Day(s) 220.01~320.00152300Fixed190.5110Thread Guard

609,925 VND

1 Piece(s) 6 Day(s) 220.01~320.00152300Rotation190.5110Thread Guard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Category Heavy Load Thickness(mm) 38 Wheel Material Polyurethane / Cast Iron
Bearing Type Roller Mounting Part Type Flat Plate Type (A1)