(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series (Part Number)

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series
  • Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series
  • Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Direct-Operated Precision Regulator, Modular Type (With Backflow Function) with sensitivity within 0.2% F.S.
[Features]
· Repeatability: Within ±1% F.S. (or within ±3 kPa).
· Energy saving and air consumption reduced by 80%.
· Type with the backflow function (ARP20K/30K/40K) can be installed between solenoid valves and cylinders.
· Specifications with a backflow function feature an inbuilt mechanism for quickly and reliable exhausting the air-pressure at the outlet side.

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series Details

ARP20/ARP20K: product images

ARP20/ARP20K: product images

ARP30/ARP30K: product images

ARP30/ARP30K: product images

ARP40/ARP40K: product images

ARP40/ARP40K: product images

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series Specification

Model Number Notation

Model number example

Model number example

-CodeContents(1)
Body size
203040
(2)With backflow functionNo symbolWithout backflow function
KWith backflow function
(3)Screw TypeNo symbolRc
NNPT
FG
(4)Piping connection port diameter011/8--
021/4
033/8-
041/2--
(5)Note 1) OptionsaMountingNo symbolWithout optional mounting parts
B Note 2)With Bracket
HWith set nut (for panel mount)
bPressure gaugeNo symbolWithout pressure gauge
ESquare embedded-type pressure gauge (with limit indicator)
GRound-type pressure gauge (with limit indicator)
Digital pressure switchE1Note 3)Output: NPN output / Lead wire electrical entry: wiring bottom entry
E2Note 3)Output: NPN output / Lead wire electrical entry: wiring top entry
E3Note 3)Output: PNP output / Lead wire electrical entry: wiring bottom entry
E4Note 3)Output: PNP output / Lead wire electrical entry: wiring top entry
(6)Semi-standardcSet pressureNo symbol0.005 to 0.4-MPa setting
1 Note 4)0.005 to 0.2‑MPa setting
3 Note 4)0.008 to 0.6-MPa setting
dFlow directionNo symbolFlow direction: left → right
RFlow direction: right → left
eHandle directionNo symbolHandle downward
YHandle upward
fPressure unitNo symbolNameplate and pressure gauge units: MPa
Z Note 5)Nameplate and pressure gauge units: psiNote 7)Note 7)Note 7)
ZA Note 6)Digital pressure switch: with unit selection functionNote 8)Note 8)Note 8)
  • *Note 1) Options B, G and H are not assembled and are supplied loose at the time of shipment.
  • *Note 2) Set nuts are included with the bracket.
  • *Note 3) When choosing with H (panel mount), the installation space for lead wires will not be secured. In this case, select "wiring top entry" for the electrical entry. (Select "wiring bottom entry" when the semi-standard Y is chosen simultaneously.)
  • *Note 4) The pressure regulator spring is the only difference from the standard specification. Does not restrict setting to a pressure of 0.2 MPa / 0.6 MPa or higher. Moreover, if a pressure gauge is attached, a 0.2‑MPa-use pressure gauge for 0.2‑MPa settings will be fitted or a 0.7‑MPa‑use pressure gauge for 0.6 MPa settings. For all times when a digital pressure switch is attached, the pressure display is fixed to 1.0 MPa.
  • *Note 5) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). The digital pressure switch, which has the unit selection function, has a default setting of psi.
  • *Note 6) Options: E1, E2, E3, E4. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *Note 7) ○ is for thread type NPT only.
  • *Note 8) △: Combination available for options E1, E2, E3, E4.

Specifications

ModelARP20(K)ARP30(K)ARP40(K)
Connection port size1/8, 1/41/4, 3/81/4, 3/8, 1/2
Applicable fluidsAir
Proof pressure1.2 MPa
Maximum operating pressure0.7 MPa
Set pressure range Note 1)For 0.4‑MPa settingExample: ARP30-02BG0.005 to 0.4 MPa
For 0.2‑MPa settingExample) ARP30-02BG-10.005 to 0.2 MPa
For 0.6‑MPa settingExample) ARP30-02BG-30.008 to 0.6 MPa
SensitivityWithin 0.2% F.S.
Repeatability Note 2)Within ±1% F.S. (or ±3 kPa)
Air consumption amountFor 0.4‑MPa settingExample: ARP30-02BG1 L/min (ANR) or less (at P2 = 0.4 MPa)
For 0.2‑MPa settingExample) ARP30-02BG-10.6 L/min (ANR) or less (at P2 = 0.2 MPa)
For 0.6‑MPa settingExample) ARP30-02BG-31.4 L/min (ANR) or less (at P2 = 0.6 MPa)
Pressure connection port size Note 3)1/81/81/4
Ambient temperature and working fluid temperature--5 to 60°C (no freezing)
With Digital Pressure SwitchExample) ARP30-02BE1-5 to 50°C (no freezing)
StructureBleed type
Weight (kg) Note 4)0.20.30.5
  • *Note 1) When a product with the backflow function (ARP20K to 40K) is chosen, set the inlet pressure to at least 0.05‑MPa higher than the set pressure.
  • *Note 2) For the type set to 0.2 MPa only, repeatability will be within ±3 kPa.
  • *Note 3) Connection port threading is not provided for products with square embedded pressure gauges.
  • *Note 4) The weight shown is for the product without any options.

Optional parts

ModelARP20(K)ARP30(K)ARP40(K)
Bracket assembly Note 1)ARP20P-270ASARP30P-270ASARP40P-270AS
Set nutAR23P-260SAR33P-260SAR43P-260S
Pressure gauge0.4 MPaRound-type Note 2)G36-4-□01G46-4-□02
Square embedded type Note 3)GC3-4AS [GC3P-010AS (pressure gauge cover only)]
0.2 MPaRound-type Note 2)G36-2-□01G46-2-□02
Square embedded type Note 3)GC3-2AS [GC3P-010AS (pressure gauge cover only)]
0.7 MPaRound-type Note 2)G36-7-□01G46-7-□02
Square embedded type Note 3)GC3-7AS [GC3P-010AS (pressure gauge cover only)]
Digital type Note 4)NPN output / Wiring bottom entryISE35-N-25-MLA [ISE35-N-25-M (main switch unit only)]
NPN output / Wiring bottom entryISE35-R-25-MLA [ISE35-R-25-M (main switch unit only)]
PNP output / Wiring bottom entryISE35-N-65-MLA [ISE35-N-65-M (main switch unit only)]
PNP output / Wiring bottom entryISE35-R-65-MLA [ISE35-R-65-M (main switch unit only)]
  • *Note 1) Assembly of a bracket and set nuts.
  • *Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc thread, and use "N" for NPT thread. The G thread is not available. As such, select the R thread type (Nil) instead. Contact the manufacturer separately regarding NPT connection thread types and for psi unit specification pressure gauges.
  • *Note 3) Including O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Pressure gauge cover only.
  • *Note 4) Includes a lead wire with connector (2 m), adapter, lock pin, O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Switch unit only.

Structural Drawings

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series: structural drawings

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series: structural drawings

Component Parts

NumberPart nameMaterialsAdditional notes
1BodyDie-cast aluminumExternal color: urban white
2BonnetPolyacetalExternal color: urban white

Replacement Parts

NumberPart nameMaterialsPart number
ARP20(K)ARP30(K)ARP40(K)
3Valve assemblyBrass, HNBR, NBRARP20P-330ASARP30P-330ASARP40P-330AS
4Valve guide assemblyPolyacetal, NBRARP20P-050ASARP30P-050ASARP40P-050AS
5Diaphragm assemblyHNBR, SUS, brassARP20P-151ASARP30P-151ASARP40P-151AS
6 Note)Check valve assembly-AR20KP-020AS
  • *Note) The check valve assembly is a replacement part for specifications with the backflow function (ARP20K to 40K). Assembly comprising check valve body assembly, check valve cover and screws (2 pcs.).

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series Dimensions

 

(Unit: mm)

 

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series: dimensional drawing

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series: dimensional drawing

Pressure Gauge Options

OptionSquare embedded type pressure gaugeDigital pressure switch
(Electrical entry: wiring bottom entry)
Digital pressure switch
(Electrical entry: wiring top entry)
Round-type pressure gauge
ModelStandard specification
P1P2AB Note 1)CDFJK
ARP20(K)1/8, 1/41/840982728.5M28 × 128.52 Note 2)
ARP30(K)1/4, 3/81/8531172929.5M38 × 1.529.52.5
ARP40(K)1/4, 3/8, 1/21/4701484134M42 × 1.5341
ModelOption specification
Square type pressure gaugeDigital pressure gaugeRound-type pressure gaugeBracket mounting dimensionsPanel mount
HJHJHJMNQRSTUVWYZ
ARP20(K)□2829.5□27.840ø37.5 (diameter 37.5 mm)663034475.415.4552.32828.5146
ARP30(K)□2830.5□27.841ø37.5 (diameter 37.5 mm)674140446.58532.33138.5197
ARP40(K)□2835□27.845ø42.5 (diameter 42.5 mm)745054548.510.5702.335.542.5217
  • *Note 1) The dimension B is the length when the filter regulator knob (handle) is unlocked.
  • *Note 2) For the ARP20(K) only, the position of the pressure gauge is above the center of the piping.
Part Number
ARP20-02B-1Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAdverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position

-

1 Piece(s) Quote -NoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge20With Bracket0.005 to 0.2 MPaNameplate and pressure gauge units: MPaHandle upward

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism Bleed

Please check the type/dimensions/specifications of the part ARP20-02B-1Y in the Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ARP20-02B-1Y trong chuỗi Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series.

Products like this...

Part Number
ARP20-01-1Y
ARP20-01-3
ARP20-01-3Y
ARP20-02B-3
ARP20-02B-3Y
ARP20-02B-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAdverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position

-

1 Piece(s) Quote -NoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20None0.005 to 0.2 MPaNameplate and pressure gauge units: MPaHandle upward

1,565,600 VND

1 Piece(s) 32 Day(s) -NoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20None0.008 to 0.6 MPaNameplate and pressure gauge units: MPaHandle downward

-

1 Piece(s) Quote -NoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20None0.008 to 0.6 MPaNameplate and pressure gauge units: MPaHandle upward

2,018,000 VND

1 Piece(s) 32 Day(s) -NoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge20With Bracket0.008 to 0.6 MPaNameplate and pressure gauge units: MPaHandle downward

1,400,729 VND

1 Piece(s) 37 Day(s) -NoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge20With Bracket0.008 to 0.6 MPaNameplate and pressure gauge units: MPaHandle upward

-

1 Piece(s) Quote -NoRc1/4[(Left)] Right→LeftRc1/4[Not Provided] No Pressure Gauge20With Bracket0.005 to 0.4 MPaNameplate and pressure gauge units: MPaHandle downward