(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Nominal of Thread (M) | M3 | Length L (mm) | 6 |
---|---|---|---|
Detailed Shape | Countersunk | Material | Steel |
Thread Type | Metric, Coarse | Screw Type | Fully Threaded |
Sales Unit | Box, Pkg. | Strength Class (Steel) | 12.9 |
Detailed Material | SCM435 | - | - |
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Nominal of Thread (M) | M3 | Length L (mm) | 6 |
---|---|---|---|
Detailed Shape | Countersunk | Material | Steel |
Thread Type | Metric, Coarse | Screw Type | Fully Threaded |
Sales Unit | Box, Pkg. | Strength Class (Steel) | 12.9 |
Detailed Material | SCM435 | - | - |
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Nominal of Thread (M) | M3 | Length L (mm) | 6 |
---|---|---|---|
Detailed Shape | Countersunk | Material | Steel |
Thread Type | Metric, Coarse | Screw Type | Fully Threaded |
Sales Unit | Box, Pkg. | Strength Class (Steel) | 12.9 |
Detailed Material | SCM435 | - | - |
This Photo is representative photo and may differ from the real object.
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Nominal of Thread (M) | M3 | Length L (mm) | 6 |
---|---|---|---|
Detailed Shape | Countersunk | Material | Steel |
Thread Type | Metric, Coarse | Screw Type | Fully Threaded |
Sales Unit | Box, Pkg. | Strength Class (Steel) | 12.9 |
Detailed Material | SCM435 | - | - |
Pkg. (1000 pc(s). included)Bao gồm 1000 chiếc.
Loading...Tải…
Nominal of Thread (M) | M3 | Length L (mm) | 6 |
---|---|---|---|
Detailed Shape | Countersunk | Material | Steel |
Thread Type | Metric, Coarse | Screw Type | Fully Threaded |
Sales Unit | Box, Pkg. | Strength Class (Steel) | 12.9 |
Detailed Material | SCM435 | - | - |
Nominal of Thread (M) | M3 | Length L (mm) | 6 | Detailed Shape | Countersunk |
---|---|---|---|---|---|
Material | Steel | Thread Type | Metric, Coarse | Screw Type | Fully Threaded |
Sales Unit | Box, Pkg. | Strength Class (Steel) | 12.9 | Detailed Material | SCM435 |
Please check the type/dimensions/specifications of the part HSCHS-M3-6 in the Plate Head Wrench Bolt - SCM435 Type Strength Level 12.9 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HSCHS-M3-6 trong chuỗi Plate Head Wrench Bolt - SCM435 Type Strength Level 12.9.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy