(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K (Part Number)

Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC's ARG20K, 30K, 40K Regulator With Built-In Pressure Gauge With Backflow Function.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· Built-in function to reliably exhaust air pressure from the outlet side to the inlet side.

Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K Detailed Example

ARG20K product image

ARG20K product image

ARG40K product image

ARG40K product image

Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K Specifications

How to Order (Standard Specifications)

Model number example: standard specifications

Model number example: standard specifications

How to Order (Made-to-Order Specifications X406)

Model number example: made-to-order specifications X406

Made-to-order specifications X406: model number example

Model number notation (Made-to-order specifications X2101)

Model number example: made-to-order specifications X2101

Model number example: made-to-order specifications X2101

Standard specifications

ModelARG20KARG30KARG40K
Connection port diameter1/8, 1/41/4, 3/81/4, 3/8, 1/2
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Regulating Pressure Range Note 1)0.05 to 0.85 MPa
Relief PressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient temperature and working fluid temperature-5 to 60°C (no freezing)
StructureRelieving type
Weight (kg)0.210.400.57

Note 1) Set the inlet pressure to at least 0.05 MPa higher than the set pressure.

Optional Part Nos.

OptionCompatible models
ARG20KARG30KARG40K
Bracket assemblyNote 1)ARG20P-270ASARG30P-270ASARG40P-270AS
Set nutARG20P-260SARG30P-260SARG40P-260S
Pressure gaugePressure gauge display rangeStandard0 to 1.0 MPaGB2-10ASGB3-10ASGB4-10AS
Semi-standard0 to 0.3 MPaGB2-3ASGB3-3ASGB4-3AS
0 to 150 psiGB2-P10ASGB3-P10ASGB4-P10AS
0 to 45 psiGB2-P3ASGB3-P3ASGB4-P3AS

Note 1) Assembly includes a bracket and set nuts.

Diagram

Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K diagram

Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K diagram

Component parts

NumberPart nameMaterialNote
ARG20KARG30KARG40K
1BodyADCPlatinum silver
2BonnetPBTBlack
3KnobPOMBlack

Replacement parts

NumberPart nameMaterialQuantityPart number
ARG20KARG30KARG40K
4ValveBrass, HNBR1AR20P-410SAR30P-410SAR40P-410S
5Diaphragm assemblyWeatherable NBR1AR20P-150ASAR30P-150ASAR40P-150AS
6Check valve assemblyPOM, NBR1AR20P-050ASAR30P-050ASAR40P-050AS
7Pressure gauge coverPC1ARG20P-400SARG30P-400SARG40P-400S
8Pressure gaugeNote 1)-1GB2-10ASGB3-10ASGB4-10AS
9ClipStainless steel1ARG20P-420SARG30P-420SARG40P-420S
10Check valve assemblyNote 2)-1AR20KP-020AS

Note 1) Only the standard part numbers are listed for the pressure gauges.
Note 2) Check valve assembly contains check valve, check valve cover and its screws (2 pcs.).

Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K dimensions

 

(Unit: mm)

 

Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K dimensional drawing

Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K dimensional drawing

ModelStandard specificationOptional specifications
PABNote)CDEFGPanel MountBracket mounting dimensions
HJKLMQUTSRVN
ARG20K1/8, 1/44011426.5574547M39 × 1.53852.539.519.56486510.45.4602.335
ARG30K1/4, 3/853138.531595859M50 × 1.5506550.525758.57510.56.5702.345
ARG40K1/4 / 3/8 / 1/270150.536687070M55 × 1.5547055.527.5765.58512.58.5752.350

Note) The overall length dimension B is the length when the filter regulator knob is unlocked.

Part Number
ARG30K-02G2H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Built-in Pressure Gauge Mounting Angle

-

1 Piece(s) Quote [Provided] ReliefRc1/4Rc1/430With set nuts0.05 to 0.85 MpaNameplate and pressure gauge units: MPaNone90°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Adverse Current Function Presence
Pressure Gauge Pressure Gauge Built-in

Please check the type/dimensions/specifications of the part ARG30K-02G2H in the Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ARG30K-02G2H trong chuỗi Regulator With Built-In Pressure Gauge With Backflow Function ARG20K, 30K, 40K.

Products like this...

Part Number
ARG20K-01BG1-N
ARG20K-01BG1-X406
ARG20K-01BG2
ARG30K-02G2H-1
ARG30K-02G2H-X406
ARG30K-02G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Built-in Pressure Gauge Mounting Angle

-

1 Piece(s) Quote [Not Provided] Non-reliefRc1/8Rc1/820With bracket (set nuts included)0.05 to 0.85 MpaNameplate and pressure gauge units: MPaNone

-

1 Piece(s) Quote [Provided] ReliefRc1/8Rc1/820With bracket (set nuts included)0.05 to 0.4 MPaNameplate and pressure gauge units: MPaSetting and pressure gauge full span 0.4 MPa specification

-

1 Piece(s) Quote [Provided] ReliefRc1/8Rc1/820With bracket (set nuts included)0.05 to 0.85 MpaNameplate and pressure gauge units: MPaNone90°

-

1 Piece(s) Quote [Provided] ReliefRc1/4Rc1/430With set nuts0.02 to 0.2 MpaNameplate and pressure gauge units: MPaNone90°

-

1 Piece(s) Quote [Provided] ReliefRc1/4Rc1/430With set nuts0.05 to 0.4 MPaNameplate and pressure gauge units: MPaSetting and pressure gauge full span 0.4 MPa specification90°

-

1 Piece(s) Quote [Provided] ReliefRc1/4Rc1/430None0.05 to 0.85 MpaNameplate and pressure gauge units: MPaNone180°