(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ITV0000 Series Compact Electro-Pneumatic Regulator (Part Number)

ITV0000 Series Compact Electro-Pneumatic Regulator
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use.
[Features]
· DIN rail mount design lets you easily add or remove stations.
· Compact (15 mm) and lightweight (100 g).
· 2 types of cable connectors are available: straight type and right-angle type.
· Built-in single-action fitting.
· With error indication LED.
· 2 types of brackets are available: flat brackets and L-shaped brackets.
· IP65 equivalent enclosure protection.
· Linearity: within ±1% (full span).

ITV0000 Series Compact Electro-Pneumatic Regulator Details

ITV0000 Series Compact Electro-Pneumatic Regulator product image

ITV0000 Series Compact Electro-Pneumatic Regulator product image

ITV0000 Series Compact Electro-Pneumatic Regulator Specifications

ModelITV001□ITV003□ITV005□
Minimum supply pressureSet pressure +0.1 MPa
Maximum supply pressure0.2 MPa1.0 MPa
Set pressure range0.001 to 0.1 MPa0.001 to 0.5 MPa0.001 to 0.9 MPa
Power supplyVoltage24 V DC ±10%, 12 to 15 V DC
Current consumptionPower supply voltage 24 V DC type: 0.12 A or less
Power supply voltage 12 to 15 V DC type: 0.18 A or less
Input signalVoltage type0 to 5 V DC, 0 to 10 V DC
Current type4 to 20 mA DC, 0 to 20 mA DC (sink type)
Input impedanceVoltage typeApprox. 10 k Ω
Current typeApprox. 250 Ω
Output signalNote 4)Analog output1 to 5 V DC (load impedance: approx. 1 kΩ)
Output accuracy: within ±6% (F.S.)
LinearityWithin ±1% (F.S.)
HysteresisWithin 0.5% (F.S.)
Repeatability±0.5% F.S. or less
Sensitivity0.2% F.S. or less
Temperature characteristicsWithin ±0.12% (F.S.) / °C
Operating temperature range0 to 50°C (no condensation)
EnclosureEquivalent to IP65*
Connection typeBuilt-in single-action fittings
Connection sizeFor single unitMetric size(1), (2), (3): ø4
Inch size(1), (2), (3): ø5/32 "
ManifoldMetric size(1), (3): ø6, (2): ø4
Inch size(1), (3): ø1/4 (diameter 1/4 mm), (2): ø5/32 (diameter 5/32 mm) "
WeightNote 1)100 g or less (without options)
  • *Note 1) Indicates the weight of a single unit. For the IITV00-n, the total weight (g) ≤ stations (n) × 100 + 130 (weight of end block A, B assembly) + weight (g) of DIN rail.
  • *Note 2) When there is downstream flow consumption, pressure may become unstable depending on the piping conditions.
  • *Note 3) When the input signal is 0%, the exhaust solenoid valve is controlled to make the secondary pressure zero. As a result, a noise may occur, but this does not indicate a malfunction.
  • *Note 4) When measuring ITV analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog monitor output accuracy of within ±6% (F.S.) may not be available. If accuracy within ±6% is required, please contact the manufacturer with your request. Output pressure remains unaffected.
  • *When using under conditions equivalent to IP65, connect the fitting or tube to the breathing hole prior to use.

Accessories (Options)

Flat bracket assembly (2 mounting screws included) P39800022

Flat bracket assembly (2 mounting screws included) P39800022

L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m

L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m

Straight type cable connector M8-4DSX3MG4

Straight type cable connector M8-4DSX3MG4

Right-angle type cable connector P398000-501-2

Right-angle type cable connector P398000-501-2

Model Number Notation

Model number example

Model number example

ITV0000 Series Compact Electro-Pneumatic Regulator dimensions

For single unit

 

(Unit: mm)

 

ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing

ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing

Single Unit for Manifold

 

(Unit: mm)

 

ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing

ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing

Part Number
ITV0030-3UMS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Input Signal / Communication Signal Accessory Set Pressure Number of circuits Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range DIN rail stations

5,494,400 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] PresenceNo[One-Touch] One-Touch (inch)φ1/4[One-Touch] One-Touch (inch)φ5/32[Not Provided] No[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPa-For manifoldSUP: ø1/4EXH: ø1/4 / OUT: ø5/3224 V DCStraight type 3 m0.5 MPa-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ITV0030-3UMS in the ITV0000 Series Compact Electro-Pneumatic Regulator series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ITV0030-3UMS trong chuỗi ITV0000 Series Compact Electro-Pneumatic Regulator.

Products like this...

Part Number
IITV00-02-05
IITV00-02-06
IITV00-02-07
ITV0030-3UN
ITV0030-3US
ITV0031-0BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Input Signal / Communication Signal Accessory Set Pressure Number of circuits Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range DIN rail stations

977,600 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] PresenceNo[One-Touch] One-Touch (mm)φ6[One-Touch] One-Touch (mm)φ6[Not Provided] No-NoneNoneDoubleManifoldsSUP: Φ6OUT: Φ6---5

995,200 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] PresenceNo[One-Touch] One-Touch (mm)φ6[One-Touch] One-Touch (mm)φ6[Not Provided] No-NoneNoneDoubleManifoldsSUP: Φ6OUT: Φ6---6

1,013,600 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] PresenceNo[One-Touch] One-Touch (mm)φ6[One-Touch] One-Touch (mm)φ6[Not Provided] No-NoneNoneDoubleManifoldsSUP: Φ6OUT: Φ6---7

5,098,400 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] PresenceNo[One-Touch] One-Touch (inch)φ5/32[One-Touch] One-Touch (inch)φ5/32[Not Provided] No[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPa-For single unitSUP: ø5/32EXH: ø5/32 / OUT: ø5/3224 V DCNo cable connector0.5 MPa-

5,494,400 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] PresenceNo[One-Touch] One-Touch (inch)φ5/32[One-Touch] One-Touch (inch)φ5/32[Not Provided] No[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPa-For single unitSUP: ø5/32EXH: ø5/32 / OUT: ø5/3224 V DCStraight type 3 m0.5 MPa-

5,541,600 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirOne-Touch Coupling TypeStandard[Provided] PresenceNo[One-Touch] One-Touch (mm)φ4[One-Touch] One-Touch (mm)φ4[Not Provided] No[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.5 MPa-For single unitSUP: ø4OUT: ø4 / EXH: ø412-15 V DCRight-angle type 2 m0.5 MPa-