(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use.
[Features]
· DIN rail mount design lets you easily add or remove stations.
· Compact (15 mm) and lightweight (100 g).
· 2 types of cable connectors are available: straight type and right-angle type.
· Built-in single-action fitting.
· With error indication LED.
· 2 types of brackets are available: flat brackets and L-shaped brackets.
· IP65 equivalent enclosure protection.
· Linearity: within ±1% (full span).
ITV0000 Series Compact Electro-Pneumatic Regulator product image
Model | ITV001□ | ITV003□ | ITV005□ | |
---|---|---|---|---|
Minimum supply pressure | Set pressure +0.1 MPa | |||
Maximum supply pressure | 0.2 MPa | 1.0 MPa | ||
Set pressure range | 0.001 to 0.1 MPa | 0.001 to 0.5 MPa | 0.001 to 0.9 MPa | |
Power supply | Voltage | 24 V DC ±10%, 12 to 15 V DC | ||
Current consumption | Power supply voltage 24 V DC type: 0.12 A or less Power supply voltage 12 to 15 V DC type: 0.18 A or less | |||
Input signal | Voltage type | 0 to 5 V DC, 0 to 10 V DC | ||
Current type | 4 to 20 mA DC, 0 to 20 mA DC (sink type) | |||
Input impedance | Voltage type | Approx. 10 k Ω | ||
Current type | Approx. 250 Ω | |||
Output signalNote 4) | Analog output | 1 to 5 V DC (load impedance: approx. 1 kΩ) Output accuracy: within ±6% (F.S.) | ||
Linearity | Within ±1% (F.S.) | |||
Hysteresis | Within 0.5% (F.S.) | |||
Repeatability | ±0.5% F.S. or less | |||
Sensitivity | 0.2% F.S. or less | |||
Temperature characteristics | Within ±0.12% (F.S.) / °C | |||
Operating temperature range | 0 to 50°C (no condensation) | |||
Enclosure | Equivalent to IP65* | |||
Connection type | Built-in single-action fittings | |||
Connection size | For single unit | Metric size | (1), (2), (3): ø4 | |
Inch size | (1), (2), (3): ø5/32 " | |||
Manifold | Metric size | (1), (3): ø6, (2): ø4 | ||
Inch size | (1), (3): ø1/4 (diameter 1/4 mm), (2): ø5/32 (diameter 5/32 mm) " | |||
WeightNote 1) | 100 g or less (without options) |
Flat bracket assembly (2 mounting screws included) P39800022
L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m
Straight type cable connector M8-4DSX3MG4
Right-angle type cable connector P398000-501-2
Model number example
(Unit: mm)
ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing
(Unit: mm)
ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing
Part Number |
---|
ITV0031-3BN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Accessory | Set Pressure | Number of circuits | Specifications | In Side Tube Size / Fitting Size | Out Side Tube Size / Fitting Size | Power Supply Voltage | Cable Connector Type | Pressure Range | DIN rail stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,145,600 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ4 | [One-Touch] One-Touch (mm) | φ4 | [Not Provided] No | [DC0-10V] Voltage Source Type DC 0~10V | Flat-type bracket | 0.001 to 0.5 MPa | - | For single unit | SUP: ø4 | EXH: ø4 / OUT: ø4 | 12-15 V DC | No cable connector | 0.5 MPa | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part ITV0031-3BN in the ITV0000 Series Compact Electro-Pneumatic Regulator series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ITV0031-3BN trong chuỗi ITV0000 Series Compact Electro-Pneumatic Regulator.
Part Number |
---|
IITV00-02-05 |
IITV00-02-06 |
IITV00-02-07 |
ITV0031-3BS |
ITV0031-3CL |
ITV0031-3CS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Accessory | Set Pressure | Number of circuits | Specifications | In Side Tube Size / Fitting Size | Out Side Tube Size / Fitting Size | Power Supply Voltage | Cable Connector Type | Pressure Range | DIN rail stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
977,600 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 5 | ||
995,200 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 6 | ||
1,013,600 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 7 | ||
5,541,600 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ4 | [One-Touch] One-Touch (mm) | φ4 | [Not Provided] No | [DC0-10V] Voltage Source Type DC 0~10V | Flat-type bracket | 0.001 to 0.5 MPa | - | For single unit | SUP: ø4 | OUT: ø4 / EXH: ø4 | 12-15 V DC | Straight type 3 m | 0.5 MPa | - | ||
5,541,600 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ4 | [One-Touch] One-Touch (mm) | φ4 | [Not Provided] No | [DC0-10V] Voltage Source Type DC 0~10V | L-bracket | 0.001 to 0.5 MPa | - | For single unit | SUP: ø4 | OUT: ø4 / EXH: ø4 | 12-15 V DC | Right-angle type 2 m | 0.5 MPa | - | ||
5,541,600 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ4 | [One-Touch] One-Touch (mm) | φ4 | [Not Provided] No | [DC0-10V] Voltage Source Type DC 0~10V | L-bracket | 0.001 to 0.5 MPa | - | For single unit | SUP: ø4 | OUT: ø4 / EXH: ø4 | 12-15 V DC | Straight type 3 m | 0.5 MPa | - |