(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Regulator - Single Unit Type, ARM10 Series (Part Number)

Regulator - Single Unit Type, ARM10 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Regulator - Single Unit Type, ARM10 Series; available with a variety of one-touch fitting types and sizes.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

Regulator - Single Unit Type, ARM10 Series: Details

ARM10F: panel installation example

ARM10F: panel installation example

Regulator, Single Unit Specification, ARM10 Series: JIS code

Regulator, Single Unit Specification, ARM10 Series: JIS code

Note) With backflow function as standard. The main valve opens when the inlet pressure is released, and then the outlet pressure backflows into the inlet side.

Regulator - Single Unit Type, ARM10 Series Specification

ARM10: Model Number Notation

Model number example

Model number example

(1) IN/OUT Fitting Type

ARM10 IN/OUT fitting type

ARM10 IN/OUT fitting type

 

(Unit: mm)

 

Mounting positionIN sideOUT side
Fitting typeStraightElbow Note)StraightElbow Note)
Codeø4 (diameter 4 mm)ø6 (diameter 6 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)
06------
07------
08------
18-- ---
19------
20------
25--- --
26------
27------
32------
33------
34------

 

(Units: inches)

 

Mounting positionIN sideOUT side
Fitting typeStraightElbow Note)StraightElbow Note)
Codeø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)ø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)ø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)ø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)
56------
57------
58------
68-- ---
69------
70------
77------
83------
84------

Note) For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.

(2) Accessories

ARM10 accessories

ARM10 accessories

CodeNoneBracket Note 1)Pressure display function Note 2)Panel nut
No symbol---
B--(●)
G---
P---
BG-(●)
GP--

Note 1) For types with a bracket, panel nuts are also included.
Note 2) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (5) must be selected. If "Digital Pressure Switch Output Specification" (5) is not selected, then a pressure gauge will be included with the regulator. Pressure gauges are not compatible with copper/fluorine-free specifications.

(3) Semi-Standard Specifications

CodeNone0.35‑MPa setting Note 1)Non-relievingOil-free specification Note 2)
No symbol---
1---
2---
3---
4--
5--
6--
7-

Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.

(4) Unit Notation

CodeContents
No symbolUnit used on product nameplate and pressure gauge is MPa
Z Note 1, 2)Unit used on product nameplate and pressure gauge is psi
ZA Note 1, 3)Digital pressure switch: with unit selection function
(Initial setting is MPa)

Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). However, the pressure switch offers dual unit presentation in both MPa and psi.
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).

(5) Digital Pressure Switch Output Specification

CodeContents
No symbolNone
NNPN open collector
PPNP open collector

Note) For types with a digital pressure switch, the "pressure display function" as outlined in (2) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.

ARM10F: Model Number Notation

Model number example

Model number example

(1) IN/OUT Piping Position

ARM10F: IN/OUT piping position

ARM10F: IN/OUT piping position

CodePosition
IN sideOUT side
BottomTopBottomTop
1--
2--
3--
4--

(2) IN/OUT Fitting Type

 

(Unit: mm)

 

Mounting positionIN sideOUT side
Fitting typeStraightElbow Note)StraightElbow Note)
Codeø4 (diameter 4 mm)ø6 (diameter 6 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)
06------
07------
08------
18-- ---
19------
20------
25--- --
26------
27------
32------
33------
34------

 

(Units: inches)

 

Mounting positionIN sideOUT side
Fitting typeStraightElbow Note)StraightElbow Note)
Codeø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)ø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)ø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)ø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)
56------
57------
58------
68-- ---
69------
70------
77------
83------
84------

Note) For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.

(3) Accessories

ARM10F accessories

ARM10F accessories

CodeNoneBracket Note 1)Pressure display function Note 2)Panel nutDecorative cover Note 3)
No symbol----
B--(●)-
G----
BG-(●)-
GP---
GPC Note 4)--

Note 1) For types with a bracket, panel nuts are also included.
Note 2) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (6) must be selected. If "Digital Pressure Switch Output Specification" (6) is not selected, then a pressure gauge will be included with the regulator. Pressure gauges are not compatible with copper/fluorine-free specifications.
Note 3) Type with digital pressure switch not supported.
Note 4) Please note that the external dimensions will be bigger when GPC is selected.

(4) Semi-Standard Specifications

CodeNone0.35‑MPa
setting Note 1)
Non-relievingOil-free specification Note 2)
No symbol---
1---
2---
3---
4--
5--
6--
7-

Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.

(5) Unit Notation

CodeContents
No symbolUnit used on product nameplate and pressure gauge is MPa
Z Note 1, 2)Unit used on product nameplate and pressure gauge is psi
ZA Note 1, 3)Digital pressure switch: with unit selection function (initial setting is MPa)

Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).

(6) Digital Pressure Switch Output Specification

CodeContents
No symbolNone
NNPN open collector
PPNP open collector

Note) For types with a digital pressure switch, the "pressure display function" as outlined in (3) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.

Specifications

ModelARM10ARM10F
Regulator constructionDirect acting
Working principle (pressure receiving method)Diaphragm-type
Relief mechanismStandardRelieving type
Semi-standardNon-relieving type
Backflow function Note 1)Yes (unbalanced type)
IN side tubing outer diameterø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
OUT side tubing outer diameterø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set pressure rangeStandard0.05 to 0.7 MPa
Semi-standard0.05 to 0.35 MPa (low-pressure type)
Applicable fluidsAir
Ambient temperature and working fluid temperature Note 2)5 to 60°C
Weight60 g72 g

Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
Note 2) For the type with a digital pressure switch: 5 to 50°C.

Structural Drawings

ARM10 structural drawing

ARM10 structural drawing

ARM10F structural drawing

ARM10F structural drawing

Component Parts

NumberPart nameMaterials
1BodyPBT
2BonnetPBT
3HandlePOM
4Valve seatPOM
5Pressure regulating screw assemblyStructural steel
6Pressure regulator springSteel wire
7Regulator clipStainless steel
8Blanking plate assembly-
9Square nutSteel strip

Replacement Parts

NumberPart nameMaterialsPart numberAdditional notes
ADiaphragm assemblyWeather resistant NBR/POM136126ARelieving type
136126-1ANon-relieving type
BValveHNBR, aluminum alloy136127-30#1-
CValve springStainless steel136131-
DO-ringNBR136146Standard product
HNBR136146-30Oil-free specification
EO-ringNBR136147Standard product
HNBR136147-30Oil-free specification
FO-ringNBR136148Standard product
HNBR136148-30Oil-free specification
NBRKA01731Standard model for digital pressure switch
HNBRKA01613Oil-free specification for digital pressure switch
GFitting assembly-See p. 745 in the manufacturer's catalog-

Regulator - Single Unit Type, ARM10 Series Dimensions

ARM10-06/ARM10-08

 

(Unit: mm)

 

ARM10-06/ARM10-08 dimensional drawings

ARM10-06/ARM10-08 dimensional drawings

ARM10F1-06/ARM10F1-08

 

(Unit: mm)

 

ARM10F1-06/ARM10F1-08 dimensional drawings

ARM10F1-06/ARM10F1-08 dimensional drawings

ARM10F1-06GPC/ARM10F1-08GPC

 

(Unit: mm)

 

ARM10F1-06GPC/ARM10F1-08GPC dimensional drawings

ARM10F1-06GPC/ARM10F1-08GPC dimensional drawings

Part Number
ARM10-08B-3
ARM10-20B-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Exhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Accessory Set Pressure Pressure Unit Handle Direction / Position In and Out Piping Position

-

1 Piece(s) Quote -No oil correspondence[Provided] Relief[One-Touch] Straight Fittingφ6[One-Touch] Straight Fittingφ6[Not Provided] No Pressure GaugeBracket (panel nuts included)0.05 to 0.7 MPaNameplate and pressure gauge units: MPaStandard type-

-

1 Piece(s) Quote -No oil correspondence[Provided] Relief[One-Touch] Elbows Fittingφ6[One-Touch] Elbows Fittingφ6[Not Provided] No Pressure GaugeBracket (panel nuts included)0.05 to 0.7 MPaNameplate and pressure gauge units: MPaStandard type-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape One-Touch Coupling Type Adverse Current Function Presence (Imbalance Type)