(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Regulator With Built-In Pressure Gauge ARG20/30/40 (Part Number)

Regulator With Built-In Pressure Gauge ARG20/30/40
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Regulator With Built-In Pressure Gauge ARG20/30/40 allows for one-touch installation and removal of the pressure gauge cover.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· The mounting angle of the pressure gauge can be selected according to the piping direction.
· Pressure gauge anti-rotation mechanism.
· Panel-cut for pressure gauge not necessary.

Regulator With Built-In Pressure Gauge ARG20/30/40: Details

ARG20: product images

ARG20: product images

ARG40: product images

ARG40: product images

Regulator With Built-In Pressure Gauge ARG20/30/40 Specifications

Model number notation (standard specifications)

Standard specification, Model number example

Standard specification, Model number example

Model number notation (Made-to-order specifications X406)

Made-to-order specifications X406: model number example

Made-to-order specifications X406: model number example

Model number notation (Made-to-order specifications X2101)

Made-to-order specifications X2101: model number example

Made-to-order specifications X2101: model number example

Standard specification

ModelARG20ARG30ARG40
Connection port size1/8, 1/41/4, 3/81/4, 3/8, 1/2
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set pressure range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient temperature and working fluid temperature-5 to 60°C (no freezing)
StructureRelieving type
Weight (kg)0.210.400.57

Structural Drawings

Regulator With Built-In Pressure Gauge ARG20/30/40: structural drawings

Regulator With Built-In Pressure Gauge ARG20/30/40: structural drawings

Component Parts

NumberPart nameMaterialsAdditional notes
ARG20ARG30ARG40
1BodyADCPlatinum silver
2BonnetPBTBlack
3HandlePOMBlack

Replacement Parts

NumberPart nameMaterialsQuantityPart number
ARG20ARG30ARG40
4ValveBrass, HNBR1AR20P-410SAR30P-410SAR40P-410S
5Diaphragm assemblyWeatherable NBR1AR20P-150ASAR30P-150ASAR40P-150AS
6Valve guide assemblyPOM, NBR1AR20P-050ASAR30P-050ASAR40P-050AS
7Pressure gauge coverPC1ARG20P-400SARG30P-400SARG40P-400S
8Pressure gauge-1GB2-10ASGB3-10ASGB4-10AS
9ClipStainless steel1ARG20P-420SARG30P-420SARG40P-420S
  • *Note) Only the standard part numbers are listed for the pressure gauges.

Regulator With Built-In Pressure Gauge ARG20/30/40 Dimensions

 

(Unit: mm)

 

Regulator With Built-In Pressure Gauge ARG20/30/40: dimensional drawing

Regulator With Built-In Pressure Gauge ARG20/30/40: dimensional drawing

ModelStandard specificationOption specification
PAB Note)CDEFGPanel mountBracket mounting dimensions
HJKLMQUTSRVN
ARG201/8, 1/44011426.5574547M39 × 1.53852.539.519.56486510.45.4602.335
ARG301/4, 3/853138.531595859M50 × 1.5506550.525758.57510.56.5702.345
ARG401/4, 3/8, 1/270150.536687070M55 × 1.5547055.527.5765.58512.58.5752.350
  • *Note) The dimension B is the length when the filter regulator knob (handle) is unlocked.
Part Number
ARG40-04BG2-X406
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Built-in Pressure Gauge Mounting Angle

-

1 Piece(s) Quote [Provided] ReliefRc1/2Rc1/240With bracket (set nuts included)0.05 to 0.4 MPaNameplate and pressure gauge units: MPaSetting and pressure gauge full span 0.4 MPa specification90°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Adverse Current Function No
Flow Direction Left→Right Pressure Gauge Pressure Gauge Built-in

Please check the type/dimensions/specifications of the part ARG40-04BG2-X406 in the Regulator With Built-In Pressure Gauge ARG20/30/40 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ARG40-04BG2-X406 trong chuỗi Regulator With Built-In Pressure Gauge ARG20/30/40.

Products like this...

Part Number
ARG20-01BG1-N
ARG20-01BG1-X406
ARG20-01BG2
ARG40-04BG3
ARG40-04BG4
ARG40-04BG5-X2101A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Built-in Pressure Gauge Mounting Angle

-

1 Piece(s) Quote [Not Provided] Non-reliefRc1/8Rc1/820With bracket (set nuts included)0.05 to 0.85 MPaNameplate and pressure gauge units: MPaNone

-

1 Piece(s) Quote [Provided] ReliefRc1/8Rc1/820With bracket (set nuts included)0.05 to 0.4 MPaNameplate and pressure gauge units: MPaSetting and pressure gauge full span 0.4 MPa specification

-

1 Piece(s) Quote [Provided] ReliefRc1/8Rc1/820With bracket (set nuts included)0.05 to 0.85 MPaNameplate and pressure gauge units: MPaNone90°

-

1 Piece(s) Quote [Provided] ReliefRc1/2Rc1/240With bracket (set nuts included)0.05 to 0.85 MPaNameplate and pressure gauge units: MPaNone180°

-

1 Piece(s) Quote [Provided] ReliefRc1/2Rc1/240With bracket (set nuts included)0.05 to 0.85 MPaNameplate and pressure gauge units: MPaNone270°

-

1 Piece(s) Quote [Provided] ReliefRc1/2Rc1/240With bracket (set nuts included)0.05 to 0.85 MPaNameplate and pressure gauge units: MPaPressure gauge mounting angle special specification45°