(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Aluminum Rose of Sharon Through Type【10 Pieces Per Package】

Aluminum Rose of Sharon Through Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,684,195VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material Aluminum Alloy
Finish & Color Plated Chrome

Aluminum Rose of Sharon Knob Through Type:Related Products

 

TYPEDHSdM
AK-A/50-M850211326M8
AK-A/50-M1050211326M10
AK-A/50-M1264211326M12
AK-A/64-M1064251532M10
AK-A/64-M1264251532M12
AK-A/64-M1664251532M16
AK-A/80-M1280371838M12
AK-A/80-M1680371838M16
AK-A/80-M2080371838M20

 

 

 

Part Number
AK-A/50-M8
AK-A/50-M10
AK-A/50-M12
AK-A/64-M10
AK-A/64-M12
AK-A/64-M16
AK-A/80-M12
AK-A/80-M16
AK-A/80-M20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

5,574,769 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

5,574,769 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

5,574,769 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

3,756,909 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

3,756,909 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

3,878,100 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

3,684,195 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

3,684,195 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

3,781,148 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s)

Loading...Tải…

  1. 1