(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Plastic Circular Knob - Bolt Type【100 Pieces Per Package】

Plastic Circular Knob - Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      674,804VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material Body: Nylon Bolt: S10C
Finish & Color Body: Black Bolt: Galvanized

Plastic Circular Knob - Bolt Type:Related Products

 

HSPDHS d LmM
CK-17-M4-10L171231210M4
CK-17-M4-15L171231215M4
CK-17-M4-20L171231220M4
CK-17-M4-25L171231225M4
CK-17-M5-10L171231210M5
CK-17-M5-15L171231215M5
CK-17-M5-20L171231220M5
CK-17-M5-25L171231225M5
CK-17-M5-30L171231230M5
CK-23-M6-10L2312191910M6
CK-23-M6-15L2312191915M6
CK-23-M6-20L2312191920M6
CK-23-M6-25L2312191925M6
CK-23-M6-30L2312191930M6
CK-23-M6-35L2312191935M6
CK-23-M6-40L2312191940M6

 

 

Part Number
CK-17-M4-10L
CK-17-M4-15L
CK-17-M4-20L
CK-17-M4-25L
CK-17-M5-10L
CK-17-M5-15L
CK-17-M5-20L
CK-17-M5-25L
CK-17-M5-30L
CK-23-M6-10L
CK-23-M6-15L
CK-23-M6-20L
CK-23-M6-25L
CK-23-M6-30L
CK-23-M6-35L
CK-23-M6-40L
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

674,804 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

674,804 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

674,804 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

674,804 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

674,804 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

674,804 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

674,804 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

718,190 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

718,190 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

761,580 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

761,580 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

761,580 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

761,580 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

783,275 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

783,275 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

804,967 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s)

Loading...Tải…

  1. 1