(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material-BK : Nylon IV : ABS /
Color-BK : Black IV : Ivory /
Finishing-BK : Black IV : Ivory /
Model | D | D1 | H | S | d | B | C |
AGS-110-NEW | 111 | 90 | 38 | 11 | 7 | 22 | 7 |
AGS-134-NEW | 136 | 112 | 44 | 14 | 8.5 | 27 | 7.5 |
AGS-150-NEW | 152 | 126 | 54 | 14 | 8.5 | 29 | 9 |
AGS-175-NEW | 175 | 150 | 54 | 14 | 8.5 | 29 | 9.5 |
Part Number |
---|
AGS-110-NEW |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Handle Thickness D (mm) | H | S | d | B | C | D1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
384,097 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 111 | 38 | 11 | 7 | 22 | 7 | 90 |
Loading...Tải…
Material | BK : Nylon IV : ABS | Color | BK : Black IV : Ivory | Finish | BK : Black IV : Ivory |
---|
Please check the type/dimensions/specifications of the part AGS-110-NEW in the Plastic Arch Grip series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AGS-110-NEW trong chuỗi Plastic Arch Grip.
Part Number |
---|
AGS-134-NEW |
AGS-150-NEW |
AGS-175-NEW |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Handle Thickness D (mm) | H | S | d | B | C | D1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
427,487 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | 136 | 44 | 14 | 8.5 | 27 | 7.5 | 112 | ||
440,504 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | 152 | 54 | 14 | 8.5 | 29 | 9 | 126 | ||
522,942 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | 175 | 54 | 14 | 8.5 | 29 | 9.5 | 150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy