(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Aluminum Clamp Lever - Bolt Type【25-50 Pieces Per Package】

Aluminum Clamp Lever - Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,569,241VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material - Body: Zinc Alloy Bolt: Steel /
Color-Body : Gray Nut : Black Stain

Aluminum Clamp Lever - Bolt Type: Related Products

 

TYPEHd1 Lm MH1
SL-4040/M4-10L50 35 10  13 10M4 25 
SL-4040/M4-15L50 35 10  13 15M4 25 
SL-4040/M4-20L50 35 10  13 20M4 25 
SL-4040/M4-25L50 35 10  13 25M4 25 
SL-4040/M5-10L50 35 10  13 10M5 25 
SL-4040/M5-15L50 35 10  13 15M5 25 
SL-4040/M5-20L50 35 10  13 20M5 25 
SL-4040/M5-25L50 35 10  13 25M5 25 
SL-4040/M5-30L50 35 10  13 30M5 25 
SL-4040/M5-35L50 35 10  13 35M5 25 
SL-4040/M5-40L50 35 10  13 40M5 25 
SL-4040/M6-10L50 35 10  13 10M6 25 
SL-4040/M6-15L50 35 10  13 15M6 25 
SL-4040/M6-20L50 35 10  13 20M6 25 
SL-4040/M6-25L50 35 10  13 25M6 25 
SL-4040/M6-30L50 35 10  13 30M6 25 
SL-4040/M6-35L50 35 10  13 35M6 25 
SL-4040/M6-40L50 35 10  13 40M6 25 
SL-4040/M6-45L50 35 10  13 45M6 25 
SL-4040/M6-50L50 35 10  13 50M6 25 
SL-4040/M8-15L70 45 13 1815M8 31 
SL-4040/M8-20L70 45 13 1820M8 31 
SL-4040/M8-25L70 45 13 1825M8 31 
SL-4040/M8-30L70 45 13 1830M8 31 
SL-4040/M8-35L70 45 13 1835M8 31 
SL-4040/M8-40L70 45 13 1840M8 31 
SL-4040/M8-45L70 45 13 1845M8 31 
SL-4040/M8-50L70 45 13 1850M8 31 
SL-4040/M8-60L70 45 13 1860M8 31 
SL-4040/M10-15L8555162115M1036
SL-4040/M10-20L8555162120M1036
SL-4040/M10-25L8555162125M1036
SL-4040/M10-30L8555162130M1036
SL-4040/M10-35L8555162135M1036
SL-4040/M10-40L8555162140M1036
SL-4040/M10-45L8555162145M1036
SL-4040/M10-50L8555162150M1036
SL-4040/M10-60L8555162160M1036
SL-4040/M12-20L100 65 19  24 20M12 43 
SL-4040/M12-25L100 65 19  24 25M12 43 
SL-4040/M12-30L100 65 19  24 30M12 43 
SL-4040/M12-35L100 65 19  24 35M12 43 
SL-4040/M12-40L100 65 19  24 40M12 43 
SL-4040/M12-45L100 65 19  24 45M12 43 
SL-4040/M12-50L100 65 19  24 50M12 43 
SL-4040/M12-60L100 65 19  24 60M12 43 
SL-4040/M12-80L100 65 19  24 80M12 43 

 

 

 

Part Number
SL-4040/M4-10L
SL-4040/M4-15L
SL-4040/M4-20L
SL-4040/M4-25L
SL-4040/M5-10L
SL-4040/M5-15L
SL-4040/M5-20L
SL-4040/M5-25L
SL-4040/M5-30L
SL-4040/M5-35L
SL-4040/M5-40L
SL-4040/M6-10L
SL-4040/M6-15L
SL-4040/M6-20L
SL-4040/M6-25L
SL-4040/M6-30L
SL-4040/M6-35L
SL-4040/M6-40L
SL-4040/M6-45L
SL-4040/M6-50L
SL-4040/M8-15L
SL-4040/M8-20L
SL-4040/M8-25L
SL-4040/M8-30L
SL-4040/M8-35L
SL-4040/M8-40L
SL-4040/M8-45L
SL-4040/M8-50L
SL-4040/M8-60L
SL-4040/M10-15L
SL-4040/M10-20L
SL-4040/M10-25L
SL-4040/M10-30L
SL-4040/M10-35L
SL-4040/M10-40L
SL-4040/M10-45L
SL-4040/M10-50L
SL-4040/M10-60L
SL-4040/M12-20L
SL-4040/M12-25L
SL-4040/M12-30L
SL-4040/M12-35L
SL-4040/M12-40L
SL-4040/M12-45L
SL-4040/M12-50L
SL-4040/M12-60L
SL-4040/M12-80L
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. D H d1 Lm M H1

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1010M4 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1015M4 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1020M4 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1025M4 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1010M5 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1015M5 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1020M5 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1025M5 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1030M5 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1035M5 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1040M5 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1010M6 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1015M6 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1020M6 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1025M6 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1030M6 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1035M6 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1040M6 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1045M6 25 

3,635,719 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s)  13 50 35 1050M6 25 

4,241,672 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 15M8 31 

4,241,672 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 20M8 31 

4,241,672 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 25M8 31 

4,241,672 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 30M8 31 

4,241,672 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 35M8 31 

4,241,672 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 40M8 31 

4,241,672 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 45M8 31 

4,241,672 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 50M8 31 

4,484,053 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1870 45 13 60M8 31 

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551615M1036

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551620M1036

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551625M1036

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551630M1036

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551635M1036

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551640M1036

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551645M1036

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551650M1036

2,569,241 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 2185551660M1036

3,575,139 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 20M12 43 

3,575,139 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 25M12 43 

3,575,139 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 30M12 43 

3,575,139 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 35M12 43 

3,575,139 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 40M12 43 

3,575,139 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 45M12 43 

3,575,139 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 50M12 43 

3,575,139 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 60M12 43 

3,696,330 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s)  24 100 65 19 80M12 43 

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Body : Zinc Alloy Bolt : Steel Color Body : Grey Bolt : Black Stain