(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Plastic Crank Handle - Circular Through Type【5 Pieces Per Package】

Plastic Crank Handle - Circular Through Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,499,189VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material - Body: Nylon 66 / Boss: Steel / Handle: Nylon, Steel /
Color - Body: Black / Boss: Black Stain / handle: Black, Natural Color Zinc Galvanizing /
Finishing - Body: Black / Boss: Black Stain / handle: Black, Natural Color Zinc Galvanizing

Plastic Crank Handle - Circular Through Type:Related Products

Part Number
CRK-C105
CRK-C128
CRK-C160
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngHandle, Outer Dia. D
(Ø)
Mounting Section, Outer Dia. d1
(Ø)
Square Hole Dia. B
(mm)
H R1 R2 S d M H1 D1 L

1,499,189 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 1051017263017920M6228044

1,629,355 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 12812213433221024M82910155

1,802,912 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) 16014153539241428M103513074

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Body: Black / Boss: Black Stain / Handle: Black, Natural Plated Zinc Finish Body: Black / Boss: Black Stain / Handle: Black, Natural Plated Zinc Material Body: Nylon66 / Boss: Steel / Handle: Nylon, Steel