(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend (Part Number)

CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Click on the catalog tab [Standards information] and refer to pp. 1,581–1,672 for a separate catalog for the auto switch.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

Free mount series of compact air cylinders.
[Features]
· Non-rotating rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod Specifications

Specifications

Tube Inner Diameter (mm)61016202532
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.23 MPa0.18 MPa0.16 MPa
Ambient and fluid temperatureWithout auto switch: -10°C to 70 ℃ (no freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required
Piston Speed50 to 500 mm/s
Cushion*1Rubber cushions on both sides
Rod-end threadMale thread
Stroke Length Tolerance0 to +1.0 mm
Rod non-rotating accuracy*2±0.8°±0.5°

*1: ø6 with auto switch type, one side rubber bumper.
*2: No load; rod is retracted.

Standard Stroke Table

Symbol: single acting, spring return / single acting, spring extend

Symbols
Single acting, spring return
Single acting, spring extend

Tube Inner Diameter (mm)Standard Stroke (mm)
6, 10, 16, 20, 25, 325, 10, 15

Minimum Stroke for Auto Switch Mounting

No. of auto switches mountedApplicable auto switch
D-A9□/D-A9□VD-M9□/D-M9□VD-M9□W/D-M9□WV
1 pcs.555
2 pcs.10510

 

(Units: mm)

 

Weight / (): Denotes the values with D-A93

ModelStroke (mm)
51015
C(D)UK6-□S
C(D)UK6-□T
28
(33)
31
(41)
34
(44)
C(D)UK10-□S
C(D)UK10-□T
43
(48)
47
(57)
55
(65)
C(D)UK16-□S
C(D)UK16-□T
60
(85)
66
(90)
81
(111)
C(D)UK20-□S
C(D)UK20-□T
113
(147)
124
(164)
153
(193)
C(D)UK25-□S
C(D)UK25-□T
212
(266)
229
(288)
271
(330)
C(D)UK32-□S
C(D)UK32-□T
331
(404)
357
(435)
422
(500)

 

(Unit: g)

 

Part Number
CDUK6-5T-A93LS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Lock unit magnet

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)65-10~600.23~0.7M5 × 0.8A9331 pc.NoneBuilt-in magnet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function With rod detent function
Environment, Applications Standard End Locking No Valves No
Cushion Rubber bumper at both ends

Please check the type/dimensions/specifications of the part CDUK6-5T-A93LS in the CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDUK6-5T-A93LS trong chuỗi CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend.

Products like this...

Part Number
CDUK10-10S-A90LS
CDUK10-10S-A90S
CDUK10-10S-A90V
CDUK6-5T-A93S
CDUK6-5T-A93S-XC34
CDUK6-5T-A93VLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Lock unit magnet

-

1 Piece(s) Quote Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A9031 pc.NoneBuilt-in magnet

-

1 Piece(s) Quote Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A900.51 pc.NoneBuilt-in magnet

-

1 Piece(s) Quote Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A90V0.52 pcs.NoneBuilt-in magnet

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)65-10~600.23~0.7M5 × 0.8A930.51 pc.NoneBuilt-in magnet

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)65-10~600.23~0.7M5 × 0.8A930.51 pc.Non-rotating plate with workpiece mounting screw (no extended part on the rod end)Built-in magnet

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)65-10~600.23~0.7M5 × 0.8A93V31 pc.NoneBuilt-in magnet