(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series (Part Number)

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series
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
  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

Part Number
CDUK20-30D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet

1,787,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder2030With rod detent function-10~70NoNo0.08~0.7--M5 × 0.8None-NoneBuilt-in magnet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Environment, Applications Standard
Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDUK20-30D in the Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDUK20-30D trong chuỗi Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series.

Products like this...

Part Number
CDUK10-30D
CDUK10-5D
CDUK16-10D
CDUK20-40D
CDUK20-50D
CDUK20-50D-M9N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet

1,380,000 VND

1 Piece(s) 4 Day(s) [Block Shape] Plate Cylinder1030With rod detent function-10~70NoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet

1,358,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder105With rod detent function-10~70NoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet

1,629,000 VND

1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1610With rod detent function-10~70NoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet

1,810,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder2040With rod detent function-10~70NoNo0.08~0.7--M5 × 0.8None-NoneBuilt-in magnet

1,855,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder2050With rod detent function-10~70NoNo0.08~0.7--M5 × 0.8None-NoneBuilt-in magnet

-

1 Piece(s) Quote ---------------