(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
Part Number |
---|
CU16-10D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Operating Pressure (MPa) | Specifications | Stroke Type | Port thread type | Auto Switches | Rod Tip Shape | Clean Series Type | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,041,000 VND | 1 Piece(s) | Same day | [Block Shape] Plate Cylinder | 16 | 10 | -10~70 | No | No | 0.06~0.7 | - | - | - | M5 × 0.8 | None | - | - | None | Without magnet |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion |
Please check the type/dimensions/specifications of the part CU16-10D in the Free Mount Cylinder, Double Acting: Single Rod CU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CU16-10D trong chuỗi Free Mount Cylinder, Double Acting: Single Rod CU Series.
Part Number |
---|
CDU10-30D |
CDU10-30D-M9BL |
CDU10-5D |
CU16-15D |
CU16-20D |
CU16-20D-XB9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Operating Pressure (MPa) | Specifications | Stroke Type | Port thread type | Auto Switches | Rod Tip Shape | Clean Series Type | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,131,000 VND | 1 Piece(s) | 4 Day(s) | [Block Shape] Plate Cylinder | 10 | 30 | -10~70 | No | No | 0.06~0.7 | - | - | - | M5 × 0.8 | None | - | - | None | Built-in magnet | ||
2,805,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Block shape | 10 | 30 | -10~60 | - | - | - | 0.06 to 0.7 | Built-in magnet | - | M5 x 0.8 | - | Male screw | - | - | - | ||
1,109,000 VND | 1 Piece(s) | Same day | [Block Shape] Plate Cylinder | 10 | 5 | -10~70 | No | No | 0.06~0.7 | - | - | - | M5 × 0.8 | None | - | - | None | Built-in magnet | ||
1,041,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Plate Cylinder | 16 | 15 | -10~70 | No | No | 0.06~0.7 | - | - | - | M5 × 0.8 | None | - | - | None | Without magnet | ||
1,064,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Plate Cylinder | 16 | 20 | -10~70 | No | No | 0.06~0.7 | - | - | - | M5 × 0.8 | None | - | - | None | Without magnet | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |